IC manufacturers Alpha & Omega Semiconductor

IC manufacturers (108)

Alpha & Omega Semiconductor AOZ1094DI

AOZ1094DI

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Output 13.3 V

Description

The AOZ1094DI evaluation board is a fully assembled and tested circuit board built with the AOZ1094DI buck regulator IC. It outputs an adjustable voltage up to 5A of continuous current. The evaluation board requires an input voltage from 4.5 to 16V. The output voltage is preset at 3.3V and can be adjusted down to 0.8V.

The AOZ1094DI-EVB circuit has features like current limit, short circuit protection, input under voltage lock out, internal soft start and thermal shut down. It operates at a fixed 500 kHz switching frequency. The integrated internal MOSFET minimize component count, board area and total cost.

The AOZ1094DI-EVB demonstrates the simple buck converter design. Only one resistor value change is needed for different output voltage designs. The AOZ1094DI-EVB also supports single layer board design

Features

  • 4.5V to 16V operating input voltage range
  • Output voltage preset to 3.3V, adjustable to as low as 0.8V
  • 5A continuous output current
  • Fixed 500kHz PWM operation
  • Internal soft start
  • Cycle-by-cycle current limit
  • Short-circuit protection
  • Thermal shutdown
  • Enables single layer board design

REMARKS:-IC AVAILABLE IN IC FOLDER

Typical applications

  • LCD panels
  • Cable modems
  • DVD drives and HDD
  • Telecom/Networking/Datacom equipment
  • Point of load DC/DC conversion
  • PCIE graphics card
  • Set top boxes

Parts approved by Alpha & Omega Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 10 µH, 4.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Saturation Current4.1 A
DC Resistance62 mΩ
Self Resonant Frequency25 MHz
Size1030 
VersionPerformance 
Check availability