IC manufacturers Alpha & Omega Semiconductor

IC manufacturers (108)

Alpha & Omega Semiconductor AOZ1094

EZBuck 5A Simple Buck Regulator

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Switching frequency400-600 kHz
Output 13.3 V / 5 A
IC revision1.3

Description

The AOZ1094 is a high efficiency, simple to use, 5A buck regulator. The AOZ1094 works from a 4.5V to 16V input voltage range, and provides up to 5A of continuous output current with an output voltage adjustable downto 0.8V.The AOZ1094 comes in SO-8 and DFN-8 packages and is rated over a -40°C to +85°C ambient temperature range.

Features

  • 4.5V to 16V operating input voltage range
  • 28mΩ internal PFET switch for high efficiency: up to 95%
  • Internal soft start
  • Output voltage adjustable to 0.8V
  • Built-in Overvoltage Protection (OVP)
  • 18% OVP threshold
  • 5A continuous output current
  • Fixed 500kHz PWM operation
  • Cycle-by-cycle current limit
  • Short-circuit protection
  • Thermal shutdown
  • Small size SO-8 and DFN-8 packages

Typical applications

  • Set top boxes
  • LCD panels
  • Cable modems
  • PCIe graphics cards
  • Point of load DC/DC conversion
  • Telecom/networking/datacom equipment
  • DVD drives and HDD

Parts approved by Alpha & Omega Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD4 SMT Power Inductor, 3.3 µH, 5.3 A
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current5.3 A
Saturation Current7 A
DC Resistance0.015 Ω
Self Resonant Frequency41 MHz
MountSMT 
Check availability