Topology | Buck Converter |
Input voltage | 4.5-16 V |
Output 1 | 3.3 V / 3 A |
IC revision | 1.1 |
The AOZ1021AI evaluation board is a fully assembledand tested circuit board built with the AOZ1021AI buckregulator IC. It outputs an adjustable voltage up to 3A ofcontinuous current. The evaluation board requires aninput voltage from 4.5 to 16V. The output voltage ispreset at 3.3V and can be adjusted down to 0.8V.The AOZ1021AI-EVB circuit has features like currentlimit, short circuit protection, input under voltage lock out,internal soft start and thermal shut down. It operates at afixed 500kHz switching frequency. The integratedinternal MOSFETs minimize component count, boardarea and total cost.The AOZ1021AI-EVB demonstrates the simple buckconverter design. Only one resistor value change isneeded for different output voltage designs. TheAOZ1021AI-EVB also supports single layer boarddesign.
4.5V to 16V operating input voltage range
Output voltage preset to 3.3V, adjustable to as low as0.8V
3A continuous output current
Fixed 500kHz PWM operation
Internal soft start
Cycle-by-cycle current limit
Short-circuit protection
Thermal shutdown
Enables single layer board design
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
74456047 | SPEC | 8 files | WE-PD4 SMT Power Inductor | 4.7 | 5 | 6 | 0.019 | 38 | SMT |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
---|