Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(103)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(100)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(259)
Divimath
(8)
Elmos AG
(1)
EPC
(136)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(38)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(980)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(266)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(333)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(117)
Powermat
(1)
Pulsiv
(19)
Qorvo
(96)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(54)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(14)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
Wise Integration
(3)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9781-9810 of 14188 reference designs
Filter values
Silicon Laboratory Inc. EFM32PG23 | Demoboard BRD2504A, Rev. A04
Other Topology
|
V
in
3-5 V
Silicon Laboratory Inc. EFM32PG26 | Demoboard BRD2505A, Rev. A02
Other Topology
|
V
in
1.71-3.8 V
Silicon Laboratory Inc. EFM32PG28 | Demoboard BRD2506A, Rev. A03
Other Topology
|
V
in
1.71-3.8 V
Silicon Laboratory Inc. EFM32WG | Demoboard EFM32WG-STK3800, Rev. A02
Other Topology
Silicon Laboratory Inc. EFM32WG990F256 | Demoboard BRD2400A, Rev. A00
Other Topology
Silicon Laboratory Inc. EFM32ZG-QFP48 | Demoboard BRD2010A, Rev. B01
Other Topology
Silicon Laboratory Inc. EFM8BB10F8G-A-QSOP24R | Demoboard BRD5200A, Rev. A01
Other Topology
Silicon Laboratory Inc. EFM8BB22F16G-B-QFN28R | Demoboard BRD5201A, Rev. A00
Other Topology
Silicon Laboratory Inc. EFM8BB31F64, Rev. A00
Other Topology
Silicon Laboratory Inc. EFM8BB31F64 | Demoboard BRD5203A, Rev. A05
Other Topology
Silicon Laboratory Inc. EFM8BB31F64G-A-QFN32 | Demoboard BRD5202A, Rev. A01
Other Topology
Silicon Laboratory Inc. EFM8BB50 | Demoboard BB50-EK2702A, Rev. A00
Other Topology
Silicon Laboratory Inc. EFM8LB11F64E-A-QFN32 | Demoboard BRD5300A, Rev. A03
Other Topology
Silicon Laboratory Inc. EFM8SB10F8G-A-QFN24R | Demoboard BRD5101A, Rev. A02
Other Topology
Silicon Laboratory Inc. EFM8SB20F64G-A-QFN32 | Demoboard BRD5100A, Rev. A02
Other Topology
Silicon Laboratory Inc. EFM8UB1 | Demoboard SLSTK2000A, Rev. A01
Other Topology
Silicon Laboratory Inc. EFM8UB10F16G-B-QFN28R | Demoboard BRD5000A, Rev. A03
Other Topology
Silicon Laboratory Inc. EFM8UB20F64G-A-QFP48R | Demoboard BRD5001A, Rev. A02
Other Topology
Silicon Laboratory Inc. EFM8UB3 | Demoboard BRD5002A, Rev. A01
Other Topology
Silicon Laboratory Inc. EFR32BG12P332F1024GL125 | Demoboard BRD4103A, Rev. A02
Other Topology
Silicon Laboratory Inc. EFR32BG13P632F512GM48 | Demoboard BRD4104A, Rev. A0
Other Topology
Silicon Laboratory Inc. EFR32BG14P732F256GM48 | Demoboard BRD4105A, Rev. A01
Other Topology
Silicon Laboratory Inc. EFR32BG1P232F256GM48-B0 | Demoboard BRD4100, Rev. B01
Other Topology
Silicon Laboratory Inc. EFR32BG1P332F256GJ43-B0 | Demoboard BRD4101A, Rev. A00
Other Topology
Silicon Laboratory Inc. EFR32BG22 | Demoboard BG22-EK4108A, Rev. A03
Other Topology
Silicon Laboratory Inc. EFR32BG27 | Demoboard xG27-DK2602A, Rev. A02
USB
|
V
in
5 V
Silicon Laboratory Inc. EFR32FG12P433F1024GL125 | Demoboard BRD4253A, Rev. A02
Other Topology
Silicon Laboratory Inc. EFR32FG12P433F1024GL125 | Demoboard BRD4254A, Rev. A02
Other Topology
Silicon Laboratory Inc. EFR32FG1P132F256GM48-B0 | Demoboard BRD4252A, Rev. A01
Other Topology
Silicon Laboratory Inc. EFr32Fg1P133F256GM48-C0 | Demoboard BRD4250A, Rev. 1.00
Other Topology
previous
1
...
325
326
327
328
329
...
473
next
Cart
Your cart is empty.
Get samples and quotes