IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LT3791

60V 4-Switch Synchronous Buck-Boost LED Driver Controller

Overview

TopologyBuck-Boost Converter
Input voltage24 V
Switching frequency200-700 kHz
Output 125 V / 4.4 A
IC revisionB

Description

The LT®3791 is a synchronous 4-switch buck-boost LED driver controller. The controller can regulate LED current up to 52V of LED string with input voltages above, below, or equal to the output voltage. The constant-frequency, forced-continuous current mode architecture allows itsfrequency to be adjusted or synchronized from 200kHz to 700kHz. No top MOSFET refresh switching cycle is needed in buck or boost operation. With 60V input, 60V output capability and seamless transitions between operating regions, the LT3791 is ideal for LED driver applications inautomotive, industrial, and even battery-powered systems.The LT3791 provides input current monitor, LED current monitor, and open or shorted LED fault condition, during which the LT3791 either restarts or latches off.

Features

  • 4-Switch Single Inductor Architecture Allows VINAbove, Below or Equal to VOUT
  • Synchronous Switching: Up to 98.5% Efficiency
  • Wide VIN Range: 4.7V to 60V
  • Wide VOUT Range: 0V to 60V (52V LED)
  • ±6% LED Current Accuracy: 0V ≤ VLED < 52V
  • True Color PWM™ and Analog Dimming
  • LED and Input Current Regulation with Current Monitor Outputs
  • No Top MOSFET Refresh in Buck or Boost
  • VOUT Disconnected From VIN During Shutdown
  • Open or Shorted LED Fault Protection
  • Capable of 100W or Greater per IC
  • 38-Lead TSSOP with Exposed Pad

Typical applications

  • General Purpose Lighting
  • Running Lamps
  • Automotive Head Lamps

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744325780SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 7.8 10.7 4.2 9.5 13.6 23 Superflux
Order Code Data­sheet Simu­lation
744325780SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples