Topology | Boost Converter |
Input voltage | 3-40 V |
Switching frequency | 100-1000 kHz |
Output 1 | 25 V / 1 A |
LT3762 is a synchronous DC/ DC controller designed to operate as a constant current source and constant voltage regulator. it features a programmable internal PWM dimming signal generator and a synchronous gate driver.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (Ω) | Size | Version | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744873220 | SPEC | 8 files | WE-DD SMT Shielded Coupled Inductor | 22 | – | 5 | 0.07 | 1280 | – | 22 | 22 | 2.79 | 2.79 | 5 | 0.058 | 0.058 | 0.07 | 0.07 | 11.5 | |||
7447785147 | SPEC | 8 files | WE-PD SMT Power Inductor | 47 | 0.88 | 0.74 | 0.6 | 6033 | Robust | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744873220 | SPEC | ||
7447785147 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (Ω) | Size | Version | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Samples |
---|