Topology | Forward Converter |
Input voltage | 36-72 V |
Output 1 | 26.4 V / 5 A |
IC revision | A |
Demonstration circuits 2324A-A, 2324A-B, and 2324A-Care active clamp forward converters with synchronousrectification featuring the LT®3753.These circuits were designed to demonstrate the high levelof performance, efficiency and small solution size attainableusing this part. They operate at 240kHz. The DC2324A-Aproduces a 24V/5A output from an input voltage range of36V to 72V. The DC2324A-B produces a 24V/5A outputfrom an input voltage range of 18V to 36V. The DC2324A-Cproduces a 24V/4A output from an input voltage range of9V to 18V, making it suitable for telecom, industrial andother isolated power supply applications. They all havean eighth-brick footprint area. Synchronous rectificationhelps to attain efficiency exceeding 94% (exceeding 95%for the DC2324A-A and DC2324A-B).L, LT, LTC, LTM, Linear Technology and the Linear logo are registered trademarks of LinearTechnology Corporation. All other trademarks are the property of their respective owners.Performance Summary DC2324A-APerformance Summary DC2324A-BThe DC2324A circuits feature soft-start which preventsoutput voltage overshoot during startup or when recoveringfrom an overload condition.The DC2324A also has a precise overcurrent protectioncircuit that allows for continuous operation and low powerdissipation during short circuit conditions which ensureshigh reliability.Please refer to the LT3753 data sheet for design detailsand applications information.
Order Code | Datasheet | Simulation | Downloads | Product series | L (mm) | f (mm) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012006062 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 1.6 | – | 680 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | 10 GΩ | NP0 Class I | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
702933000 | SPEC | – | 3 files | WA-SNSR Self-Retaining Spacer | 9.5 | 4.8 | – | – | – | – | -30 °C up to +85 °C | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012006062 | SPEC | ||
702933000 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (mm) | f (mm) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
---|