Topology | Buck Converter |
Input voltage | 6-36 V |
Switching frequency | 200-1000 kHz |
IC revision | E |
The LT®3743 is a fixed frequency synchronous step-down DC/DC controller designed to drive high current LEDs. The average current mode controller will maintain inductor current regulation over a wide output voltage range of 0V to (VIN – 2V). LED dimming is achieved through analog dimming on the CTRL_L, CTRL_H and CTRL_T pins and with PWM dimming on the PWM and CTRL_SEL pins. Through the use of externally switched load capacitors,the LT3743 is capable of changing regulated LED current levels within several µs, providing accurate, high speed PWM dimming between two current levels. The switching frequency is programmable from 200kHz to 1MHz through an external resistor on the RT pin.
Additional features include voltage regulation and overvoltage protection set with a voltage divider from the output to the FB pin. Overcurrent protection is provided and set by the CTRL_H pin.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | LR (µH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443320100 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 1 | 34 | 30.6 | 33.5 | – | – | Ferrite | 2.5 | 0.9 | |||
7443551130 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 1.3 | 32.1 | 11 | 25 | 1.8 | 59 | WE-PERM | 1.87 | 0.9 | |||
7443551370 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 3.7 | 18.3 | 7 | 16 | 4.9 | 26 | WE-PERM | 5.39 | 2.6 | |||
7443551111 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 11.3 | 13.1 | 4 | 9.5 | 9.1 | 12 | WE-PERM | 10.01 | 7.5 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443320100 | SPEC | ||
7443551130 | SPEC | ||
7443551370 | SPEC | ||
7443551111 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | LR (µH) | Samples |
---|