IC manufacturers Analog Devices

IC manufacturers (95)

Analog Devices LT3596

60V Step-Down LED Driver

Overview

TopologyBuck Converter
Input voltage6-60 V
Switching frequency200-1000 kHz

Description

The LT®3596 is a 60V step-down LED Driver. It achieves 10,000:1 digital PWM dimming at 100Hz with fast NPN current sources driving up to 10 LEDs in each channel. 100:1 LED dimming can also be done with analog control of the CTRL1-3 pin.The step-down switching frequency is programmable between 200kHz and 1MHz and is synchronizable to an external clock. The LT3596 also provides maximum LED brightness while adhering to manufacturers’ specifications for thermal derating. The derate temperature is programmed by placing a negative temperature coefficient (NTC) resistor on the master control pin.The LT3596 adaptively controls VOUT in order to achieve optimal efficiency. Other features include: 1.5% LED current matching between channels, open LED reporting, shorted LED pin protection and reporting, programmable LED current and programmable temperature protection.

Features

  • 300mA Buck Regulator, Drives Up to 10 LEDs per Channel with Fast NPN Current Sources
  • Fast Current Sources for <1μs Pulse Widths (10,000:1 True Color PWM™ Dimming at 100Hz)
  • LEDs Disconnected in Shutdown
  • Adaptive VOUT for Increased Efficiency
  • 6V to 60V Input Voltage Range
  • ±1.5% Accurate LED Current Matching
  • External Resistors Set LED Current for Each Channel
  • Requires No External Compensation
  • Programmable Switching Frequency (200kHz to 1MHz)
  • Synchronizable to External Clock
  • Open, Short LED Detection and Reporting
  • Programmable LED Thermal Derating and Reporting
  • Programmable Temperature Protection
  • 5mm × 8mm Thermally Enhanced QFN Package with 0.6mm High Voltage Pin Spacing

Note:100µH and 470µH Inductor values are usedpage no.11

Typical applications

  • Signboards
  • Industrial
  • LED Billboards
  • Mono, Multi, Full Color LED Displays
  • Medical Displays
  • Automotive
  • Large Screen Display LED Backlighting

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744771220SPEC
8 files WE-PD SMT Power Inductor 220 1.85 1.2 340 3.8 1260 Standard
Order Code Data­sheet Simu­lation
744771220SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples