IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3579

6A Boost/Inverting DC/DC Converter with Fault Protection

Overview

TopologyBoost Converter
Input voltage5 V
Switching frequency200-2500 kHz
Output 112 V / 1.7 A
IC revisionA

Description

The LT®3579 is a PWM DC/DC converter with built-in fault protection features to aid in protecting against output Shorts,input/outputovervoltage, and overtemperature conditions.The part consists of a 42V master switch, and a 42V slave switch that can be tied together for a total current limit of 6A.The LT3579 is ideal for many local power supply designs. It can be easily configured in Boost, SEPIC, Inverting, or Flyback configurations, and is capable of generating 12V at 1.7A, or –12V at 1.2A from a 5V input. In addition, the LT3579’s slave switch allows the part to be configured in high voltage, high power charge pump topologies that are very efficient and require fewer components than traditional circuits.The LT3579’s switching frequency range can be set between 200kHz and 2.5MHz. The part may be clocked internally at a frequency set by the resistor from the RT pin to ground, or it may be synchronized to an external clock. A buffered version of the clock signal is driven out of the CLKOUT pin, and may be used to synchronize other compatible switching regulator ICs to the LT3579.The LT3579 also features innovative SHDN pin circuitry that allows for slowly varying input signals and an adjustable undervoltage lockout function. Additional features such as frequency foldback and soft-start are integrated. The LT3579 is available in 20-lead TSSOP and 20-pin 4mm × 5mm QFN packages.

Features

  • 6A, 42V Combined Power Switch
  • Output Short Circuit Protection
  • Wide Input Range: 2.5V to 16V Operating, 40V Maximum Transient
  • LT3579-1: Dual-Phase Capable
  • Master/Slave (3.4A/2.6A) Switch Design
  • User Configurable Undervoltage Lockout
  • Easily Configurable as a Boost, SEPIC, Inverting, or Flyback Converter
  • Low VCESAT Switch: 250mV at 5.5A (Typical)
  • Can be Synchronized to External Clock
  • Can Synchronize other Switching Regulators
  • High Gain SHDN Pin Accepts Slowly Varying Input Signals
  • 20-Lead TSSOP and 20-Pin 4mm × 5mm QFN Packages.

Typical applications

  • TFT-LCD Bias Supplies
  • Automotive Engine Control Unit (ECU) Power
  • Local Power Supply
  • Vacuum Flourescent Display (VFD) Bias Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2.2 µH, 15.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current15.5 A
Saturation Current11 A
DC Resistance7 mΩ
Self Resonant Frequency50 MHz
Size1260 
VersionStandard 
–Check availability