| Topology | Flyback Converter |
| Input voltage | 36-72 V |
| Switching frequency | 40-650 kHz |
| Output 1 | 3.3 V / 0.7 A |
| Output 2 | 24 V / 0.11 A |
| Output 3 | -15 V / 0.1 A |
| Output 4 | 12 V / 0.2 A |
| Output 5 | 15 V / 0.2 A |
| Output 6 | 15 V / 0.1 A |
| Output 7 | 5 V / 0.5 A |
| IC revision | B |
The LT3512 is a high voltage monolithic switching regulator specifically designed for the isolated flyback topology. No third winding or opto-isolator is required for regulation as the part senses output voltage directly from the primary-side flyback waveform. The device integrates a 420mA, 150V power switch, high voltage circuitry, and control into a high voltage 16-lead MSOP package with four leads removed.
The LT3512 operates from an input voltage range of 4.5V to 100V and delivers up to 4.5W of isolated output power. Two external resistors and the transformer turns ratio easily set the output voltage. Off-the-shelf transformers are available for several applications. The high level of integration and the use of boundary mode operation results in a simple, clean, tightly regulated application solution to the traditionally tough problem of isolated power delivery.
Remarks:
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN(V) | VOut1(V) | IOut1(mA) | Vaux(V) | L(µH) | n | ISAT(A) | LS(µH) | VT(V (AC)) | Size | IC Reference | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWE-FLYLT Flyback Transformers for Linear Technology, 35 - 75 V (DC), 5 V | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-FLYLT Flyback Transformers for Linear Technology | Input Voltage 35 - 75 V (DC) | Output Voltage 15 V | Output Current 1400 mA | Auxiliary Voltage5 V | Inductance175 µH | Turns Ratio4:1:1 | Saturation Current0.8 A | Leakage Inductance3 µH | Insulation Test Voltage1500 V (AC) | SizeEP7 | IC ReferenceLT8300 | –Check availability | |||
![]() | 750311573 | SPECFlyback Transformer WE-FB, 35 - 75, 5 V | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product series Flyback Transformer WE-FB | Input Voltage 35 - 75 | Output Voltage 15 V | Output Current 1500 mA | Auxiliary Voltage6.6 V | Inductance200 µH | – | Saturation Current0.8 A | – | Insulation Test Voltage1500 V (AC) | SizeEP7 | – | –Check availability | ||
![]() | 750311662 | SPECFlyback Transformer WE-FB, 36 - 72 V (DC), 48 V | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product series Flyback Transformer WE-FB | Input Voltage 36 - 72 V (DC) | Output Voltage 148 V | Output Current 1130 mA | Auxiliary Voltage5 V | Inductance0.33 µH | – | Saturation Current0.8 A | – | Insulation Test Voltage1500 V (AC) | SizeEP7 | – | –Check availability | ||
750311839 | SPECFlyback Transformer WE-FB, –, – | Simulation– | Availability – | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Product series Flyback Transformer WE-FB | – | – | – | – | – | – | – | – | – | – | – | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |