IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3511

Monolithic High Voltage Isolated Flyback Converter

Overview

TopologyFlyback Converter
Input voltage4.5-100 V
Switching frequency40-650 kHz
IC revisionC

Description

The LT3511 is a high voltage monolithic switching regulator specifically designed for the isolated flyback topology. No third winding or opto-isolator is required for regulation as the part senses output voltage directly from the primary-side flyback waveform. The device integrates a 240mA, 150V power switch, high voltage circuitry, and control into a high voltage 16-lead MSOP package with four leads removed.

The LT3511 operates from an input voltage range of 4.5V to 100V and delivers up to 2.5W of isolated output power. Two external resistors and the transformer turns ratio easily set the output voltage. Off-the-shelf transformers are available for several applications. The high level of integration and the use of boundary mode operation results in a simple, clean, tightly regulated application solution to the traditionally tough problem of isolated power delivery.

Features

  • 4.5V to 100V Input Voltage Range
  • Internal 240mA, 150V Power Switch
  • Boundary Mode Operation
  • No Transformer Third Winding or
  • Opto-Isolator Required for Regulation
  • Improved Primary-Side Winding Feedback Load Regulation
  • VOUT Set with Two External Resistors
  • BIAS Pin for Internal Bias Supply and Power Switch Driver
  • No External Start-Up Resistor
  • 16-Lead MSOP Package

Remarks:-Refer Table 1.Predesigned Transformers page no.10

Typical applications

  • Automotive Power Supplies
  • Isolated Industrial Power Supplies
  • Housekeeping Power Supplies
  • Isolated Telecom Power Supplies
  • Medical Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
Vaux(V)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 35 - 75 V (DC), 3.3 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 35 - 75 V (DC)
Output Voltage 13.3 V
Output Current 1600 mA
–
–
Auxiliary Voltage6.6 V
Inductance400 µH
Turns Ratio6:1:2 
Saturation Current0.75 A
Leakage Inductance8 µH
Insulation Test Voltage1500 V (AC)
SizeEP7 
IC ReferenceLT8300 
–Check availability
SPECWE-FLYLT Flyback Transformers for Linear Technology, 35 - 75 V (DC), 5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 35 - 75 V (DC)
Output Voltage 15 V
Output Current 1400 mA
–
–
Auxiliary Voltage5 V
Inductance300 µH
Turns Ratio4:1:1 
Saturation Current0.5 A
Leakage Inductance3 µH
Insulation Test Voltage1500 V (AC)
SizeEP7 
IC ReferenceLT8300 
–Check availability
SPECWE-FLYLT Flyback Transformers for Linear Technology, 36 - 72 V (DC), 24 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 36 - 72 V (DC)
Output Voltage 124 V
Output Current 180 mA
–
–
Auxiliary Voltage5 V
Inductance300 µH
Turns Ratio5:5:1 
Saturation Current0.56 A
Leakage Inductance3 µH
Insulation Test Voltage1500 V (AC)
SizeEP7 
IC ReferenceLT8300 
–Check availability
SPECWE-FLYLT Flyback Transformers for Linear Technology, 36 - 72 V (DC), 15 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 36 - 72 V (DC)
Output Voltage 115 V
Output Current 1140 mA
–
–
Auxiliary Voltage5 V
Inductance350 µH
Turns Ratio6:3:1 
Saturation Current0.52 A
Leakage Inductance4.5 µH
Insulation Test Voltage1500 V (AC)
SizeEP7 
IC ReferenceLT8300 
–Check availability
SPECWE-FLYLT Flyback Transformers for Linear Technology, 36 - 72 V (DC), 15 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 36 - 72 V (DC)
Output Voltage 115 V
Output Current 170 mA
Output Voltage 215 V
Output Current 270 mA
–
Inductance350 µH
Turns Ratio2:1:1 
Saturation Current0.52 A
Leakage Inductance4.5 µH
Insulation Test Voltage1500 V (AC)
SizeEP7 
IC ReferenceLT8300 
–Check availability
750311963
SPECFlyback Transformer WE-FB, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer WE-FB
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750313930
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability