IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3507

Triple Monolithic Step-Down Regulator with LDO

Overview

TopologyBuck Converter
Input voltage6-36 V
Switching frequency250-2500 kHz
Output 15 V / 1.5 A
Output 23.3 V / 1.3 A
IC revisionA

Description

The LT3507 is a triple, current mode, DC/DC converter with internal power switches and a low dropout regulator. The switching converters are step-down converters capable of generating one 2.4A output and two 1.5A outputs. All three converters are synchronized to a single oscillator. The 2.4A output runs with opposite phase to the other two converters, reducing input ripple current. Each regulator has independent shutdown and soft-start circuits, and generates a power good signal when its output is in regulation, easing power supply sequencing and interfacing with microcontrollers and DSPs.

The switching frequency is set with a single resistor yielding a range of 250kHz to 2.5MHz. The high switching frequency allows the use of small inductors and capacitors resulting in a very small triple output supply. The constant switching frequency, combined with low impedance ceramic capacitors, results in low, predictable output ripple. With its wide input voltage range of 4V to 36V, the LT3507 regulates a broad array of power sources including 5V logic rails, unregulated wall transformers, lead acid batteries and distributed power supplies.

Features

  • Wide Input Range: 4V to 36V
  • One 2.4A and Two 1.5A Output Switching Regulators with Internal Power Switches
  • Low Dropout Linear Regulator with External Transistor
  • Antiphase Switching Reduces Ripple
  • Independent Run, Tracking/Soft-Start, and Power Good Indicators Ease Supply Sequencing
  • Uses Small Inductors and Ceramic Capacitors
  • Adjustable, 250kHz to 2.5MHz Switching Frequency, Synchronizable Over the Full Range
  • User Programmable Overvoltage and Undervoltage Lockouts
  • Thermally Enhanced, 38-Lead 5mm × 7mm QFN Package

Remarks

  • More information about Inductor part no Refre Page no-12

Typical applications

  • Distributed Power Regulation
  • DSP Power
  • DSL
  • Automotive
  • Cable Modems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 10 µH, 2.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current2.9 A
DC Resistance72 mΩ
Self Resonant Frequency32 MHz
Size7332 
VersionRobust 
Check availability