Topology | Buck-Boost Converter |
Input voltage | 10-16 V |
Switching frequency | 330-2100 kHz |
Output 1 | 0.1 A |
IC revision | A |
The LT®3492 is a triple output DC/DC converter designed to operate as a constant-current source and is ideal for driving LEDs. The LT3492 works in buck, boost or buckboost mode. The LT3492 uses a fixed frequency, currentmode architecture resulting in stable operation over a wide range of supply and output voltages. A frequency adjust pin allows the user to program switching frequency between 330kHz and 2.1MHz to optimize efficiency andexternal component size.The external PWM input provides 3000:1 LED dimming on each channel. Each of the three channels has a built-in gate driver to drive an external LED-disconnect P-channel MOSFET, allowing high dimming range. The output current range of each channel of the LT3492 is programmed with an external sense resistor.The CTRL pin is used to adjust the LED current either for analog dimming or overtemperature protection.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
7447789133 | SPEC | 8 files | WE-PD SMT Power Inductor | 33 | 1.85 | 240 | 7332 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447789133 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples |
---|