en

Cart

Your cart is empty.

IC reference design search

ADI Power by Linear LT1533 | Demoboard DC230A-D

Ultra Low Noise Bipolar Output DC/DC Converter

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Output 15 V / 0.35 A
Output 2-5 V / 0.35 A

Description

DC230 demonstrates the LT1533CS in a bipolar-output DC/DC converter. Four versions of thedemo board are available, covering the most common output requirements. For example, versionA generates +12V and –12V from a 5V input with a total output power of 1.8W.

Features

Remark: Schematic pdf and BOM pdf's are added with EVM board.

Products

Order Code Data­sheet Product series Samples
750030807
Push-Pull Transformer
750030944
Push-Pull Transformer
Order Code Data­sheet
750030807
750030944
Samples
Order Code Data­sheet Product series Samples