| Layers | Total thickness | Anylayer Microvia |
| 4 | 0,29 mm | HDI4_1-(2b)-1_0,30_25 |
| 6 | 0,40 mm | HDI6_2-(2b)-2_0,41_25 |
| 8 | 0,51 mm | HDI8_3-(2b)-3_0,52_25 |
| Layers | Total thickness | Anylayer Microvia |
| 4 | 0,25 mm | HDI4_1-(2b)-1_025_25 |
| 6 | 0,36 mm | HDI6_2-(2b)-2_036_25 |
| 8 | 0,47 mm | HDI8_3-(2b)-3_047_25 |
| 10 | 0,58 mm | HDI10_4-(2b)-4_058_25 |
You can't find the stackups you need?
We're happy to help you with your specific stackups and applications. Contact our SLIM.hdi experts now by email!