MICROVIA.hdi Stackups in
IPC-2581B Format

Download our MICROVIA.hdi standard stackups in IPC-2581B format here

17 µm copper

Layers Nominal thickness* 1 Microvia layer and PTH 2 Microvia layers and PTH 1 Microvia layer, PTH and buried via 2 Microvia layers, PTH and buried via 2 Microvia layers, PTH and buried via. Buried via starts on the inner Microvia layer
6 0,80 mm - - - - -
1,00 mm HDI6_1-4-1_0,92_17 - - - -
1,20 mm HDI6_1-4-1_1,13_17 - - - -
1,55 mm HDI6_1-4-1_1,43_17 - - - -
2,00 mm - - - - -
8 0,80 mm - - - - -
1,00 mm HDI8_1-6-1_0,88_17 - - - -
1,20 mm HDI8_1-6-1_1,18_17 HDI8_2-4-2_1,11_17 - - -
1,55 mm HDI8_1-6-1_1,48_17 HDI8_2-4-2_1,43_17 - - -
2,00 mm HDI8_1-6-1_1,66_17 - - - -
10 0,80 mm - - - - -
1,00 mm HDI10_1-8-1_1,14_17 - - - -
1,20 mm HDI10_1-8-1_1,33_17 - HDI10_1-8b-1_1,19_17 HDI10_2-6b-2_1,10_17 HDI10_2-6(8b)-2_1,07_17
1,55 mm HDI10_1-8-1_1,54_17 - HDI10_1-8b-1_1,48_17 - HDI10_2-6(8b)-2_1,52_17
12 0,80 mm - - - - -
1,00 mm - - - - -
1,20 mm HDI12_1-10-1_1,40_17 HDI12_2-8-2_1,33_17 HDI12_1-10b-1_1,33_17 HDI12_2-8b-2_1,26_17 HDI12_2-8(10b)-2_1,33_17
1,55 mm HDI12_1-10-1_1,65_17 HDI12_2-8-2_1,53_17 HDI12_1-10b-1_1,53_17 - HDI12_2-8(10b)-2_1,53_17

 

35 µm copper

Layers Nominal thickness* 1 Microvia layer and PTH 2 Microvia layers and PTH 3 Microvia layers and PTH 1 Microvia layer, PTH and buried via 2 Microvi layers, PTH and buried via 3 Microvia layers, PTH and buried via 2 Microvia layers, PTH und buried via. Buried via starts on the inner Microvia layer 3 Microvia layers, PTH and buried via. Buried Via starts on the inner Microvia layer
4 0,80 mm HDI4_1-2-1_0,91_35 - - HDI4_1-2b-1_0,90_35 - - - -
1,00 mm HDI4_1-2-1_1,01_35 - - HDI4_1-2b-1_1,00_35 - - - -
1,20 mm HDI4_1-2-1_1,23_35 - - HDI4_1-2b-1_1,22_35 - - - -
1,55 mm HDI4_1-2-1_1,49_35 - - HDI4_1-2b-1_1,49_35 - - - -
6 0,80 mm HDI6_1-4-1_0,89_35 HDI6_2-2-2_0,90_35 - HDI6_1-4b-1_0,86_35 - - - -
1,00 mm HDI6_1-4-1_1,09_35 - - - - - - -
1,20 mm HDI6_1-4-1_1,31_35 HDI6_2-2-2_1,20_35 - HDI6_1-4b-1_1,32_35 HDI6_2-2b-2_1,09_35 - HDI6_2-2(4b)-2_1,09_35 -
1,55 mm HDI6_1-4-1_1,51_35 HDI6_2-2-2_1,42_35 - HDI6_1-4b-1_1,54_35 HDI6_2-2b-2_1,41_35 - HDI6_2-2(4b)-2_1,42_35 -
2,00 mm HDI6_1-4-1_1,71_35 HDI6_2-2-2_1,69_35 - HDI6_1-4b-1_1,73_35 - - HDI6_2-2(4b)-2_1,69_35 -
8 0,80 mm - - - - - - - -
1,00 mm HDI8_1-6-1_0,98_35 HDI8_2-4-2_1,08_35 - HDI8_1-6b-1_1,00_35 HDI8_2-4b-2_1,05_35 - - -
1,20 mm HDI8_1-6-1_1,29_35 - - HDI8_1-6b-1_1,30_35 - - HDI8_2-4(6b)-2_1,08_35 -
1,55 mm HDI8_1-6-1_1,59_35 HDI8_2-4-2_1,50_35 HDI8_2-4-2_1,50_35 HDI8_1-6b-1_1,52_35 HDI8_2-4b-2_1,51_35 HDI8_3-2b-3_1,60_35 HDI8_2-4(6b)-2_1,50_35 HDI8_3-2(4b)-3_1,61_35
2,00 mm HDI8_1-6-1_1,68_35 - - HDI8_1-6b-1_1,72_35 - - HDI8_2-4(6b)-2_1,70_35 -
10 0,80 mm - - - - - - - -
1,00 mm HDI10_1-8-1_1,28_35 - - - - - - -
1,20 mm HDI10_1-8-1_1,48_35 HDI10_2-6-2_1,18_35 - HDI10_1-8b-1_1,30_35 - - HDI10_2-6(8b)-2_1,33_35 -
1,55 mm HDI10_1-8-1_1,68_35 HDI10_2-6-2_1,33_35 HDI10_3-4-3_1,59_35 HDI10_1-8b_1_1,60_35 HDI10_2-6b-2_1,59_35 HDI10_3-4b-3_1,50_35 HDI10_2-6(8b)-2_1,63_35 HDI10_3-4(6b)-3_1,59_35
2,00 mm - HDI10_2-6-2_1,63_35 - - - - - -
12 0,80 mm - - - - - - - -
1,00 mm - - - - - - - -
1,20 mm - - - - - - - -
1,55 mm HDI12_1-10-1_1,58_35 HDI12_2-8-2_1,47_35 - HDI12_1-10b-1_1,59_35 - HDI12_3-6b-3_1,58_35 HDI12_2-8(10b)-2_1,47_35 -
2,00 mm HDI12_1-10-1_1,83_35 HDI12_2-8-2_1,67_35 HDI12_3-6-3_1,67_35 - HDI12_2-8b-2_1,67_35 - HDI12_2-8(10b)-2_1,67_35 HDI12_3-6(8b)-3_1,67_35

* the actual total thickness can be found in the file name

  • Here you can find all MICROVIA.hdi stackups in IPC-2581 B format for download as a zip-file.
     

You can't find the stackups you need?
We're happy to help you with your specific stackups and applications. Contact our MICROVIA.hdi experts now by email!