Download our BASIC standard stackups in IPC-2581B format here
| Layers | Nominal thickness* | 17 µ copper | 35 µ copper |
|---|---|---|---|
| 4 | 1.00 mm | BASIC4_ML4_Tg135_0,99_17 | BASIC4_ML4_Tg135_1,03_35 |
| 1.55 mm | BASIC4_ML4_Tg135_1,59_17 | BASIC4_ML4_Tg135_1,63_35 | |
| 2.00 mm | BASIC4_ML4_Tg135_2,10_17 | BASIC4_ML4_Tg135_2,10_35 | |
| 2.40 mm | BASIC4_ML4_Tg150_2,40_17 | BASIC4_ML4_Tg150_2,40_35 | |
| 6 | 1.00 mm | BASIC6_ML6_Tg135_0,95_17 | BASIC6_ML6_Tg135_1,02_35 |
| 1.55 mm | BASIC6_ML6_Tg135_1,55_17 | BASIC6_ML6_Tg135_1,63_35 | |
| 2.00 mm | BASIC6_ML6_Tg135_2,05_17 | BASIC6_ML6_Tg135_2,04_35 | |
| 2.40 mm | BASIC6_ML6_Tg150_2,30_17 | BASIC6_ML6_Tg150_2,38_35 | |
| 8 | 1.00 mm | BASIC8_ML8_Tg135_1,01_17 | - |
| 1.55 mm | BASIC8_ML8_Tg135_1,54_17 | BASIC8_ML8_Tg135_1,65_35 | |
| 2.00 mm | BASIC8_ML8_Tg135_1,94_17 | BASIC8_ML8_Tg135_2,05_35 | |
| 2.40 mm | BASIC8_ML8_Tg150_2,32_17 | BASIC8_ML8_Tg150_2,43_35 | |
| 10 | 1.00 mm | - | - |
| 1.55 mm | BASIC10_ML10_Tg150_1,47_17 | BASIC10_ML10_Tg150_1,61_35 | |
| 2.00 mm | BASIC10_ML10_Tg150_1,94_17 | BASIC10_ML10_Tg150_2,09_35 | |
| 2.40 mm | BASIC10_ML10_Tg150_2,34_17 | BASIC10_ML10_Tg150_2,29_35 |
* the actual total thickness can be found in the filename.
You can't find the stackups you are looking for?
We're happy to help you with your specific builds and applications. Contact our BASIC solution experts by email now!