<?xml version="1.0"?>
<IPC-2581 xmlns:xsd="http://www.w3.org/2001/XMLSchema" xmlns:xsi="http://www.w3.org/2001/XMLSchema-instance" revision="B" xmlns="http://webstds.ipc.org/2581">
  <Content roleRef="Owner">
    <FunctionMode mode="USERDEF" level="1" />
    <StepRef name="PCB-DOC" />
    <LayerRef name="Top Paste" />
    <LayerRef name="Top Overlay" />
    <LayerRef name="Top Solder" />
    <LayerRef name="Top Side" />
    <LayerRef name="Dielectric 1" />
    <LayerRef name="Inner Layer 1" />
    <LayerRef name="Core 1" />
    <LayerRef name="Inner Layer 2" />
    <LayerRef name="Dielectric 2" />
    <LayerRef name="Inner Layer 3" />
    <LayerRef name="Core 2" />
    <LayerRef name="Inner Layer 4" />
    <LayerRef name="Dielectric 3" />
    <LayerRef name="Inner Layer 5" />
    <LayerRef name="Core 3" />
    <LayerRef name="Inner Layer 6" />
    <LayerRef name="Dielectric 4" />
    <LayerRef name="Inner Layer 7" />
    <LayerRef name="Core 4" />
    <LayerRef name="Inner Layer 8" />
    <LayerRef name="Dielectric 5" />
    <LayerRef name="Bottom Side" />
    <LayerRef name="Bottom Solder" />
    <LayerRef name="Bottom Overlay" />
    <LayerRef name="Bottom Paste" />
    <LayerRef name="Keep-Out Layer" />
    <LayerRef name="Mechanical 1" />
    <LayerRef name="Drill Drawing (Top Side - Bottom Side)" />
    <LayerRef name="Drill Guide (Top Side - Bottom Side)" />
    <BomRef name="BOM" />
    <DictionaryStandard units="MILLIMETER" />
    <DictionaryColor>
      <EntryColor id="LAYER_COLOR_Top Paste">
        <Color r="128" g="128" b="128" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Top Overlay">
        <Color r="255" g="255" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Top Solder">
        <Color r="128" g="0" b="128" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Top Side">
        <Color r="255" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Dielectric 1">
        <Color r="255" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Inner Layer 1">
        <Color r="0" g="128" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Core 1">
        <Color r="255" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Inner Layer 2">
        <Color r="0" g="204" b="102" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Dielectric 2">
        <Color r="255" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Inner Layer 3">
        <Color r="128" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Core 2">
        <Color r="255" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Inner Layer 4">
        <Color r="188" g="142" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Dielectric 3">
        <Color r="255" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Inner Layer 5">
        <Color r="112" g="219" b="250" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Core 3">
        <Color r="255" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Inner Layer 6">
        <Color r="128" g="0" b="128" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Dielectric 4">
        <Color r="255" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Inner Layer 7">
        <Color r="153" g="102" b="255" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Core 4">
        <Color r="255" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Inner Layer 8">
        <Color r="0" g="128" b="128" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Dielectric 5">
        <Color r="255" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Bottom Side">
        <Color r="0" g="0" b="255" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Bottom Solder">
        <Color r="255" g="0" b="255" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Bottom Overlay">
        <Color r="128" g="128" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Bottom Paste">
        <Color r="128" g="0" b="0" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Keep-Out Layer">
        <Color r="255" g="0" b="255" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Mechanical 1">
        <Color r="255" g="0" b="255" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Drill Drawing (Top Side - Bottom Side)">
        <Color r="255" g="0" b="42" />
      </EntryColor>
      <EntryColor id="LAYER_COLOR_Drill Guide (Top Side - Bottom Side)">
        <Color r="128" g="0" b="0" />
      </EntryColor>
    </DictionaryColor>
  </Content>
  <LogisticHeader>
    <Role id="Owner" roleFunction="ENGINEER" />
    <Enterprise id="Enterprise" code="UNKNOWN" />
    <Person name="Unknown" enterpriseRef="Enterprise" roleRef="Owner" />
  </LogisticHeader>
  <Bom name="BOM">
    <BomHeader assembly="Assembly" revision="Revision">
      <StepRef name="PCB-DOC" />
    </BomHeader>
  </Bom>
  <Ecad name="output PCB cad-data">
    <CadHeader units="MILLIMETER">
      <Spec name="Top Paste">
        <General type="MATERIAL" />
      </Spec>
      <Spec name="Top Overlay">
        <General type="MATERIAL" />
      </Spec>
      <Spec name="Top Solder">
        <General type="MATERIAL">
          <Property text="WE-SM-0001" />
        </General>
      </Spec>
      <Spec name="Top Side">
        <General type="MATERIAL">
          <Property text="Copper" />
        </General>
      </Spec>
      <Spec name="Dielectric 1">
        <General type="MATERIAL">
          <Property text="WE-PP-0043" />
        </General>
      </Spec>
      <Spec name="Inner Layer 1">
        <General type="MATERIAL">
          <Property text="Copper" />
        </General>
      </Spec>
      <Spec name="Core 1">
        <General type="MATERIAL">
          <Property text="WE-CO-0043" />
        </General>
      </Spec>
      <Spec name="Inner Layer 2">
        <General type="MATERIAL">
          <Property text="Copper" />
        </General>
      </Spec>
      <Spec name="Dielectric 2">
        <General type="MATERIAL">
          <Property text="WE-PP-0043" />
        </General>
      </Spec>
      <Spec name="Inner Layer 3">
        <General type="MATERIAL">
          <Property text="Copper" />
        </General>
      </Spec>
      <Spec name="Core 2">
        <General type="MATERIAL">
          <Property text="WE-CO-0043" />
        </General>
      </Spec>
      <Spec name="Inner Layer 4">
        <General type="MATERIAL">
          <Property text="Copper" />
        </General>
      </Spec>
      <Spec name="Dielectric 3">
        <General type="MATERIAL">
          <Property text="WE-PP-0043" />
        </General>
      </Spec>
      <Spec name="Inner Layer 5">
        <General type="MATERIAL">
          <Property text="Copper" />
        </General>
      </Spec>
      <Spec name="Core 3">
        <General type="MATERIAL">
          <Property text="WE-CO-0043" />
        </General>
      </Spec>
      <Spec name="Inner Layer 6">
        <General type="MATERIAL">
          <Property text="Copper" />
        </General>
      </Spec>
      <Spec name="Dielectric 4">
        <General type="MATERIAL">
          <Property text="WE-PP-0043" />
        </General>
      </Spec>
      <Spec name="Inner Layer 7">
        <General type="MATERIAL">
          <Property text="Copper" />
        </General>
      </Spec>
      <Spec name="Core 4">
        <General type="MATERIAL">
          <Property text="WE-CO-0043" />
        </General>
      </Spec>
      <Spec name="Inner Layer 8">
        <General type="MATERIAL">
          <Property text="Copper" />
        </General>
      </Spec>
      <Spec name="Dielectric 5">
        <General type="MATERIAL">
          <Property text="WE-PP-0043" />
        </General>
      </Spec>
      <Spec name="Bottom Side">
        <General type="MATERIAL">
          <Property text="Copper" />
        </General>
      </Spec>
      <Spec name="Bottom Solder">
        <General type="MATERIAL">
          <Property text="WE-SM-0001" />
        </General>
      </Spec>
      <Spec name="Bottom Overlay">
        <General type="MATERIAL" />
      </Spec>
      <Spec name="Bottom Paste">
        <General type="MATERIAL" />
      </Spec>
      <Spec name="Keep-Out Layer">
        <General type="MATERIAL" />
      </Spec>
      <Spec name="Mechanical 1">
        <General type="MATERIAL" />
      </Spec>
      <Spec name="Drill Drawing (Top Side - Bottom Side)">
        <General type="MATERIAL">
          <Property text="undefined" />
        </General>
      </Spec>
      <Spec name="Drill Guide (Top Side - Bottom Side)">
        <General type="MATERIAL">
          <Property text="undefined" />
        </General>
      </Spec>
    </CadHeader>
    <CadData>
      <Layer name="Top Paste" layerFunction="PASTEMASK" side="TOP" polarity="POSITIVE" />
      <Layer name="Top Overlay" layerFunction="LEGEND" side="TOP" polarity="POSITIVE" />
      <Layer name="Top Solder" layerFunction="SOLDERMASK" side="TOP" polarity="POSITIVE" />
      <Layer name="Top Side" layerFunction="SIGNAL" side="TOP" polarity="POSITIVE" />
      <Layer name="Dielectric 1" layerFunction="DIELCORE" side="NONE" polarity="POSITIVE" />
      <Layer name="Inner Layer 1" layerFunction="PLANE" side="NONE" polarity="POSITIVE" />
      <Layer name="Core 1" layerFunction="DIELCORE" side="NONE" polarity="POSITIVE" />
      <Layer name="Inner Layer 2" layerFunction="SIGNAL" side="INTERNAL" polarity="POSITIVE" />
      <Layer name="Dielectric 2" layerFunction="DIELCORE" side="NONE" polarity="POSITIVE" />
      <Layer name="Inner Layer 3" layerFunction="PLANE" side="NONE" polarity="POSITIVE" />
      <Layer name="Core 2" layerFunction="DIELCORE" side="NONE" polarity="POSITIVE" />
      <Layer name="Inner Layer 4" layerFunction="SIGNAL" side="INTERNAL" polarity="POSITIVE" />
      <Layer name="Dielectric 3" layerFunction="DIELCORE" side="NONE" polarity="POSITIVE" />
      <Layer name="Inner Layer 5" layerFunction="SIGNAL" side="INTERNAL" polarity="POSITIVE" />
      <Layer name="Core 3" layerFunction="DIELCORE" side="NONE" polarity="POSITIVE" />
      <Layer name="Inner Layer 6" layerFunction="PLANE" side="NONE" polarity="POSITIVE" />
      <Layer name="Dielectric 4" layerFunction="DIELCORE" side="NONE" polarity="POSITIVE" />
      <Layer name="Inner Layer 7" layerFunction="SIGNAL" side="INTERNAL" polarity="POSITIVE" />
      <Layer name="Core 4" layerFunction="DIELCORE" side="NONE" polarity="POSITIVE" />
      <Layer name="Inner Layer 8" layerFunction="PLANE" side="NONE" polarity="POSITIVE" />
      <Layer name="Dielectric 5" layerFunction="DIELCORE" side="NONE" polarity="POSITIVE" />
      <Layer name="Bottom Side" layerFunction="SIGNAL" side="BOTTOM" polarity="POSITIVE" />
      <Layer name="Bottom Solder" layerFunction="SOLDERMASK" side="BOTTOM" polarity="POSITIVE" />
      <Layer name="Bottom Overlay" layerFunction="LEGEND" side="BOTTOM" polarity="POSITIVE" />
      <Layer name="Bottom Paste" layerFunction="PASTEMASK" side="BOTTOM" polarity="POSITIVE" />
      <Layer name="Keep-Out Layer" layerFunction="DOCUMENT" side="INTERNAL" polarity="POSITIVE" />
      <Layer name="Mechanical 1" layerFunction="DOCUMENT" side="INTERNAL" polarity="POSITIVE" />
      <Layer name="Drill Drawing (Top Side - Bottom Side)" layerFunction="DOCUMENT" side="INTERNAL" polarity="POSITIVE" />
      <Layer name="Drill Guide (Top Side - Bottom Side)" layerFunction="DRILL" side="INTERNAL" polarity="POSITIVE" />
      <Stackup name="Stackup" overallThickness="1.936004" tolPlus="0" tolMinus="0" whereMeasured="OTHER">
        <StackupGroup name="PCB-DOC_AllStackupLayers" thickness="1.936004" tolPlus="0" tolMinus="0">
          <StackupLayer layerOrGroupRef="Top Paste" thickness="0" tolPlus="0" tolMinus="0" sequence="1">
            <SpecRef id="Top Paste" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Top Overlay" thickness="0" tolPlus="0" tolMinus="0" sequence="2">
            <SpecRef id="Top Overlay" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Top Solder" thickness="0.015001" tolPlus="0" tolMinus="0" sequence="3">
            <SpecRef id="Top Solder" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Top Side" thickness="0.035001" tolPlus="0" tolMinus="0" sequence="4">
            <SpecRef id="Top Side" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Dielectric 1" thickness="0.22" tolPlus="0" tolMinus="0" sequence="5">
            <SpecRef id="Dielectric 1" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Inner Layer 1" thickness="0.017" tolPlus="0" tolMinus="0" sequence="6">
            <SpecRef id="Inner Layer 1" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Core 1" thickness="0.15" tolPlus="0" tolMinus="0" sequence="7">
            <SpecRef id="Core 1" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Inner Layer 2" thickness="0.017" tolPlus="0" tolMinus="0" sequence="8">
            <SpecRef id="Inner Layer 2" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Dielectric 2" thickness="0.22" tolPlus="0" tolMinus="0" sequence="9">
            <SpecRef id="Dielectric 2" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Inner Layer 3" thickness="0.017" tolPlus="0" tolMinus="0" sequence="10">
            <SpecRef id="Inner Layer 3" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Core 2" thickness="0.15" tolPlus="0" tolMinus="0" sequence="11">
            <SpecRef id="Core 2" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Inner Layer 4" thickness="0.017" tolPlus="0" tolMinus="0" sequence="12">
            <SpecRef id="Inner Layer 4" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Dielectric 3" thickness="0.22" tolPlus="0" tolMinus="0" sequence="13">
            <SpecRef id="Dielectric 3" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Inner Layer 5" thickness="0.017" tolPlus="0" tolMinus="0" sequence="14">
            <SpecRef id="Inner Layer 5" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Core 3" thickness="0.15" tolPlus="0" tolMinus="0" sequence="15">
            <SpecRef id="Core 3" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Inner Layer 6" thickness="0.017" tolPlus="0" tolMinus="0" sequence="16">
            <SpecRef id="Inner Layer 6" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Dielectric 4" thickness="0.22" tolPlus="0" tolMinus="0" sequence="17">
            <SpecRef id="Dielectric 4" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Inner Layer 7" thickness="0.017" tolPlus="0" tolMinus="0" sequence="18">
            <SpecRef id="Inner Layer 7" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Core 4" thickness="0.15" tolPlus="0" tolMinus="0" sequence="19">
            <SpecRef id="Core 4" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Inner Layer 8" thickness="0.017" tolPlus="0" tolMinus="0" sequence="20">
            <SpecRef id="Inner Layer 8" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Dielectric 5" thickness="0.22" tolPlus="0" tolMinus="0" sequence="21">
            <SpecRef id="Dielectric 5" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Bottom Side" thickness="0.035001" tolPlus="0" tolMinus="0" sequence="22">
            <SpecRef id="Bottom Side" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Bottom Solder" thickness="0.015001" tolPlus="0" tolMinus="0" sequence="23">
            <SpecRef id="Bottom Solder" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Bottom Overlay" thickness="0" tolPlus="0" tolMinus="0" sequence="24">
            <SpecRef id="Bottom Overlay" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Bottom Paste" thickness="0" tolPlus="0" tolMinus="0" sequence="25">
            <SpecRef id="Bottom Paste" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Keep-Out Layer" thickness="0" tolPlus="0" tolMinus="0" sequence="26">
            <SpecRef id="Keep-Out Layer" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Mechanical 1" thickness="0" tolPlus="0" tolMinus="0" sequence="27">
            <SpecRef id="Mechanical 1" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Drill Drawing (Top Side - Bottom Side)" thickness="0" tolPlus="0" tolMinus="0" sequence="28">
            <SpecRef id="Drill Drawing (Top Side - Bottom Side)" />
          </StackupLayer>
          <StackupLayer layerOrGroupRef="Drill Guide (Top Side - Bottom Side)" thickness="0" tolPlus="0" tolMinus="0" sequence="29">
            <SpecRef id="Drill Guide (Top Side - Bottom Side)" />
          </StackupLayer>
        </StackupGroup>
      </Stackup>
      <Step name="PCB-DOC">
        <Datum x="0" y="0" />
        <Profile>
          <Polygon>
            <PolyBegin x="25.4" y="25.4" />
            <PolyStepSegment x="177.8" y="25.4" />
            <PolyStepSegment x="177.8" y="127" />
            <PolyStepSegment x="25.4" y="127" />
            <PolyStepSegment x="25.4" y="25.4" />
          </Polygon>
        </Profile>
        <LayerFeature layerRef="Top Paste">
          <Set>
            <ColorRef id="LAYER_COLOR_Top Paste" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Top Overlay">
          <Set>
            <ColorRef id="LAYER_COLOR_Top Overlay" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Top Solder">
          <Set>
            <ColorRef id="LAYER_COLOR_Top Solder" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Top Side">
          <Set>
            <ColorRef id="LAYER_COLOR_Top Side" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Dielectric 1">
          <Set>
            <ColorRef id="LAYER_COLOR_Dielectric 1" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Inner Layer 1">
          <Set>
            <ColorRef id="LAYER_COLOR_Inner Layer 1" />
          </Set>
          <Set net="No Net">
            <Features>
              <UserSpecial>
                <Line startX="25.4" startY="25.4" endX="25.4" endY="127">
                  <LineDesc lineEnd="ROUND" lineWidth="0.00254" lineProperty="SOLID" />
                </Line>
                <Line startX="25.4" startY="127" endX="177.8" endY="127">
                  <LineDesc lineEnd="ROUND" lineWidth="0.00254" lineProperty="SOLID" />
                </Line>
                <Line startX="177.8" startY="25.4" endX="177.8" endY="127">
                  <LineDesc lineEnd="ROUND" lineWidth="0.00254" lineProperty="SOLID" />
                </Line>
                <Line startX="25.4" startY="25.4" endX="177.8" endY="25.4">
                  <LineDesc lineEnd="ROUND" lineWidth="0.00254" lineProperty="SOLID" />
                </Line>
              </UserSpecial>
            </Features>
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Core 1">
          <Set>
            <ColorRef id="LAYER_COLOR_Core 1" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Inner Layer 2">
          <Set>
            <ColorRef id="LAYER_COLOR_Inner Layer 2" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Dielectric 2">
          <Set>
            <ColorRef id="LAYER_COLOR_Dielectric 2" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Inner Layer 3">
          <Set>
            <ColorRef id="LAYER_COLOR_Inner Layer 3" />
          </Set>
          <Set net="No Net">
            <Features>
              <UserSpecial>
                <Line startX="25.4" startY="25.4" endX="25.4" endY="127">
                  <LineDesc lineEnd="ROUND" lineWidth="0.00254" lineProperty="SOLID" />
                </Line>
                <Line startX="25.4" startY="127" endX="177.8" endY="127">
                  <LineDesc lineEnd="ROUND" lineWidth="0.00254" lineProperty="SOLID" />
                </Line>
                <Line startX="177.8" startY="25.4" endX="177.8" endY="127">
                  <LineDesc lineEnd="ROUND" lineWidth="0.00254" lineProperty="SOLID" />
                </Line>
                <Line startX="25.4" startY="25.4" endX="177.8" endY="25.4">
                  <LineDesc lineEnd="ROUND" lineWidth="0.00254" lineProperty="SOLID" />
                </Line>
              </UserSpecial>
            </Features>
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Core 2">
          <Set>
            <ColorRef id="LAYER_COLOR_Core 2" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Inner Layer 4">
          <Set>
            <ColorRef id="LAYER_COLOR_Inner Layer 4" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Dielectric 3">
          <Set>
            <ColorRef id="LAYER_COLOR_Dielectric 3" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Inner Layer 5">
          <Set>
            <ColorRef id="LAYER_COLOR_Inner Layer 5" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Core 3">
          <Set>
            <ColorRef id="LAYER_COLOR_Core 3" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Inner Layer 6">
          <Set>
            <ColorRef id="LAYER_COLOR_Inner Layer 6" />
          </Set>
          <Set net="No Net">
            <Features>
              <UserSpecial>
                <Line startX="25.4" startY="25.4" endX="25.4" endY="127">
                  <LineDesc lineEnd="ROUND" lineWidth="0.00254" lineProperty="SOLID" />
                </Line>
                <Line startX="25.4" startY="127" endX="177.8" endY="127">
                  <LineDesc lineEnd="ROUND" lineWidth="0.00254" lineProperty="SOLID" />
                </Line>
                <Line startX="177.8" startY="25.4" endX="177.8" endY="127">
                  <LineDesc lineEnd="ROUND" lineWidth="0.00254" lineProperty="SOLID" />
                </Line>
                <Line startX="25.4" startY="25.4" endX="177.8" endY="25.4">
                  <LineDesc lineEnd="ROUND" lineWidth="0.00254" lineProperty="SOLID" />
                </Line>
              </UserSpecial>
            </Features>
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Dielectric 4">
          <Set>
            <ColorRef id="LAYER_COLOR_Dielectric 4" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Inner Layer 7">
          <Set>
            <ColorRef id="LAYER_COLOR_Inner Layer 7" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Core 4">
          <Set>
            <ColorRef id="LAYER_COLOR_Core 4" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Inner Layer 8">
          <Set>
            <ColorRef id="LAYER_COLOR_Inner Layer 8" />
          </Set>
          <Set net="No Net">
            <Features>
              <UserSpecial>
                <Line startX="25.4" startY="25.4" endX="25.4" endY="127">
                  <LineDesc lineEnd="ROUND" lineWidth="0.00254" lineProperty="SOLID" />
                </Line>
                <Line startX="25.4" startY="127" endX="177.8" endY="127">
                  <LineDesc lineEnd="ROUND" lineWidth="0.00254" lineProperty="SOLID" />
                </Line>
                <Line startX="177.8" startY="25.4" endX="177.8" endY="127">
                  <LineDesc lineEnd="ROUND" lineWidth="0.00254" lineProperty="SOLID" />
                </Line>
                <Line startX="25.4" startY="25.4" endX="177.8" endY="25.4">
                  <LineDesc lineEnd="ROUND" lineWidth="0.00254" lineProperty="SOLID" />
                </Line>
              </UserSpecial>
            </Features>
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Dielectric 5">
          <Set>
            <ColorRef id="LAYER_COLOR_Dielectric 5" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Bottom Side">
          <Set>
            <ColorRef id="LAYER_COLOR_Bottom Side" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Bottom Solder">
          <Set>
            <ColorRef id="LAYER_COLOR_Bottom Solder" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Bottom Overlay">
          <Set>
            <ColorRef id="LAYER_COLOR_Bottom Overlay" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Bottom Paste">
          <Set>
            <ColorRef id="LAYER_COLOR_Bottom Paste" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Keep-Out Layer">
          <Set>
            <ColorRef id="LAYER_COLOR_Keep-Out Layer" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Mechanical 1">
          <Set>
            <ColorRef id="LAYER_COLOR_Mechanical 1" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Drill Drawing (Top Side - Bottom Side)">
          <Set>
            <ColorRef id="LAYER_COLOR_Drill Drawing (Top Side - Bottom Side)" />
          </Set>
        </LayerFeature>
        <LayerFeature layerRef="Drill Guide (Top Side - Bottom Side)">
          <Set>
            <ColorRef id="LAYER_COLOR_Drill Guide (Top Side - Bottom Side)" />
          </Set>
        </LayerFeature>
      </Step>
    </CadData>
  </Ecad>
</IPC-2581>