Voltage Converters for constant power
DC/DC Converters, also known as direct current (DC) voltage converters, are electronic devices that convert a DC voltage from one level to another. They play a central role in energy distribution and supply in vehicles – especially in modern electric and hybrid vehicles.
Our DC/DC Converters are specifically developed and qualified for use in mobile machines and commercial vehicles. As a standard solution, we offer buck converters for switch-mode operation at 24/12 V.
Other variants such as boost or buck-boost converters can be individually designed to meet your specific requirements. Share your specifications with us – we will develop the right solution for you.
| High Reliability | Energy Efficiency | Durability | Versatility | High Performance | Advanced Protection |
|---|---|---|---|---|---|
|
Stable voltage conversion ensures consistent performance, reduced downtime and maintenance costs. |
Optimized power utilization lowers energy consumption, helping to reduce operating costs.
|
Sealed design and rugged construction withstand harsh environments, extending component life.
|
Wide input voltage range and no minimum load requirements make integration easy across different vehicle platforms. |
Reliable output power up to 85°C guarantees dependable operation even under demanding thermal conditions. |
Protection against reverse polarity, over-current, over-voltage, short-circuit, and overheating for enhanced safety and reliability. |
| Type | Buck/ Step-Down Converter | Boost/ Step-up Converter | Buck-Boost / Flyback Converter |
|---|---|---|---|
| Functionality |
Converts a higher input voltage to a lower output voltage |
Increases the input voltage to a higher level |
Can either increase or decrease the voltage depending on requirements |
| Example |
Step-Down 24V main power supply for 12V infotainment system |
Step-Up 12V auxiliary battery to power 24V hydraulic control valves |
Isolated 12/24V supply for sensitive control electronics and communication modules |
| Topology | T1 | T2 | T3 |
| Article number | Description | Number of Pins | Connector | Voltage range | Mounting |
|---|---|---|---|---|---|
| A08022 | Switch Mode 24/12 V 2 A | 3 | Relay socket | 18 - 32 V DC | With bracket |
| A08867 | Switch Mode 24/12 V 25 A | 4 | ATP04-4P | 18 - 32 V DC | With screws |
| X09009 | Switch Mode 24/12 V 40 A | 6 + 4 |
AT15-6P ATP15-4P |
18 - 32 V DC | With screws |