On this page you will find information and images for your journalistic reporting.
If you have any questions, please feel free to contact us personally at any time. Here you find our Press contacts.
Würth Elektronik presents a new power inductor for automotive electronics
With the WE-MXGA inductor Würth Elektronik presents an AEC-Q200-certified component qualified for automotive applications with several impressive properties. The inductor features RDC values up to 25 percent lower and a saturation current up to 47 percent higher compared to other components currently available on the market. The compact inductor is well suited for use in lighting, infotainment systems, DC/DC converters (48 V/12 V), battery-management systems, ADAS modules, and LED headlights.
The compact, magnetically shielded SMT storage inductor WE-MXGA with the highest power density is particularly well suited for high-frequency switch-mode power supplies in modern power electronics, especially for switching regulators based on the new GaN and SiC transistor technologies. The inductor‘s low losses and high efficiency are the result of an optimized wire geometry and the innovative pressed nanocrystalline powder core material.
Two form factors
The new power inductors are available in two versions, in form factor 4020 with inductances of 0.16 to 4.7 µH and in form factor 5030 with inductances of 0.22 to 15 µH. With a current capability of up to 28 A and an operating voltage up to 80 VDC, the inductor has an operating temperature range from -40 °C up to 125 °C.
The WE-MXGA 4020 and WE-MXGA 5030 components are now available ex stock. Free-of-charge samples are available on request.
Do you have any questions, comments or requests regarding our press work?
Würth Elektronik EMV & Inductive Solutions
Sarah Hurst
Phone: +49 7942 945-5186
E-mail: sarah.hurst@we-online.com
Würth Elektronik Circuit Board Technology
Melanie Wöhrle
Phone: +49 7940 946-5932
E-mail: melanie.woehrle@we-online.com
Würth Elektronik Intelligent Power & Control Systems
Sandra Herter
Phone: +49 7940 9810-1503
E-mail: sandra.herter@we-online.com
Here you can download the press information and pictures of the company area










Reference guides, technical reports and other information material
Würth Elektronik blog
Learn more about electrical design, new technologies and current innovations in our blog.