Press

Welcome to the press center of Würth Elektronik

On this page you will find information and images for your journalistic reporting.

If you have any questions, please feel free to contact us personally at any time. Here you find our Press contacts.

13. August 2025
Components

Push-Button Switches and a Main Switch

Content you may also like

Extensions to the Würth Elektronik switch program WS-TASV and WS-RSTV

Extensions to the Würth Elektronik switch program

Würth Elektronik expands its switch program. The popular SMT-mountable short-travel push-button switches are now joined by a new size version: the “WS-TASV SMT Tact Switch 4.5*3.2 mm”. The switches are available in three versions with different actuation forces. The range of power switches is expanded with a rocker switch for a particularly space-saving device panel cut-out.

The short-travel push-buttons from Würth Elektronik are suitable both for switching functions on and off as well as for use as signal transmitters. Designed for operating temperatures from -40 to +85 °C, the tactile switches are available with actuation forces of 170, 330, and 520 gf. These short-travel switches, commonly used in remote controls, occupy an area of 4.5 × 3.2 mm and are 2.5 mm high. A new automated production process ensures strict tolerances are maintained. The service life test under full load (50 mA / 16 VDC) showed an electrical service life of 100,000 cycles. The push-button switches have also passed a 48-hour salt spray test and a five-cycle reflow soldering test. The plastic material is UL94-approved for flammability.

Rugged main switch

The new WS-RSTV (Rocker Switch THT Vertical), designed for a device panel cut-out of just 19.2 × 6.8 mm, features a 4.75 mm (0.187") quick-connect terminal. The hot-stamped color marking integrated into the plastic is available with a horizontal or vertical “1”. This switch, with an electrical service life of 10,000 cycles, has also been tested under full load. The operating temperature ranges from 0 to +85 °C. The plastic material PA66 complies with UL94 flammability test standards and has undergone a glow wire test at 850 °C in accordance with IEC 60695-2-11 under the 61058-1 standard, as well as a UV test in accordance with IEC 60068-2-5. Available certifications include UL/ENEC 61058-1 and CQC16002160972. The contact material is a silver-plated copper alloy.

Service

Both switch innovations are now available from stock without a minimum order quantity. Würth Elektronik offers free samples on request. Various documents on circuitry, safety, and test results are available on the product pages in the online catalog at www.we-online.com/components.

Share:

More news from this business unit

Press contacts

Do you have any questions, comments or requests regarding our press work?

Electronic & Electromechanical Components

Würth Elektronik EMV & Inductive Solutions
Sarah Hurst
Phone: +49 7942 945-5186
E-mail: sarah.hurst@we-online.com

Printed Circuit Boards                                                                    

Würth Elektronik Circuit Board Technology
Melanie Wöhrle
Phone: +49 7940 946-5932
E-mail: melanie.woehrle@we-online.com

Intelligent Power and Control Systems                       

Würth Elektronik Intelligent Power & Control Systems
Sandra Herter
Phone: +49 7940 9810-1503
E-mail: sandra.herter@we-online.com

Company information for download

Here you can download the press information and pictures of the company area




Picture material for download

Publications

Reference guides, technical reports and other information material

  • Reference Guides

    We have recorded our knowledge and know-how in various reference guides.

  • Application Notes

    Practical application & design notes from the electronics expert including help with schematics, EMC, reference notes and technical support.

Würth Elektronik blog

Würth Elektronik blog

Learn more about electrical design, new technologies and current innovations in our blog.

You might also be interested in