FeatherWings
Calypso IoT Design KitDesign Kit for prototyping Sensor-to-Cloud IoT applications
Sensor FeatherWingFeatherWing with temperature, absolute pressure, humidity, 3-axis acceleration sensors
IC LED FeatherWingFeatherWing with 7x15 ICLED matrix with individually programmable IC LEDs
MagI³C Power FeatherWingPower supply FeatherWing with industrial input voltages from 9V-24V and output 5V and 3.3V
Serial Bridge FeatherWingRS232/RS485 to UART bridge
SensorBLE FeatherWing KitDesign Kit for prototyping sensor to smart device applications via Bluetooth® LE
Adrastea-I FeatherWing KitLTE-M / NB-IoT Cellular FeatherWing Kit with external antennas
Daphnis-I FeatherWing Kit NEWLoRaWAN® & Proprietary (P2P, star, mesh) FeatherWing Kit
Setebos-I Wireless FeatherWing EXTENDEDFeatherWing with a combination of Bluetooth® LE 5.1 and proprietary 2.4 GHz radio with an integrated secure element
Calypso WiFi FeatherWing2.4 GHz, IEEE 802.11 b/g/n WiFi FeatherWing