Calypso & EV-Kits

WiFi Radio Module (AMB5201)

Calypso & EV-Kits
Calypso & EV-Kits

Characteristics

  • Fully featured standalone WiFi module
  • IEEE 802.11 b/g/n, 2.4 GHz
  • Small form factor: 19 x 27,5 x 4 mm
  • Industrial temperature range: -40 °C up to +85 °C
  • Low power operation to support battery operated applications
  • Sleep mode <10 μA, Power save mode < 2mA (Active network connection)
  • Output power +18 dBm peak (1DSSS)
  • Sensitivity -92 dBm (1DSSS, 8% PER)
  • Smart antenna configuration (2-in-1 Module)
  • Protocols implemented: TCP/IP(IPv4/IPv6), MQTT, SNTP, mDNS, DHCP
  • UART-to-WiFi brigde (Transparent mode)
  • RESTful API support
  • WPA3 WiFi security support
  • Remote GPIO configuration and control
  • AT Commander Tool for Calypso
  • Calypso FOTA Update
  • Wireless Connectivity SDK

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Calypso
EV-Kits
FeatherWing
IoT Design Kit
Filter article data
Filter by
 show  articles in 4 product lines
 articles in 4 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Frequency Range(MHz)
Description
dLoS(m)
PTx, e.r.p.(dBm)
Rxsens, e.r.p.(dBm)
PTx, 50 Ω(dBm)
Rxsens, 50 Ω(dBm)
VDD min.(V)
VDD max.(V)
Rb max.(kbps)
ANTConn
Evaluation Kit
Radio Module
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2610011025000
SPEC2412 - 2472, Calypso, 400 m
Simu­lation
Man­ual
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Frequency Range 2412 - 2472
DescriptionCalypso 
Line of Sight Range400 m
Output Power e.r.p.18 dBm
RX sensitivity e.r.p.-94 dBm
Output Power 50 Ohm16 dBm
RX sensitivity max.-92 dBm
Operating Supply Voltage Min.2.1 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.72200 kbps
Antenna Connector TypeRF connector pad for external antenna and internal PCB antenna 
Evaluation Kit
Radio Module –
–Check availability
2610019225001
–
Simu­lation–
Man­ual
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
DescriptionEV-Board Calypso 
–
–
–
–
–
–
–
–
–
Evaluation Kit –
Radio Module
–Check availability
2610039025001
–
Simu­lation–
Man­ual
Availability
–
Downloads1 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
DescriptionCalypso WiFi FeatherWing 
–
–
–
–
–
–
–
–
–
Evaluation Kit –
Radio Module –
–Check availability
2610059035001
–
Simu­lation–
Man­ual
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
DescriptionCalypso IoT Design Kit 
–
–
–
–
–
–
–
–
–
Evaluation Kit –
Radio Module –
–Check availability

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.


The AT command tool is a simple PC software that enables complete control of the Calypso Wi-Fi module via the AT Command interface. This tool offers an intuitive graphical user interface that enables the user to interact with the Calypso and understand the syntax and semantics of the AT command interface.
The AT command tool works out-of-the-box with the Calypso evaluation board. This tool along with the Calypso evaluation board allows quick prototyping and testing of various features of the Calypso Wi-Fi module.

Download now


Calypso Firmware Over The Air (FOTA) - This is the firmware update package for the Calypso Wi-Fi Module. The Calypso Wi-Fi Module offers secure over-the-air firmware updates to enable easy update of the firmware in the field. The update package includes the module firmware, service pack, root certificate catalogue and the files for the on-board Webserver. It is always recommended to use the latest version of the firmware. Please refer to the chapter on “Firmware Update” for instructions of updating the firmware on the Calypso Wi-Fi module.


Wi-Fi Radio Module

WLAN Module for Secure Industrial IoT Solutions

The Calypso WLAN module is a compact WiFi module based on IEEE 802.11 b/g/n with a fully featured TCP/IP stack. The edge castellation, smart antenna configuration and an easy-to-use AT command style enables easy integration into any embedded application.
The module supports IPv4 as well as IPv6 and implements several commonly used network applications like SNTP, DHPv4, DHCPv6, mDNS, HTTP(S), MQTT out of the box. Advanced security features like up to 6 simultaneous secure socket, secure boot, secure storage and secure OTA update helps provide a secure connectivity option to your application.
Whether a serial cable replacement or low power IoT application with cloud connectivity, the Calypso Wi-Fi modules offers a robust WiFi connectivity solution for industrial applications.

Features

1. Security Features
  • Secure boot
  • Secure storage fo user data
  • Security
2. Functional Features
  • Low power operation
  • Smart antenna selection
  • Firmware over the air (FOTA)
  • Provisioning
3. Connection Features
  • Hypertext transfer protocol (HTTP)
  • Calypso Wi-Fi direct (P2P)
  • Multicast DNS
  • Transport layer security (TLS) vs. secure sockets layer (SSL)
  • MQTT on module
Circle with features from Calypso Wifi Module

Videos

Calypso WiFi Radio module for industrial applications by Würth Elektronik eiSos

Videos

Calypso Wi-Fi module: UART-to-Wi-Fi bridge with a live demo

Videos

Calypso Wi-Fi module: Dynamic web content using custom REST API with a live demo

Videos

Calypso Wi-Fi module: Remote GPIO control via Web interface with a live demo

Videos

Retrofitting with FeatherWings - How to digitize your analog systems