WE-VS SMT Varistor. Fast response time. Nickel barrier for leadfree soldering.
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0402
1 0.5 0.6 0.25 SMT
0603
1.6 0.8 0.9 0.3 SMT
0805
2 1.25 1.2 0.3 SMT

Characteristics

  • Fast response time
  • No leakage current
  • Low clamping voltage
  • Almost no energy consumption in stand-by mode
  • Excellent absorption for ESD-impulses
  • Operating temperature: –40 ºC to +85 ºC
  • Nickel barrier

Applications

  • Protection of data lines
  • Protection of bus systems
  • Protection of semiconductors
  • ESD protection in accordance with EN 61000-4-2:
    – 8 kV contact discharge
    – 15 kV air discharge

Products

All
0402
0603
0805
Filter article data
Filter by
 show  article in 3 product lines
 article in 3 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
Channels
CCh typ.(pF)
CCh max.(pF)
VCh min.(V)
VCh max.(V)
VClamp typ.(V)
VESD Contact(kV)
Size
Filter Stick
Filter Bag
Design Kit
Samples
82357050100
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]10 pF
(Channel) Input Capacitance [max.]13 pF
Channel Operating Voltage [min.]-5 V
Channel Operating Voltage [max.]5 V
ESD Contact Discharge Capability8 kV
Size0402 
Filter Stick
Filter Bag
Design Kit
82357050220
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]22 pF
(Channel) Input Capacitance [max.]28.6 pF
Channel Operating Voltage [min.]-5 V
Channel Operating Voltage [max.]5 V
ESD Contact Discharge Capability8 kV
Size0402 
Filter Stick
Filter Bag
Design Kit
82357050330
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]33 pF
(Channel) Input Capacitance [max.]42.9 pF
Channel Operating Voltage [min.]-5 V
Channel Operating Voltage [max.]5 V
ESD Contact Discharge Capability8 kV
Size0402 
Filter Stick
Filter Bag
Design Kit
82357050560
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]56 pF
(Channel) Input Capacitance [max.]72.8 pF
Channel Operating Voltage [min.]-5 V
Channel Operating Voltage [max.]5 V
Clamping Voltage [typ.]55 V
ESD Contact Discharge Capability8 kV
Size0402 
Filter Stick
Filter Bag
Design Kit
82357120050
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]5 pF
(Channel) Input Capacitance [max.]9 pF
Channel Operating Voltage [min.]-12 V
Channel Operating Voltage [max.]12 V
ESD Contact Discharge Capability8 kV
Size0402 
Filter Stick
Filter Bag
Design Kit
82357120100
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]10 pF
(Channel) Input Capacitance [max.]13 pF
Channel Operating Voltage [min.]-12 V
Channel Operating Voltage [max.]12 V
ESD Contact Discharge Capability8 kV
Size0402 
Filter Stick
Filter Bag
Design Kit
82357120220
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]22 pF
(Channel) Input Capacitance [max.]28.6 pF
Channel Operating Voltage [min.]-12 V
Channel Operating Voltage [max.]12 V
ESD Contact Discharge Capability8 kV
Size0402 
Filter Stick
Filter Bag
Design Kit
82357240010
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]1 pF
(Channel) Input Capacitance [max.]1.5 pF
Channel Operating Voltage [min.]-24 V
Channel Operating Voltage [max.]24 V
ESD Contact Discharge Capability8 kV
Size0402 
Filter Stick
Filter Bag
Design Kit
82356050050
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]5 pF
(Channel) Input Capacitance [max.]9 pF
Channel Operating Voltage [min.]-5 V
Channel Operating Voltage [max.]5 V
ESD Contact Discharge Capability8 kV
Size0603 
Filter Stick
Filter Bag
Design Kit
82356050100
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]10 pF
(Channel) Input Capacitance [max.]13 pF
Channel Operating Voltage [min.]-5 V
Channel Operating Voltage [max.]5 V
ESD Contact Discharge Capability8 kV
Size0603 
Filter Stick
Filter Bag
Design Kit
82356050220
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]22 pF
(Channel) Input Capacitance [max.]28.6 pF
Channel Operating Voltage [min.]-5 V
Channel Operating Voltage [max.]5 V
ESD Contact Discharge Capability8 kV
Size0603 
Filter Stick
Filter Bag
Design Kit
82356050560
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]56 pF
(Channel) Input Capacitance [max.]72.8 pF
Channel Operating Voltage [min.]-5 V
Channel Operating Voltage [max.]5 V
ESD Contact Discharge Capability8 kV
Size0603 
Filter Stick
Filter Bag
Design Kit
82356050101
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]100 pF
(Channel) Input Capacitance [max.]130 pF
Channel Operating Voltage [min.]-5 V
Channel Operating Voltage [max.]5 V
ESD Contact Discharge Capability8 kV
Size0603 
Filter Stick
Filter Bag
Design Kit
82356120050
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]5 pF
(Channel) Input Capacitance [max.]9 pF
Channel Operating Voltage [min.]-12 V
Channel Operating Voltage [max.]12 V
ESD Contact Discharge Capability8 kV
Size0603 
Filter Stick
Filter Bag
Design Kit
82356120100
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]10 pF
(Channel) Input Capacitance [max.]13 pF
Channel Operating Voltage [min.]-12 V
Channel Operating Voltage [max.]12 V
ESD Contact Discharge Capability8 kV
Size0603 
Filter Stick
Filter Bag
Design Kit
82356120220
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]22 pF
(Channel) Input Capacitance [max.]28.6 pF
Channel Operating Voltage [min.]-12 V
Channel Operating Voltage [max.]12 V
ESD Contact Discharge Capability8 kV
Size0603 
Filter Stick
Filter Bag
Design Kit
82356120330
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]33 pF
(Channel) Input Capacitance [max.]42.9 pF
Channel Operating Voltage [min.]-12 V
Channel Operating Voltage [max.]12 V
ESD Contact Discharge Capability8 kV
Size0603 
Filter Stick
Filter Bag
Design Kit
82356240030
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]3 pF
(Channel) Input Capacitance [max.]4.5 pF
Channel Operating Voltage [min.]-24 V
Channel Operating Voltage [max.]24 V
ESD Contact Discharge Capability8 kV
Size0603 
Filter Stick
Filter Bag
Design Kit
82350120560
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]56 pF
(Channel) Input Capacitance [max.]72.8 pF
Channel Operating Voltage [min.]-12 V
Channel Operating Voltage [max.]12 V
ESD Contact Discharge Capability8 kV
Size0805 
Filter Stick
Filter Bag
Design Kit
82350120101
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Channels
(Channel) Input Capacitance [typ.]100 pF
(Channel) Input Capacitance [max.]130 pF
Channel Operating Voltage [min.]-12 V
Channel Operating Voltage [max.]12 V
ESD Contact Discharge Capability8 kV
Size0805 
Filter Stick
Filter Bag
Design Kit

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: Effective ESD protection with TVS diodes