Size | Dimensions | W (mm) | H (mm) | Material | Mount | |
---|---|---|---|---|---|---|
Type XL | 23 | 39.5 | MnZn | THT | ||
Type XXL | 28 | 44.5 | MnZn | THT |
LTSpice files
Characteristics
- Application up to 760 VAC
- High permeability MnZn core material
- Improved insulation through plastic case and winding spacer
- Design according to EN 60938-2
- Air and creepage distances ≥ 7 mm
- Same land pattern like our CMB Series size XL and CMBNC Series XXL
- Up to 22 A rated current
- Up to 38 dB attenuation
- Suppression frequency range: 5 kHz to 5 MHz
- Operating temperature: -40 °C to +125 °C
- Flammability corresponding to UL 94 V-0
- Climatic category: 40/125/21
Applications
- Power electronics
- Power line in- and output filter
- Radio interference suppression in motors
- Suppression for common mode noise
Application Notes
Products
All
Type XL
Type XXL
Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L1 (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744830007215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 21.5 | 0.7 | 3.8 | 760 | 3000 | MnZn | 42.5 | 23 | 39.5 | THT | ||
744830010185 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18.5 | 1 | 5.5 | 760 | 3000 | MnZn | 41.5 | 23 | 39.5 | THT | ||
744830017132 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 13.2 | 1.7 | 10 | 760 | 3000 | MnZn | 40 | 23 | 39.5 | THT | ||
744830025103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10.3 | 2.5 | 18 | 760 | 3000 | MnZn | 39.5 | 23 | 39.5 | THT | ||
744830039080 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 3.9 | 31 | 760 | 3000 | MnZn | 39.5 | 23 | 39.5 | THT | ||
744831010205 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 20.5 | 1 | 5.5 | 760 | 3000 | MnZn | 46.5 | 28 | 44.5 | THT | ||
744831016164 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 16.4 | 1.6 | 8.5 | 760 | 3000 | MnZn | 46.5 | 28 | 44.5 | THT | ||
744831020133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 13.3 | 2 | 13 | 760 | 3000 | MnZn | 45.5 | 28 | 44.5 | THT | ||
744831034090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 3.4 | 27 | 760 | 3000 | MnZn | 44.5 | 28 | 44.5 | THT | ||
744831047068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 4.7 | 44 | 760 | 3000 | MnZn | 44.5 | 28 | 44.5 | THT |
Order Code | Datasheet | Simulation |
---|---|---|
744830007215 | SPEC | |
744830010185 | SPEC | |
744830017132 | SPEC | |
744830025103 | SPEC | |
744830039080 | SPEC | |
744831010205 | SPEC | |
744831016164 | SPEC | |
744831020133 | SPEC | |
744831034090 | SPEC | |
744831047068 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L1 (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|
Videos
How to solve EMC problems! || The mystery of the buzzing speaker
Videos
Würth Elektronik Webinar: EMC Filters – From component to design