WL-SUMW SMT Ultraviolet Ceramic Waterclear

WL-SUMW SMT Ultraviolet Ceramic Waterclear
SizeDimen­sions3DL
(mm)
W
(mm)
H
(mm)
Mount
3535 UV-A
3.45 3.45 2 SMT
3535 UV-C
- - - SMT

Characteristics

  • High power output UV LEDs
  • Low thermal resistance
  • Peak wavelengths: 275, 365, 385, 395, 405 nm
  • Standard soldering pad footprint

Applications

  • UV-A:
  • UV-Curing
  • Printing / coating Adhesive
  • Counterfeit detection
  • Security Forensic
  • Special lighting
  • UV-C:
  • Sterilization
  • Surface disinfection
  • Water purification
  • Air purification

Products

All
3535 UV-A
3535 UV-C
Filter article data
Filter by
 show  article in 2 product lines
 article in 2 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
λPeak typ.(nm)
Φe min.(mW)
Φe typ.(mW)
Φe max.(mW)
VF typ.(V)
Chip Technology
50% typ.(°)
Samples
WL-SUMW SMT Ultraviolet Ceramic Waterclear
15335327BA250
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]275 nm
Radiant Flux [min.]1.5 mW
Radiant Flux [typ.]3 mW
Forward Voltage [typ.]6.5 V
Chip TechnologyAlGaN 
Viewing Angle Phi 0° [typ.]120 °
WL-SUMW SMT Ultraviolet Ceramic Waterclear
15335327BA252
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]275 nm
Radiant Flux [min.]8 mW
Radiant Flux [typ.]15 mW
Forward Voltage [typ.]6 V
Chip TechnologyAlGaN 
Viewing Angle Phi 0° [typ.]120 °
WL-SUMW SMT Ultraviolet Ceramic Waterclear
15335327CA452
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]275 nm
Radiant Flux [min.]13 mW
Radiant Flux [typ.]20 mW
Forward Voltage [typ.]6 V
Chip TechnologyAlGaN 
Viewing Angle Phi 0° [typ.]120 °
WL-SUMW SMT Ultraviolet Ceramic Waterclear
15335327CA554
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]275 nm
Radiant Flux [min.]40 mW
Radiant Flux [typ.]50 mW
Forward Voltage [typ.]6 V
Chip TechnologyAlGaN 
Viewing Angle Phi 0° [typ.]120 °
WL-SUMW SMT Ultraviolet Ceramic Waterclear
15335337AA350
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]365 nm
Radiant Flux [min.]700 mW
Radiant Flux [max.]1300 mW
Forward Voltage [typ.]3.8 V
Chip TechnologyAlInGaN 
Viewing Angle Phi 0° [typ.]130 °
WL-SUMW SMT Ultraviolet Ceramic Waterclear
15335338AA350
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]385 nm
Radiant Flux [min.]800 mW
Radiant Flux [max.]1300 mW
Forward Voltage [typ.]3.5 V
Chip TechnologyAlInGaN 
Viewing Angle Phi 0° [typ.]130 °
WL-SUMW SMT Ultraviolet Ceramic Waterclear
15335339AA350
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]395 nm
Radiant Flux [min.]800 mW
Radiant Flux [max.]1300 mW
Forward Voltage [typ.]3.5 V
Chip TechnologyAlInGaN 
Viewing Angle Phi 0° [typ.]130 °
WL-SUMW SMT Ultraviolet Ceramic Waterclear
15335340AA350
SPEC
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]405 nm
Radiant Flux [min.]800 mW
Radiant Flux [max.]1300 mW
Forward Voltage [typ.]3.5 V
Chip TechnologyAlInGaN 
Viewing Angle Phi 0° [typ.]130 °

Videos

Würth Elektronik Webinar: UV-LEDs for disinfection