 | | SPEC | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | GenderSocket | TypeHeader | Variantwith Cover & Card Stop | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability5 000 Mating cycles | | | |
 | | SPEC | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | GenderSocket | TypePush & Pull | – | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability1 500 Mating cycles | | | |
 | | SPEC | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Pins6 | GenderSocket | TypeHinge | – | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability5000 Mating Cycles | | Design Kit – | |
 | | SPEC | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | GenderSocket | TypeHinge | – | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability2 500 Mating cycles | | | |
 | | SPEC | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | GenderSocket | TypePush & Pull | Variantwith Card Detection | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability5 000 Mating cycles | | | |
 | | SPEC | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | GenderSocket | TypeHinge | – | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | | | |
 | | SPEC | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | GenderSocket | TypePush & Push | Variantwith Card Detection | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | | | |
 | | SPEC | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | GenderSocket | TypePush & Push | Variantwith Card Detection | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | | Design Kit – | |
 | | SPEC | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | GenderReceptacle | TypePush & Push | – | MountSMT | Operating Temperature -20 °C up to +70 °C | Durability5000 Mating Cycles | | | |
 | | SPEC | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Pins8 | GenderReceptacle | TypePush & Pull | – | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | | Design Kit – | |
 | | SPEC | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins9 | GenderSocket | TypePush & Pull | Variantwith Card Detection | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | | | |
 | | SPEC | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins9 | GenderSocket | TypePush & Push | Variantwith Card Detection | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | | | |
 | | SPEC | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins9 | GenderSocket | TypePush & Push | Variantwith Card Detection | MountSMT | Operating Temperature -40 °C up to +85 °C | Durability10 000 Mating cycles | | Design Kit – | |
 | | SPEC | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Pins9 | GenderReceptacle | TypePush & Push | – | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | | Design Kit – | |
 | | SPEC | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins11 | GenderSocket | TypePush & Pull | Variantwith Card Detection | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | | | |
 | | SPEC | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins19 | GenderSocket | TypePush & Pull | Variantwith Card Detection | MountSMT | Operating Temperature -20 °C up to +60 °C | Durability10 000 Mating cycles | | | |
 | | SPEC | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | GenderSocket | TypeHeader | – | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability5 000 Mating cycles | | Design Kit – | |
 | | SPEC | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | GenderSocket | TypeHeader | – | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability5 000 Mating cycles | | Design Kit – | |
 | | SPEC | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | GenderSocket | TypeShrouded | – | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | | | |
 | | SPEC | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | – | GenderReceptacle | TypePush & Push | – | MountSMT | Operating Temperature -40 °C up to +85 °C | Durability10 000 Mating cycles | | Design Kit – | |