WP-PLUG REDCUBE Direct Plug Terminal

Applications

  • Reversible high current Wire-to-Board connections
  • Tool-free and screwless connections
  • Mounting in very tight spaces
  • Mounting areas with difficult access
  • Battery charger
General Information
Operating Temperature-45 °C up to +125 °C
ColorBlack; Blue; Red
Insulator MaterialPBT
Contact MaterialBrass
Contact PlatingTin
Plastic Housing Flammability RatingUL94 V-0
ExecutionPress-Fit
Contact Resistance1 mΩ
Electrical Properties
IR120 A
Packaging Properties
PackagingBulk

Application Notes

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Color
IR(A)
Pins
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WP-PLUG REDCUBE Direct Plug Terminal
7464100
SPECBlack, 120 A, 12
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
ColorBlack 
Rated Current120 A
Pins12 
Design Kit
Check availability
WP-PLUG REDCUBE Direct Plug Terminal
7464200
SPECBlue, 120 A, 12
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
ColorBlue 
Rated Current120 A
Pins12 
Design Kit
Check availability
WP-PLUG REDCUBE Direct Plug Terminal
7464000
SPECRed, 120 A, 12
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
ColorRed 
Rated Current120 A
Pins12 
Design Kit
Check availability

REDCUBE Terminals - 4power!

REDCUBE Terminals - 4power!

REDCUBE terminals are the most reliable high-power contacts on the PCB level. Low contact resistance guarantees minimum self-heating. Four different designs cover all leading processing technologies and offer a wide range of applications.

 

Characteristic:

  • Flexibility in processing and connection technologies
  • Highest current ratings up to 500 A
  • Board-to-Board and Wire-to-Board solutions
  • Extremely low self-heating
  • Robust mechanical connection

REDCUBE PLUG

Applications, Features & Processing

Applications

The new quick and easy pluggable solution REDCUBE PLUG offers all press-fit advantages; it is a multiple times pluggable solution for high-current applications.

  • High current and reversible Wire-to-Board connections
  • Battery charger
  • Multiple times pluggable solutions
  • Mounting in very tight spaces
  • Mounting areas with difficult access

Outstanding Features

REDCUBE PLUG consists of a REDCUBE Terminal, surrounded by a glass fiber-reinforced plastic housing. Pushing on the top of the housing allows mating the corresponding cable connector. After actuating, the spring returns to its initial position and locks the cable connector automatically into the housing.

  • Quick and easy assembling
  • Tool-free and screwless mounting
  • Multiple times pluggable
  • Press-Fit advantages

Simple Processing

REDCUBE PLUG uses standard tools for the press-fit process. A general hexagonal crimper is used to install the contact on the wire. A special post treatment technology and specific plating of the cable connector guarantee optimal crimpingresults.

  • Standard hexagonal crimping tools
  • Gastight and strong crimp connection
  • Special plating for optimal crimping results

Assortments

Articles from this product series can be found in the following assortments:

Videos

REDCUBE Terminals - Innovative High Power Contacts

Videos

#askLorandt explains: REDCUBE PLUG for Press-Fit Technology

Videos

Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board

Videos

Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A