WA-CHFCHAD Flat Cable Clamp with Arrow-Head, Self-Adhesive

WA-CHFCHAD Flat Cable Clamp with Arrow-Head, Self-Adhesive
WA-CHFCHAD Flat Cable Clamp with Arrow-Head, Self-Adhesive

Applications

  • With lockable clamp strap
  • Snap-in to fix
  • Interior holder prevents the cable from sliding
General Information
Operating Temperature-30 °C up to +85 °C
MaterialPA66
ColorNatural
Flammability RatingUL94 V-2
Packaging Properties
PackagingBag

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Material
H(mm)
L(mm)
W(mm)
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WA-CHFCHAD Flat Cable Clamp with Arrow-Head, Self-Adhesive
524252000
SPECPA66, 18.9 mm, 45.4 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MaterialPA66 
Height18.9 mm
Length45.4 mm
Width19.8 mm
Design Kit –
–Check availability
WA-CHFCHAD Flat Cable Clamp with Arrow-Head, Self-Adhesive
524254000
SPECPA66, 10.7 mm, 45.8 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MaterialPA66 
Height10.7 mm
Length45.8 mm
Width19 mm
Design Kit
–Check availability
WA-CHFCHAD Flat Cable Clamp with Arrow-Head, Self-Adhesive
524256000
SPECPA66, 11.4 mm, 53.5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MaterialPA66 
Height11.4 mm
Length53.5 mm
Width19 mm
Design Kit –
–Check availability
WA-CHFCHAD Flat Cable Clamp with Arrow-Head, Self-Adhesive
524258000
SPECPA66, 12.9 mm, 77.6 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MaterialPA66 
Height12.9 mm
Length77.6 mm
Width19.7 mm
Design Kit –
–Check availability

Assortments

Articles from this product series can be found in the following assortments: