WE-DCT Toroidal Double Power Choke
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
SH
23 18.5 11.5

Characteristics

  • Very low RDC
  • Very low core losses
  • Saturation current higher up to 120 A
  • Low inductance drift over temperature
  • Operating temperature: –40 °C up to +125 °C
  • Coupled inductor with two identical windings
  • More variants due to parallel and series connection
  • Core material WE-Perm
  • Low leakage due to bifilar winding

Applications

  • High power switching regulators
  • Solar inverter
  • 1:1 flyback converter
  • Buck, Boost, Sepic and CUK Converter
  • Switching regulators with second unregulated output voltage

An Excellent Duet!

The WE-MCRI is an innovative molded coupled inductor with fully automated bifilar winding process. It offers an almost ideal coupling coefficient up to 0.995.

Product video and more

Products

Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
RDC1 max(mΩ)
RDC2 max(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
7448510091
SPEC0.091 µH, 0.091 µH, 14.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 10.091 µH
Inductance 20.091 µH
Rated Current14.5 A
Rated Current 214.5 A
Saturation Current120 A
DC Resistance 12.8 mΩ
DC Resistance 22.8 mΩ
DC Resistance 13.5 mΩ
DC Resistance 23.5 mΩ
Check availability
744851016
SPEC0.16 µH, 0.16 µH, 13.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 10.16 µH
Inductance 20.16 µH
Rated Current13.8 A
Rated Current 213.8 A
Saturation Current90 A
DC Resistance 13.4 mΩ
DC Resistance 23.4 mΩ
DC Resistance 14.4 mΩ
DC Resistance 24.4 mΩ
Check availability
744851027
SPEC0.27 µH, 0.27 µH, 12.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 10.27 µH
Inductance 20.27 µH
Rated Current12.3 A
Rated Current 212.3 A
Saturation Current65 A
DC Resistance 14 mΩ
DC Resistance 24 mΩ
DC Resistance 15 mΩ
DC Resistance 25 mΩ
Check availability
744851039
SPEC0.39 µH, 0.39 µH, 10.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 10.39 µH
Inductance 20.39 µH
Rated Current10.6 A
Rated Current 210.6 A
Saturation Current50 A
DC Resistance 14.7 mΩ
DC Resistance 24.7 mΩ
DC Resistance 16 mΩ
DC Resistance 26 mΩ
Check availability
744851056
SPEC0.56 µH, 0.56 µH, 9.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 10.56 µH
Inductance 20.56 µH
Rated Current9.8 A
Rated Current 29.8 A
Saturation Current40 A
DC Resistance 15.3 mΩ
DC Resistance 25.3 mΩ
DC Resistance 16.7 mΩ
DC Resistance 26.7 mΩ
Check availability
744851100
SPEC1 µH, 1 µH, 8.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 11 µH
Inductance 21 µH
Rated Current8.6 A
Rated Current 28.6 A
Saturation Current30 A
DC Resistance 17.4 mΩ
DC Resistance 27.4 mΩ
DC Resistance 18.5 mΩ
DC Resistance 28.5 mΩ
Check availability
744851220
SPEC2.2 µH, 2.2 µH, 8.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 12.2 µH
Inductance 22.2 µH
Rated Current8.6 A
Rated Current 28.6 A
Saturation Current17 A
DC Resistance 17.4 mΩ
DC Resistance 27.4 mΩ
DC Resistance 18.5 mΩ
DC Resistance 28.5 mΩ
Check availability
744851330
SPEC3.3 µH, 3.3 µH, 7.7 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 13.3 µH
Inductance 23.3 µH
Rated Current7.7 A
Rated Current 27.7 A
Saturation Current13.5 A
DC Resistance 19 mΩ
DC Resistance 29 mΩ
DC Resistance 112 mΩ
DC Resistance 212 mΩ
Check availability
744851470
SPEC4.7 µH, 4.7 µH, 7.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 14.7 µH
Inductance 24.7 µH
Rated Current7.2 A
Rated Current 27.2 A
Saturation Current11 A
DC Resistance 110.3 mΩ
DC Resistance 210.3 mΩ
DC Resistance 114 mΩ
DC Resistance 214 mΩ
Check availability
744851101
SPEC10 µH, 10 µH, 5.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 110 µH
Inductance 210 µH
Rated Current5.3 A
Rated Current 25.3 A
Saturation Current8 A
DC Resistance 118.4 mΩ
DC Resistance 218.4 mΩ
DC Resistance 122 mΩ
DC Resistance 222 mΩ
Check availability
744851221
SPEC22 µH, 22 µH, 3.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 122 µH
Inductance 222 µH
Rated Current3.5 A
Rated Current 23.5 A
Saturation Current2.7 A
DC Resistance 134 mΩ
DC Resistance 234 mΩ
DC Resistance 145 mΩ
DC Resistance 245 mΩ
Check availability
744851331
SPEC33 µH, 33 µH, 2.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 133 µH
Inductance 233 µH
Rated Current2.5 A
Rated Current 22.5 A
Saturation Current2.25 A
DC Resistance 161 mΩ
DC Resistance 261 mΩ
DC Resistance 170 mΩ
DC Resistance 270 mΩ
Check availability
744851471
SPEC47 µH, 47 µH, 1.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 147 µH
Inductance 247 µH
Rated Current1.6 A
Rated Current 21.6 A
Saturation Current2 A
DC Resistance 1130 mΩ
DC Resistance 2130 mΩ
DC Resistance 1160 mΩ
DC Resistance 2160 mΩ
Check availability
744851561
SPEC56 µH, 56 µH, 1.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 156 µH
Inductance 256 µH
Rated Current1.5 A
Rated Current 21.5 A
Saturation Current8 A
DC Resistance 1140 mΩ
DC Resistance 2140 mΩ
DC Resistance 1170 mΩ
DC Resistance 2170 mΩ
Check availability
744851102
SPEC100 µH, 100 µH, 1.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 1100 µH
Inductance 2100 µH
Rated Current1.1 A
Rated Current 21.1 A
Saturation Current1.3 A
DC Resistance 1265 mΩ
DC Resistance 2265 mΩ
DC Resistance 1290 mΩ
DC Resistance 2290 mΩ
Check availability

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Schematic representations of the REDEXPERT loss simulator

Videos

WE-MCRI – Innovative Molded Coupled Inductor by Würth Elektronik eiSos