Characteristics
- Sample kit contains components of the THT Common Mode Chokes WE-CMB NiZn Type XS, S, WE-CMB HC Type S as well as WE-CMB Type XS, S, M, L
- Free refill
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L1 (µH) | IR (A) | RDC max. (mΩ) | Samples |
---|---|---|---|---|---|---|---|---|---|
744841414 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | 14 | 4 | 15 | ||
7448421016 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | 16 | 10 | 2.7 | ||
744841330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | 30 | 3 | 26 | ||
744842932 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | 32 | 8.5 | 5.5 | ||
744842742 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | 42 | 6.5 | 8.1 | ||
744841247 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | 47 | 2 | 40 | ||
744842565 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | 65 | 5 | 13 | ||
744841210 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | 100 | 1.5 | 80 | ||
744842311 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | 110 | 3 | 31 | ||
74482210002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | – | 175 | 10 | 4 | ||
7448229004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | – | 350 | 8.5 | 7 | ||
7448227005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB HC Common Mode Power Line Choke | 450 | 6.5 | 10 | ||
7448225007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB HC Common Mode Power Line Choke | 700 | 5 | 15 | ||
744821201 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 1000 | 2 | 45 | ||
744822301 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 1000 | 3 | 35 | ||
744823601 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 1000 | 6 | 13 | ||
744824101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | – | 1000 | 10 | 7 | ||
744822222 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 2200 | 2 | 70 | ||
744823422 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 2200 | 4 | 30 | ||
744824622 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 2200 | 6 | 20 | ||
744822233 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 3300 | 1.5 | 120 | ||
744824433 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 3300 | 4 | 35 | ||
744821150 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 5000 | 1 | 220 | ||
744823305 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 5000 | 2.5 | 95 | ||
744821110 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 10000 | 0.7 | 350 | ||
744822110 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 10000 | 1 | 360 | ||
744823210 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 10000 | 2 | 125 | ||
744824310 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 10000 | 3 | 105 | ||
744821120 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 20000 | 0.5 | 1000 | ||
744822120 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 20000 | 0.5 | 540 | ||
744823220 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 20000 | 1.5 | 270 | ||
744824220 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 20000 | 2 | 220 | ||
744821039 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 39000 | 0.3 | 3000 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L1 (µH) | IR (A) | RDC max. (mΩ) | Samples |
---|