Design Kit WE-PD Performance Size 1260, 1280
Order Code 7447706
Characteristics
- AEC-Q 200 qualified
- Ultra low RDC and RAC
- Highest possible saturation current based on ferrite
- Suitable for switching frequency up to 10 MHz
- Operating temperature: -40 °C to +125 °C / +150 °C
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT(A) | RDC max.(mΩ) | fres(MHz) | Size | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| WE-PD SMT Power Inductor, 1.5 µH, 11.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1.5 µH | Rated Current11.5 A | Saturation Current20 A | DC Resistance7 mΩ | Self Resonant Frequency50.5 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 1.5 µH, 12 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1.5 µH | Rated Current12 A | Saturation Current24 A | DC Resistance5.5 mΩ | Self Resonant Frequency49.2 MHz | Size1280 | ||||
| WE-PD SMT Power Inductor, 2.2 µH, 10.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance2.2 µH | Rated Current10.2 A | Saturation Current16.5 A | DC Resistance8.5 mΩ | Self Resonant Frequency40.2 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 2.2 µH, 11 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance2.2 µH | Rated Current11 A | Saturation Current20.5 A | DC Resistance6.8 mΩ | Self Resonant Frequency41.7 MHz | Size1280 | ||||
| WE-PD SMT Power Inductor, 3.3 µH, 9.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance3.3 µH | Rated Current9.2 A | Saturation Current13.5 A | DC Resistance10 mΩ | Self Resonant Frequency32.2 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 3.3 µH, 9.4 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance3.3 µH | Rated Current9.4 A | Saturation Current17.5 A | DC Resistance9 mΩ | Self Resonant Frequency32.3 MHz | Size1280 | ||||
| WE-PD SMT Power Inductor, 4.7 µH, 8.1 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance4.7 µH | Rated Current8.1 A | Saturation Current11.5 A | DC Resistance12 mΩ | Self Resonant Frequency27.4 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 4.7 µH, 8.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance4.7 µH | Rated Current8.5 A | Saturation Current15.5 A | DC Resistance10 mΩ | Self Resonant Frequency28.8 MHz | Size1280 | ||||
| WE-PD SMT Power Inductor, 6.2 µH, 7 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance6.2 µH | Rated Current7 A | Saturation Current10 A | DC Resistance15 mΩ | Self Resonant Frequency22.5 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 6.8 µH, 6.8 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance6.8 µH | Rated Current6.8 A | Saturation Current13 A | DC Resistance14 mΩ | Self Resonant Frequency19.1 MHz | Size1280 | ||||
| WE-PD SMT Power Inductor, 10 µH, 5.8 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance10 µH | Rated Current5.8 A | Saturation Current7.8 A | DC Resistance20 mΩ | Self Resonant Frequency17.6 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 10 µH, 5.6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance10 µH | Rated Current5.6 A | Saturation Current11 A | DC Resistance21 mΩ | Self Resonant Frequency15.1 MHz | Size1280 | ||||
| WE-PD SMT Power Inductor, 15 µH, 4.7 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance15 µH | Rated Current4.7 A | Saturation Current6.4 A | DC Resistance28 mΩ | Self Resonant Frequency13.9 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 15 µH, 4.7 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance15 µH | Rated Current4.7 A | Saturation Current9 A | DC Resistance26.5 mΩ | Self Resonant Frequency13.2 MHz | Size1280 | ||||
| WE-PD SMT Power Inductor, 22 µH, 3.7 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance22 µH | Rated Current3.7 A | Saturation Current5.2 A | DC Resistance41 mΩ | Self Resonant Frequency11 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 22 µH, 4 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance22 µH | Rated Current4 A | Saturation Current7.4 A | DC Resistance36 mΩ | Self Resonant Frequency10.2 MHz | Size1280 | ||||
| WE-PD SMT Power Inductor, 33 µH, 3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance33 µH | Rated Current3 A | Saturation Current4.2 A | DC Resistance60 mΩ | Self Resonant Frequency9.2 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 33 µH, 3.15 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance33 µH | Rated Current3.15 A | Saturation Current6.1 A | DC Resistance53 mΩ | Self Resonant Frequency8.3 MHz | Size1280 | ||||
| WE-PD SMT Power Inductor, 47 µH, 2.7 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance47 µH | Rated Current2.7 A | Saturation Current3.6 A | DC Resistance72 mΩ | Self Resonant Frequency7.5 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 47 µH, 2.9 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance47 µH | Rated Current2.9 A | Saturation Current5.1 A | DC Resistance63 mΩ | Self Resonant Frequency7.2 MHz | Size1280 | ||||
| WE-PD SMT Power Inductor, 68 µH, 2.3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance68 µH | Rated Current2.3 A | Saturation Current3 A | DC Resistance97 mΩ | Self Resonant Frequency6.5 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 68 µH, 2.45 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance68 µH | Rated Current2.45 A | Saturation Current4.2 A | DC Resistance90 mΩ | Self Resonant Frequency5.5 MHz | Size1280 | ||||
| WE-PD SMT Power Inductor, 100 µH, 1.9 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance100 µH | Rated Current1.9 A | Saturation Current2.5 A | DC Resistance140 mΩ | Self Resonant Frequency5.2 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 100 µH, 2.1 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance100 µH | Rated Current2.1 A | Saturation Current3.5 A | DC Resistance120 mΩ | Self Resonant Frequency4.3 MHz | Size1280 | ||||
| WE-PD SMT Power Inductor, 150 µH, 1.55 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance150 µH | Rated Current1.55 A | Saturation Current2 A | DC Resistance200 mΩ | Self Resonant Frequency4.2 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 150 µH, 1.65 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance150 µH | Rated Current1.65 A | Saturation Current2.8 A | DC Resistance190 mΩ | Self Resonant Frequency3.5 MHz | Size1280 | ||||
| WE-PD SMT Power Inductor, 220 µH, 1.25 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance220 µH | Rated Current1.25 A | Saturation Current1.7 A | DC Resistance310 mΩ | Self Resonant Frequency3.3 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 220 µH, 1.35 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance220 µH | Rated Current1.35 A | Saturation Current2.35 A | DC Resistance265 mΩ | Self Resonant Frequency2.9 MHz | Size1280 | ||||
| WE-PD SMT Power Inductor, 330 µH, 1.05 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance330 µH | Rated Current1.05 A | Saturation Current1.4 A | DC Resistance450 mΩ | Self Resonant Frequency2.6 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 330 µH, 1.08 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance330 µH | Rated Current1.08 A | Saturation Current1.9 A | DC Resistance410 mΩ | Self Resonant Frequency2.1 MHz | Size1280 | ||||
| WE-PD SMT Power Inductor, 470 µH, 0.86 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance470 µH | Rated Current0.86 A | Saturation Current1.15 A | DC Resistance610 mΩ | Self Resonant Frequency2.3 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 470 µH, 0.93 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance470 µH | Rated Current0.93 A | Saturation Current1.6 A | DC Resistance540 mΩ | Self Resonant Frequency1.9 MHz | Size1280 | ||||
| WE-PD SMT Power Inductor, 1000 µH, 0.6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1000 µH | Rated Current0.6 A | Saturation Current0.8 A | DC Resistance1250 mΩ | Self Resonant Frequency1.45 MHz | Size1260 | ||||
| WE-PD SMT Power Inductor, 1000 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1000 µH | – | – | DC Resistance1090 mΩ | Self Resonant Frequency1.2 MHz | Size1280 |
