WE-PD2 SMT Power Inductor
SizeDimen­sions3DL
(mm)
W
(mm)
H
(mm)
MaterialMount
1054
9 10 5.4 NiZn SMT
3521
3 3.5 2.1 NiZn SMT
4532
4 4.5 3.2 NiZn SMT
5848
5.2 5.8 4.5 NiZn SMT
7850
7 7.8 5 - SMT

Characteristics

  • Open size
  • Saturation currents up to 14 A
  • Low tolerances at high inductance values
  • Operating temperature: –40 °C to +125 °C
  • Recommended solder profile: Reflow

Applications

  • Switching regulators with low operating voltages (graphic cards, embedded PC-Cards, mainboards)
  • Integrated DC/DC converter
  • Optimal attenuation in MHz frequency range

Products

All
1054
3521
4532
5848
7850
Filter article data
Filter by
 show  article in 5 product lines
 article in 5 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
L(µH)
IR(A)
IRP,40K(A)
ISAT(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(Ω)
fres(MHz)
Design Kit
Samples
7447730
1 µH, 4 A, 5.55 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current4 A
Performance Rated Current5.55 A
Saturation Current5.72 A
Saturation Current @ 10%5.72 A
Saturation Current @ 30%6.6 A
DC Resistance0.049 Ω
Self Resonant Frequency110 MHz
Design Kit
7447732010
1 µH, 2.55 A, 3 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current2.55 A
Performance Rated Current3 A
Saturation Current3.7 A
Saturation Current @ 10%3.7 A
Saturation Current @ 30%4.3 A
DC Resistance0.05 Ω
Self Resonant Frequency160 MHz
Design Kit
744776012
1.2 µH, 6 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1.2 µH
Rated Current6 A
Saturation Current11 A
DC Resistance0.009 Ω
Self Resonant Frequency110 MHz
Design Kit
744773014
1.4 µH, 3.4 A, 4.45 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1.4 µH
Rated Current3.4 A
Performance Rated Current4.45 A
Saturation Current5.04 A
Saturation Current @ 10%5.04 A
Saturation Current @ 30%5.8 A
DC Resistance0.056 Ω
Self Resonant Frequency103 MHz
Design Kit
7447732015
1.5 µH, 2.08 A, 2.5 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1.5 µH
Rated Current2.08 A
Performance Rated Current2.5 A
Saturation Current3.05 A
Saturation Current @ 10%3.05 A
Saturation Current @ 30%3.6 A
DC Resistance0.07 Ω
Self Resonant Frequency130 MHz
Design Kit
744773018
1.8 µH, 2.7 A, 3.9 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1.8 µH
Rated Current2.7 A
Performance Rated Current3.9 A
Saturation Current3.6 A
Saturation Current @ 10%4.4 A
Saturation Current @ 30%5.1 A
DC Resistance0.064 Ω
Self Resonant Frequency95 MHz
Design Kit
744773022
2.2 µH, 2.5 A, 3.5 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current2.5 A
Performance Rated Current3.5 A
Saturation Current3.38 A
Saturation Current @ 10%4.1 A
Saturation Current @ 30%4.7 A
DC Resistance0.071 Ω
Self Resonant Frequency85 MHz
Design Kit
744774022
2.2 µH, 4.6 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current4.6 A
Saturation Current8.2 A
DC Resistance0.041 Ω
Self Resonant Frequency54 MHz
Design Kit
7447732022
2.2 µH, 1.71 A, 2.2 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current1.71 A
Performance Rated Current2.2 A
Saturation Current2.54 A
Saturation Current @ 10%2.54 A
Saturation Current @ 30%3 A
DC Resistance0.09 Ω
Self Resonant Frequency100 MHz
Design Kit
744776025
2.5 µH, 5.3 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.5 µH
Rated Current5.3 A
Saturation Current8 A
DC Resistance0.012 Ω
Self Resonant Frequency65 MHz
Design Kit
744773027
2.7 µH, 2.25 A, 3.25 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.7 µH
Rated Current2.25 A
Performance Rated Current3.25 A
Saturation Current2.97 A
Saturation Current @ 10%3.5 A
Saturation Current @ 30%4.05 A
DC Resistance0.079 Ω
Self Resonant Frequency72 MHz
Design Kit
744774027
2.7 µH, 4 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.7 µH
Rated Current4 A
Saturation Current8 A
DC Resistance0.045 Ω
Self Resonant Frequency50 MHz
Design Kit
744773033
3.3 µH, 2 A, 3.15 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current2 A
Performance Rated Current3.15 A
Saturation Current2.88 A
Saturation Current @ 10%3.3 A
Saturation Current @ 30%3.8 A
DC Resistance0.086 Ω
Self Resonant Frequency65 MHz
Design Kit
744774033
3.3 µH, 4 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current4 A
Saturation Current7.5 A
DC Resistance0.06 Ω
Self Resonant Frequency43 MHz
Design Kit
744776033
3.3 µH, 5 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current5 A
Saturation Current7 A
DC Resistance0.014 Ω
Self Resonant Frequency45 MHz
Design Kit
7447732033
3.3 µH, 1.39 A, 1.9 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current1.39 A
Performance Rated Current1.9 A
Saturation Current2.09 A
Saturation Current @ 10%2.09 A
Saturation Current @ 30%2.45 A
DC Resistance0.12 Ω
Self Resonant Frequency80 MHz
Design Kit
744773039
3.9 µH, 1.88 A, 2.7 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance3.9 µH
Rated Current1.88 A
Performance Rated Current2.7 A
Saturation Current2.57 A
Saturation Current @ 10%3.1 A
Saturation Current @ 30%3.55 A
DC Resistance0.094 Ω
Self Resonant Frequency61 MHz
Design Kit
744773047
4.7 µH, 1.82 A, 2.6 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.82 A
Performance Rated Current2.6 A
Saturation Current2.46 A
Saturation Current @ 10%2.9 A
Saturation Current @ 30%3.3 A
DC Resistance0.11 Ω
Self Resonant Frequency50 MHz
Design Kit
744774047
4.7 µH, 3 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current3 A
Saturation Current5.5 A
DC Resistance0.071 Ω
Self Resonant Frequency33 MHz
Design Kit
744776047
4.7 µH, 5 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current5 A
Saturation Current6 A
DC Resistance0.017 Ω
Self Resonant Frequency41 MHz
Design Kit
7447732047
4.7 µH, 1.16 A, 1.6 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.16 A
Performance Rated Current1.6 A
Saturation Current1.77 A
Saturation Current @ 10%1.77 A
Saturation Current @ 30%2.1 A
DC Resistance0.16 Ω
Self Resonant Frequency70 MHz
Design Kit
744773056
5.6 µH, 1.58 A, 2.4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance5.6 µH
Rated Current1.58 A
Performance Rated Current2.4 A
Saturation Current2.43 A
Saturation Current @ 10%2.43 A
Saturation Current @ 30%2.8 A
DC Resistance0.126 Ω
Self Resonant Frequency48 MHz
Design Kit
744776056
5.6 µH, 4.8 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance5.6 µH
Rated Current4.8 A
Saturation Current5.5 A
DC Resistance0.019 Ω
Self Resonant Frequency38 MHz
Design Kit
744773068
6.8 µH, 1.54 A, 2.3 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current1.54 A
Performance Rated Current2.3 A
Saturation Current2.1 A
Saturation Current @ 10%2.1 A
Saturation Current @ 30%2.4 A
DC Resistance0.131 Ω
Self Resonant Frequency41 MHz
Design Kit
744774068
6.8 µH, 2.4 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current2.4 A
Saturation Current5 A
DC Resistance0.082 Ω
Self Resonant Frequency28 MHz
Design Kit
744776068
6.8 µH, 4.4 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current4.4 A
Saturation Current5 A
DC Resistance0.022 Ω
Self Resonant Frequency34 MHz
Design Kit
7447732068
6.8 µH, 0.96 A, 1.4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current0.96 A
Performance Rated Current1.4 A
Saturation Current1.48 A
Saturation Current @ 10%1.48 A
Saturation Current @ 30%1.78 A
DC Resistance0.21 Ω
Self Resonant Frequency55 MHz
Design Kit
744773082
8.2 µH, 1.5 A, 1.85 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance8.2 µH
Rated Current1.5 A
Performance Rated Current1.85 A
Saturation Current1.8 A
Saturation Current @ 10%1.8 A
Saturation Current @ 30%2.08 A
DC Resistance0.146 Ω
Self Resonant Frequency38 MHz
Design Kit
744776082
8.2 µH, 4.2 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance8.2 µH
Rated Current4.2 A
Saturation Current4.25 A
DC Resistance0.026 Ω
Self Resonant Frequency25 MHz
Design Kit
74477310
10 µH, 1.45 A, 1.8 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current1.45 A
Performance Rated Current1.8 A
Saturation Current1.74 A
Saturation Current @ 10%1.74 A
Saturation Current @ 30%2 A
DC Resistance0.182 Ω
Self Resonant Frequency37 MHz
Design Kit
74477410
10 µH, 2.2 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current2.2 A
Saturation Current2.5 A
DC Resistance0.1 Ω
Self Resonant Frequency26 MHz
Design Kit
74477510
10 µH, 2.3 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current2.3 A
Saturation Current2.95 A
DC Resistance0.07 Ω
Self Resonant Frequency28 MHz
Design Kit
74477610
10 µH, 2.98 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current2.98 A
Saturation Current3.24 A
DC Resistance0.06 Ω
Self Resonant Frequency24 MHz
Design Kit
7447732110
10 µH, 0.8 A, 1.15 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current0.8 A
Performance Rated Current1.15 A
Saturation Current1.23 A
Saturation Current @ 10%1.23 A
Saturation Current @ 30%1.45 A
DC Resistance0.3 Ω
Self Resonant Frequency45 MHz
Design Kit
744773112
12 µH, 1.28 A, 1.55 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance12 µH
Rated Current1.28 A
Performance Rated Current1.55 A
Saturation Current1.62 A
Saturation Current @ 10%1.62 A
Saturation Current @ 30%1.85 A
DC Resistance0.21 Ω
Self Resonant Frequency32 MHz
Design Kit
744774112
12 µH, 2 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance12 µH
Rated Current2 A
Saturation Current1.94 A
DC Resistance0.11 Ω
Self Resonant Frequency24 MHz
Design Kit
744775112
12 µH, 2.18 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance12 µH
Rated Current2.18 A
Saturation Current2.2 A
DC Resistance0.08 Ω
Self Resonant Frequency26 MHz
Design Kit
744776112
12 µH, 2.72 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance12 µH
Rated Current2.72 A
Saturation Current3.15 A
DC Resistance0.07 Ω
Self Resonant Frequency23 MHz
Design Kit
744773115
15 µH, 1.2 A, 1.35 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current1.2 A
Performance Rated Current1.35 A
Saturation Current1.46 A
Saturation Current @ 10%1.46 A
Saturation Current @ 30%1.65 A
DC Resistance0.235 Ω
Self Resonant Frequency26 MHz
Design Kit
744774115
15 µH, 1.53 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current1.53 A
Saturation Current1.9 A
DC Resistance0.14 Ω
Self Resonant Frequency23 MHz
Design Kit
744775115
15 µH, 1.93 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current1.93 A
Saturation Current2.23 A
DC Resistance0.09 Ω
Self Resonant Frequency20 MHz
Design Kit
744776115
15 µH, 2.47 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current2.47 A
Saturation Current2.88 A
DC Resistance0.08 Ω
Self Resonant Frequency20 MHz
Design Kit
7447732115
15 µH, 0.64 A, 0.95 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current0.64 A
Performance Rated Current0.95 A
Saturation Current1.01 A
Saturation Current @ 10%1.01 A
Saturation Current @ 30%1.18 A
DC Resistance0.43 Ω
Self Resonant Frequency36 MHz
Design Kit
744773118
18 µH, 1.1 A, 1.25 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance18 µH
Rated Current1.1 A
Performance Rated Current1.25 A
Saturation Current1.29 A
Saturation Current @ 10%1.29 A
Saturation Current @ 30%1.49 A
DC Resistance0.338 Ω
Self Resonant Frequency23 MHz
Design Kit
744774118
18 µH, 1.45 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance18 µH
Rated Current1.45 A
Saturation Current1.69 A
DC Resistance0.15 Ω
Self Resonant Frequency21 MHz
Design Kit
744775118
18 µH, 1.89 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance18 µH
Rated Current1.89 A
Saturation Current2.14 A
DC Resistance0.1 Ω
Self Resonant Frequency19 MHz
Design Kit
744776118
18 µH, 2.36 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance18 µH
Rated Current2.36 A
Saturation Current2.43 A
DC Resistance0.09 Ω
Self Resonant Frequency19 MHz
Design Kit
744773122
22 µH, 1 A, 1.2 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current1 A
Performance Rated Current1.2 A
Saturation Current1.22 A
Saturation Current @ 10%1.22 A
Saturation Current @ 30%1.42 A
DC Resistance0.37 Ω
Self Resonant Frequency20 MHz
Design Kit
744774122
22 µH, 1.28 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current1.28 A
Saturation Current1.53 A
DC Resistance0.18 Ω
Self Resonant Frequency16 MHz
Design Kit
744775122
22 µH, 1.76 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current1.76 A
Saturation Current1.81 A
DC Resistance0.11 Ω
Self Resonant Frequency17.5 MHz
Design Kit
744776122
22 µH, 2.04 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current2.04 A
Saturation Current2.07 A
DC Resistance0.1 Ω
Self Resonant Frequency16 MHz
Design Kit
7447732122
22 µH, 0.53 A, 0.7 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current0.53 A
Performance Rated Current0.7 A
Saturation Current0.84 A
Saturation Current @ 10%0.84 A
Saturation Current @ 30%0.97 A
DC Resistance0.7 Ω
Self Resonant Frequency28 MHz
Design Kit
744773127
27 µH, 0.94 A, 1.05 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance27 µH
Rated Current0.94 A
Performance Rated Current1.05 A
Saturation Current1 A
Saturation Current @ 10%1.15 A
Saturation Current @ 30%1.32 A
DC Resistance0.522 Ω
Self Resonant Frequency21 MHz
Design Kit
744774127
27 µH, 1.19 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance27 µH
Rated Current1.19 A
Saturation Current1.4 A
DC Resistance0.2 Ω
Self Resonant Frequency15 MHz
Design Kit
744775127
27 µH, 1.48 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance27 µH
Rated Current1.48 A
Saturation Current1.62 A
DC Resistance0.12 Ω
Self Resonant Frequency15.5 MHz
Design Kit
744776127
27 µH, 1.95 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance27 µH
Rated Current1.95 A
Saturation Current1.98 A
DC Resistance0.11 Ω
Self Resonant Frequency15 MHz
Design Kit
744773133
33 µH, 0.86 A, 1 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current0.86 A
Performance Rated Current1 A
Saturation Current0.9 A
Saturation Current @ 10%1.1 A
Saturation Current @ 30%1.26 A
DC Resistance0.54 Ω
Self Resonant Frequency20 MHz
Design Kit
744774133
33 µH, 1.09 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current1.09 A
Saturation Current1.17 A
DC Resistance0.23 Ω
Self Resonant Frequency14 MHz
Design Kit
744775133
33 µH, 1.35 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current1.35 A
Saturation Current1.47 A
DC Resistance0.13 Ω
Self Resonant Frequency14.5 MHz
Design Kit
744776133
33 µH, 1.78 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current1.78 A
Saturation Current1.89 A
DC Resistance0.12 Ω
Self Resonant Frequency13 MHz
Design Kit
7447732133
33 µH, 0.43 A, 0.6 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current0.43 A
Performance Rated Current0.6 A
Saturation Current0.7 A
Saturation Current @ 10%0.7 A
Saturation Current @ 30%0.83 A
DC Resistance0.97 Ω
Self Resonant Frequency24 MHz
Design Kit
744773139
39 µH, 0.77 A, 0.9 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance39 µH
Rated Current0.77 A
Performance Rated Current0.9 A
Saturation Current0.87 A
Saturation Current @ 10%0.95 A
Saturation Current @ 30%1.1 A
DC Resistance0.587 Ω
Self Resonant Frequency15 MHz
Design Kit
744774139
39 µH, 0.94 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance39 µH
Rated Current0.94 A
Saturation Current1.1 A
DC Resistance0.32 Ω
Self Resonant Frequency12 MHz
Design Kit
744775139
39 µH, 1.25 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance39 µH
Rated Current1.25 A
Saturation Current1.33 A
DC Resistance0.16 Ω
Self Resonant Frequency12.5 MHz
Design Kit
744776139
39 µH, 1.62 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance39 µH
Rated Current1.62 A
Saturation Current1.8 A
DC Resistance0.14 Ω
Self Resonant Frequency12 MHz
Design Kit
744773147
47 µH, 0.68 A, 0.8 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.68 A
Performance Rated Current0.8 A
Saturation Current0.77 A
Saturation Current @ 10%0.85 A
Saturation Current @ 30%0.98 A
DC Resistance0.844 Ω
Self Resonant Frequency17 MHz
Design Kit
744774147
47 µH, 0.86 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.86 A
Saturation Current1 A
DC Resistance0.37 Ω
Self Resonant Frequency11.5 MHz
Design Kit
744775147
47 µH, 1.17 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current1.17 A
Saturation Current1.24 A
DC Resistance0.18 Ω
Self Resonant Frequency12 MHz
Design Kit
744776147
47 µH, 1.45 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current1.45 A
Saturation Current1.62 A
DC Resistance0.17 Ω
Self Resonant Frequency11 MHz
Design Kit
7447732147
47 µH, 0.36 A, 0.5 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.36 A
Performance Rated Current0.5 A
Saturation Current0.59 A
Saturation Current @ 10%0.59 A
Saturation Current @ 30%0.69 A
DC Resistance1.33 Ω
Self Resonant Frequency20 MHz
Design Kit
744773156
56 µH, 0.64 A, 0.7 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance56 µH
Rated Current0.64 A
Performance Rated Current0.7 A
Saturation Current0.75 A
Saturation Current @ 10%0.82 A
Saturation Current @ 30%0.94 A
DC Resistance0.937 Ω
Self Resonant Frequency16 MHz
Design Kit
744774156
56 µH, 0.77 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance56 µH
Rated Current0.77 A
Saturation Current0.9 A
DC Resistance0.42 Ω
Self Resonant Frequency10 MHz
Design Kit
744775156
56 µH, 1.04 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance56 µH
Rated Current1.04 A
Saturation Current1.14 A
DC Resistance0.24 Ω
Self Resonant Frequency10.5 MHz
Design Kit
744776156
56 µH, 1.36 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance56 µH
Rated Current1.36 A
Saturation Current1.53 A
DC Resistance0.19 Ω
Self Resonant Frequency10 MHz
Design Kit
744773168
68 µH, 0.56 A, 0.65 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current0.56 A
Performance Rated Current0.65 A
Saturation Current0.68 A
Saturation Current @ 10%0.75 A
Saturation Current @ 30%0.86 A
DC Resistance1.117 Ω
Self Resonant Frequency13 MHz
Design Kit
744774168
68 µH, 0.64 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current0.64 A
Saturation Current0.86 A
DC Resistance0.46 Ω
Self Resonant Frequency10 MHz
Design Kit
744775168
68 µH, 0.99 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current0.99 A
Saturation Current1.05 A
DC Resistance0.28 Ω
Self Resonant Frequency9.7 MHz
Design Kit
744776168
68 µH, 1.19 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current1.19 A
Saturation Current1.49 A
DC Resistance0.22 Ω
Self Resonant Frequency9 MHz
Design Kit
7447732168
68 µH, 0.3 A, 0.4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current0.3 A
Performance Rated Current0.4 A
Saturation Current0.49 A
Saturation Current @ 10%0.49 A
Saturation Current @ 30%0.57 A
DC Resistance1.8 Ω
Self Resonant Frequency16 MHz
Design Kit
744774182
82 µH, 0.6 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance82 µH
Rated Current0.6 A
Saturation Current0.72 A
DC Resistance0.6 Ω
Self Resonant Frequency8 MHz
Design Kit
744775182
82 µH, 0.9 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance82 µH
Rated Current0.9 A
Saturation Current0.95 A
DC Resistance0.37 Ω
Self Resonant Frequency8.6 MHz
Design Kit
744776182
82 µH, 1.11 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance82 µH
Rated Current1.11 A
Saturation Current1.17 A
DC Resistance0.25 Ω
Self Resonant Frequency8 MHz
Design Kit
74477420
100 µH, 0.57 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.57 A
Saturation Current0.68 A
DC Resistance0.65 Ω
Self Resonant Frequency7.5 MHz
Design Kit
74477520
100 µH, 0.77 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.77 A
Saturation Current0.86 A
DC Resistance0.43 Ω
Self Resonant Frequency8 MHz
Design Kit
74477620
100 µH, 1.02 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current1.02 A
Saturation Current1.1 A
DC Resistance0.35 Ω
Self Resonant Frequency7.5 MHz
Design Kit
7447732210
100 µH, 0.24 A, 0.3 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.24 A
Performance Rated Current0.3 A
Saturation Current0.41 A
Saturation Current @ 10%0.41 A
Saturation Current @ 30%0.47 A
DC Resistance2.8 Ω
Self Resonant Frequency12 MHz
Design Kit
744774212
120 µH, 0.49 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance120 µH
Rated Current0.49 A
Saturation Current0.63 A
DC Resistance0.93 Ω
Self Resonant Frequency7 MHz
Design Kit
744775210
120 µH, 0.67 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance120 µH
Rated Current0.67 A
Saturation Current0.81 A
DC Resistance0.47 Ω
Self Resonant Frequency7 MHz
Design Kit
744776212
120 µH, 0.94 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance120 µH
Rated Current0.94 A
Saturation Current0.99 A
DC Resistance0.4 Ω
Self Resonant Frequency6.5 MHz
Design Kit
744774215
150 µH, 0.46 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance150 µH
Rated Current0.46 A
Saturation Current0.54 A
DC Resistance1.1 Ω
Self Resonant Frequency6.5 MHz
Design Kit
744775215
150 µH, 0.6 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance150 µH
Rated Current0.6 A
Saturation Current0.71 A
DC Resistance0.64 Ω
Self Resonant Frequency6.2 MHz
Design Kit
744776215
150 µH, 0.81 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance150 µH
Rated Current0.81 A
Saturation Current0.9 A
DC Resistance0.47 Ω
Self Resonant Frequency6 MHz
Design Kit
744774218
180 µH, 0.42 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance180 µH
Rated Current0.42 A
Saturation Current0.5 A
DC Resistance1.38 Ω
Self Resonant Frequency5.8 MHz
Design Kit
744775218
180 µH, 0.55 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance180 µH
Rated Current0.55 A
Saturation Current0.57 A
DC Resistance0.71 Ω
Self Resonant Frequency5.8 MHz
Design Kit
744776218
180 µH, 0.76 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance180 µH
Rated Current0.76 A
Saturation Current0.78 A
DC Resistance0.63 Ω
Self Resonant Frequency5.4 MHz
Design Kit
744774222
220 µH, 0.42 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.42 A
Saturation Current0.47 A
DC Resistance1.57 Ω
Self Resonant Frequency5 MHz
Design Kit
744775222
220 µH, 0.51 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.51 A
Saturation Current0.56 A
DC Resistance0.96 Ω
Self Resonant Frequency5.4 MHz
Design Kit
744776222
220 µH, 0.67 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.67 A
Saturation Current0.77 A
DC Resistance0.73 Ω
Self Resonant Frequency5 MHz
Design Kit
744775227
270 µH, 0.47 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance270 µH
Rated Current0.47 A
Saturation Current0.51 A
DC Resistance1.11 Ω
Self Resonant Frequency4.7 MHz
Design Kit
744776227
270 µH, 0.62 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance270 µH
Rated Current0.62 A
Saturation Current0.68 A
DC Resistance0.97 Ω
Self Resonant Frequency4.3 MHz
Design Kit
744775233
330 µH, 0.43 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance330 µH
Rated Current0.43 A
Saturation Current0.48 A
DC Resistance1.26 Ω
Self Resonant Frequency4.2 MHz
Design Kit
744776233
330 µH, 0.52 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance330 µH
Rated Current0.52 A
Saturation Current0.59 A
DC Resistance1.15 Ω
Self Resonant Frequency4.1 MHz
Design Kit
744775239
390 µH, 0.38 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance390 µH
Rated Current0.38 A
Saturation Current0.43 A
DC Resistance1.77 Ω
Self Resonant Frequency3.9 MHz
Design Kit
744776239
390 µH, 0.49 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance390 µH
Rated Current0.49 A
Saturation Current0.54 A
DC Resistance1.3 Ω
Self Resonant Frequency3.9 MHz
Design Kit
744775247
470 µH, 0.36 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.36 A
Saturation Current0.38 A
DC Resistance1.96 Ω
Self Resonant Frequency3.4 MHz
Design Kit
744776247
470 µH, 0.44 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.44 A
Saturation Current0.5 A
DC Resistance1.48 Ω
Self Resonant Frequency3.4 MHz
Design Kit
744776256
560 µH, 0.39 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance560 µH
Rated Current0.39 A
Saturation Current0.47 A
DC Resistance1.9 Ω
Self Resonant Frequency3 MHz
Design Kit
744776260
600 µH, 0.7 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance600 µH
Rated Current0.7 A
Saturation Current0.6 A
DC Resistance1.39 Ω
Self Resonant Frequency2.9 MHz
Design Kit
744776268
680 µH, 0.36 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance680 µH
Rated Current0.36 A
Saturation Current0.43 A
DC Resistance2.25 Ω
Self Resonant Frequency2.7 MHz
Design Kit
744776282
820 µH, 0.32 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance820 µH
Rated Current0.32 A
Saturation Current0.41 A
DC Resistance2.55 Ω
Self Resonant Frequency2.5 MHz
Design Kit
74477530
1000 µH, 0.3 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.3 A
Saturation Current0.3 A
DC Resistance3.3 Ω
Self Resonant Frequency2.4 MHz
Design Kit
74477630
1000 µH, 0.32 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.32 A
Saturation Current0.38 A
DC Resistance2.6 Ω
Self Resonant Frequency2.3 MHz
Design Kit
744776312
1200 µH, 0.3 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1200 µH
Rated Current0.3 A
Saturation Current0.38 A
DC Resistance3 Ω
Self Resonant Frequency2.1 MHz
Design Kit
744776322
2200 µH, 0.18 A, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.18 A
Saturation Current0.26 A
DC Resistance5.3 Ω
Self Resonant Frequency1.4 MHz
Design Kit

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Schematic representations of the REDEXPERT loss simulator

Assortments

Articles from this product series can be found in the following assortments:

Videos

How to choose the right coil type (inductor)?!