Design Kit Single Inductor High Voltage WE-PD HV, WE-PD2 HV, WE-TI HV
Order Code 768771
Characteristics
- Contains 3 product series and 31 articles
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT(A) | RDC max.(mΩ) | fres(MHz) | Size | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| WE-PD HV SMT Power Inductor (High Voltage), 470 µH, 0.6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance470 µH | Rated Current0.6 A | Saturation Current0.8 A | DC Resistance1450 mΩ | Self Resonant Frequency2.7 MHz | Size1060 | ||||
| WE-PD HV SMT Power Inductor (High Voltage), 470 µH, 0.97 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance470 µH | Rated Current0.97 A | Saturation Current1.4 A | DC Resistance800 mΩ | Self Resonant Frequency1.9 MHz | Size1210 | ||||
| WE-PD HV SMT Power Inductor (High Voltage), 470 µH, 0.35 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance470 µH | Rated Current0.35 A | Saturation Current0.37 A | DC Resistance3200 mΩ | Self Resonant Frequency3 MHz | Size7345 | ||||
| WE-PD HV SMT Power Inductor (High Voltage), 470 µH, 0.25 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance470 µH | Rated Current0.25 A | Saturation Current0.35 A | DC Resistance3500 mΩ | Self Resonant Frequency4.9 MHz | Size7332 | ||||
| WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 470 µH, 0.6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance470 µH | Rated Current0.6 A | Saturation Current0.9 A | DC Resistance1320 mΩ | Self Resonant Frequency3 MHz | Size8095 | |||||
| WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 470 µH, 1 A | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance470 µH | Rated Current1 A | Saturation Current1.3 A | DC Resistance540 mΩ | Self Resonant Frequency2 MHz | Size1014 | |||||
| WE-PD HV SMT Power Inductor (High Voltage), 680 µH, 0.55 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance680 µH | Rated Current0.55 A | Saturation Current0.61 A | DC Resistance2250 mΩ | Self Resonant Frequency2 MHz | Size1060 | ||||
| WE-PD HV SMT Power Inductor (High Voltage), 680 µH, 0.8 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance680 µH | Rated Current0.8 A | Saturation Current1.2 A | DC Resistance1150 mΩ | Self Resonant Frequency1.5 MHz | Size1210 | ||||
| WE-PD HV SMT Power Inductor (High Voltage), 680 µH, 0.3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance680 µH | Rated Current0.3 A | Saturation Current0.3 A | DC Resistance4000 mΩ | Self Resonant Frequency2.8 MHz | Size7345 | ||||
| WE-PD2 HV SMT Power Inductor (High Voltage), 680 µH, 0.38 A | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2 HV SMT Power Inductor (High Voltage) | Inductance680 µH | Rated Current0.38 A | Saturation Current0.38 A | DC Resistance2400 mΩ | Self Resonant Frequency2.7 MHz | Size7850 | |||
768774268 | –, 680 µH, 0.2 A | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product series – | Inductance680 µH | Rated Current0.2 A | Saturation Current0.3 A | DC Resistance4800 mΩ | Self Resonant Frequency3 MHz | Size5848 | ||
| WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 680 µH, 0.52 A | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance680 µH | Rated Current0.52 A | Saturation Current0.76 A | DC Resistance1680 mΩ | Self Resonant Frequency2.5 MHz | Size8095 | |||||
| WE-PD HV SMT Power Inductor (High Voltage), 680 µH, 0.22 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance680 µH | Rated Current0.22 A | Saturation Current0.26 A | DC Resistance5200 mΩ | Self Resonant Frequency3.5 MHz | Size7332 | ||||
| WE-PD HV SMT Power Inductor (High Voltage), 1000 µH, 0.4 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance1000 µH | Rated Current0.4 A | Saturation Current0.55 A | DC Resistance3200 mΩ | Self Resonant Frequency1.7 MHz | Size1060 | ||||
| WE-PD HV SMT Power Inductor (High Voltage), 1000 µH, 0.72 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance1000 µH | Rated Current0.72 A | Saturation Current0.9 A | DC Resistance1400 mΩ | Self Resonant Frequency1.2 MHz | Size1210 | ||||
| WE-PD HV SMT Power Inductor (High Voltage), 1000 µH, 0.24 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance1000 µH | Rated Current0.24 A | Saturation Current0.25 A | DC Resistance6000 mΩ | Self Resonant Frequency2.3 MHz | Size7345 | ||||
| WE-PD2 HV SMT Power Inductor (High Voltage), 1000 µH, 0.3 A | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2 HV SMT Power Inductor (High Voltage) | Inductance1000 µH | Rated Current0.3 A | Saturation Current0.3 A | DC Resistance3300 mΩ | Self Resonant Frequency2.4 MHz | Size7850 | |||
| WE-PD2 HV SMT Power Inductor (High Voltage), 1000 µH, 0.38 A | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2 HV SMT Power Inductor (High Voltage) | Inductance1000 µH | Rated Current0.38 A | Saturation Current0.38 A | DC Resistance2600 mΩ | Self Resonant Frequency1.9 MHz | Size1054 | |||
| WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1000 µH, 0.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1000 µH | Rated Current0.5 A | Saturation Current0.55 A | DC Resistance2080 mΩ | Self Resonant Frequency1.8 MHz | Size8095 | |||||
| WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1000 µH, 0.8 A | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1000 µH | Rated Current0.8 A | Saturation Current0.8 A | DC Resistance1200 mΩ | Self Resonant Frequency1.3 MHz | Size1014 | |||||
| WE-PD HV SMT Power Inductor (High Voltage), 1000 µH, 0.17 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance1000 µH | Rated Current0.17 A | Saturation Current0.2 A | DC Resistance9000 mΩ | Self Resonant Frequency2.5 MHz | Size7332 | ||||
| WE-PD HV SMT Power Inductor (High Voltage), 1500 µH, 0.32 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance1500 µH | Rated Current0.32 A | Saturation Current0.46 A | DC Resistance4600 mΩ | Self Resonant Frequency1.4 MHz | Size1060 | ||||
| WE-PD HV SMT Power Inductor (High Voltage), 1500 µH, 0.52 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance1500 µH | Rated Current0.52 A | Saturation Current0.8 A | DC Resistance2200 mΩ | Self Resonant Frequency0.9 MHz | Size1210 | ||||
| WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1800 µH, 0.35 A | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1800 µH | Rated Current0.35 A | Saturation Current0.38 A | DC Resistance3500 mΩ | Self Resonant Frequency1.4 MHz | Size8095 | |||||
| WE-PD HV SMT Power Inductor (High Voltage), 2200 µH, 0.26 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance2200 µH | Rated Current0.26 A | Saturation Current0.37 A | DC Resistance6500 mΩ | Self Resonant Frequency1.2 MHz | Size1060 | ||||
| WE-PD HV SMT Power Inductor (High Voltage), 2200 µH, 0.43 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance2200 µH | Rated Current0.43 A | Saturation Current0.65 A | DC Resistance3700 mΩ | Self Resonant Frequency0.8 MHz | Size1210 | ||||
| WE-PD2 HV SMT Power Inductor (High Voltage), 2200 µH, 0.18 A | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2 HV SMT Power Inductor (High Voltage) | Inductance2200 µH | Rated Current0.18 A | Saturation Current0.26 A | DC Resistance5300 mΩ | Self Resonant Frequency1.3 MHz | Size1054 | |||
| WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 2200 µH, 0.32 A | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2200 µH | Rated Current0.32 A | Saturation Current0.32 A | DC Resistance4730 mΩ | Self Resonant Frequency1.2 MHz | Size8095 | |||||
| WE-PD HV SMT Power Inductor (High Voltage), 3300 µH, 0.37 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance3300 µH | Rated Current0.37 A | Saturation Current0.52 A | DC Resistance5200 mΩ | Self Resonant Frequency0.6 MHz | Size1210 | ||||
| WE-PD HV SMT Power Inductor (High Voltage), 4700 µH, 0.3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD HV SMT Power Inductor (High Voltage) | Inductance4700 µH | Rated Current0.3 A | Saturation Current0.48 A | DC Resistance7800 mΩ | Self Resonant Frequency0.5 MHz | Size1210 | ||||
768741471 | Simulation– | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Product series – | – | – | – | – | – | – |
