WE-CBA SMT EMI Suppression Ferrite Bead

Size Dimen­sions L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0201
0.6 0.3 0.3 0.15 SMT
0402
1 0.5 0.5 0.25 SMT
0603
1.6 0.8 0.8 0.3 SMT
0805
2 1.2 0.9 0.5 SMT
1206
3.2 1.6 1.1 0.5 SMT
1806
4.5 1.6 1.6 0.5 SMT
1812
4.5 3.2 1.5 0.5 SMT

Characteristics

  • EMI suppression and noise reduction
  • High rated current up to 7.5 A
  • Available in 7 different sizes
  • Reliable Ni-Sn electrodes
  • Operating temperature: -55 °C up to +125 °C
  • AEC - Q 200

Applications

  • Data line filter for any application in the infotainment system
  • Applications for noise reduction at power-trains, body control and multimedia systems.
  • Battery management systems, DC/DC converters, audio, etc.
  • Uncoupling of distribution voltage

Modelithics Simulation Models

Incorporate this part into your design with Modelithics’ highly accurate measurement-based simulation models. Request a 90-day FREE trail! Modelithics libraries are available for Keysight Technologies’ Advanced Design System (ADS), NI/AWR Design Environment/Microwave Office™, Keysight Technologies’ Gensys, ASYSS® HFSS™, Sonnet® and Cadence.

Request a FREE 90-Day Trial!

Products

All
0201
0402
0603
0805
1206
1806
1812
Filter article data
Filter by
 show   article  in  7 product lines
 article  in  7 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
Z @ 100 MHz (Ω)
Zmax (Ω)
IR (mA)
RDC (Ω)
Type
Design Kit
Samples
782423100
10 Ω, 17 Ω, 1500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 10 Ω
Maximum Impedance 17 Ω
Rated Current 1500 mA
DC Resistance 0.03 Ω
Type High Current 
Design Kit
782219100
10 Ω, 12.6 Ω, 650 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 10 Ω
Maximum Impedance 12.6 Ω
Rated Current 650 mA
DC Resistance 0.055 Ω
Type Wide Band 
Design Kit
782853200
20 Ω, 35 Ω, 5000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 20 Ω
Maximum Impedance 35 Ω
Rated Current 5000 mA
DC Resistance 0.008 Ω
Type High Current 
Design Kit
782639220
22 Ω, 41 Ω, 7500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 22 Ω
Maximum Impedance 41 Ω
Rated Current 7500 mA
DC Resistance 0.004 Ω
Type High Current 
Design Kit
782853270
27 Ω, 45 Ω, 4000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 27 Ω
Maximum Impedance 45 Ω
Rated Current 4000 mA
DC Resistance 0.015 Ω
Type High Current 
Design Kit
782763480
48 Ω, 90 Ω, 6000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 48 Ω
Maximum Impedance 90 Ω
Rated Current 6000 mA
DC Resistance 0.005 Ω
Type High Current 
Design Kit
782963560
56 Ω, 90 Ω, 5000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 56 Ω
Maximum Impedance 90 Ω
Rated Current 5000 mA
DC Resistance 0.008 Ω
Type High Current 
Design Kit
782963600
60 Ω, 120 Ω, 6000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 60 Ω
Maximum Impedance 120 Ω
Rated Current 6000 mA
DC Resistance 0.01 Ω
Type High Current 
Design Kit
782963610
60 Ω, 120 Ω, 6000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 60 Ω
Maximum Impedance 120 Ω
Rated Current 6000 mA
DC Resistance 0.008 Ω
Type High Current 
Design Kit
782219600
60 Ω, 135 Ω, 400 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 60 Ω
Maximum Impedance 135 Ω
Rated Current 400 mA
DC Resistance 0.25 Ω
Type Wide Band 
Design Kit
782632620
62 Ω, 95 Ω, 500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 62 Ω
Maximum Impedance 95 Ω
Rated Current 500 mA
DC Resistance 0.15 Ω
Type Wide Band 
Design Kit
782633620
62 Ω, 98 Ω, 2500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 62 Ω
Maximum Impedance 98 Ω
Rated Current 2500 mA
DC Resistance 0.04 Ω
Type High Current 
Design Kit
782853680
68 Ω, 110 Ω, 3000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 68 Ω
Maximum Impedance 110 Ω
Rated Current 3000 mA
DC Resistance 0.025 Ω
Type High Current 
Design Kit
782423700
70 Ω, 140 Ω, 1000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 70 Ω
Maximum Impedance 140 Ω
Rated Current 1000 mA
DC Resistance 0.09 Ω
Type High Current 
Design Kit
782965700
70 Ω, 120 Ω, 6000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 70 Ω
Maximum Impedance 120 Ω
Rated Current 6000 mA
DC Resistance 0.008 Ω
Type High Current 
Design Kit
782763700
70 Ω, 105 Ω, 500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 70 Ω
Maximum Impedance 105 Ω
Rated Current 500 mA
DC Resistance 0.15 Ω
Type High Speed 
Design Kit
782963800
80 Ω, 140 Ω, 3000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 80 Ω
Maximum Impedance 140 Ω
Rated Current 3000 mA
DC Resistance 0.04 Ω
Type High Current 
Design Kit
782763800
80 Ω, 160 Ω, 4000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 80 Ω
Maximum Impedance 160 Ω
Rated Current 4000 mA
DC Resistance 0.02 Ω
Type High Current 
Design Kit
782763820
82 Ω, 130 Ω, 3000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 82 Ω
Maximum Impedance 130 Ω
Rated Current 3000 mA
DC Resistance 0.025 Ω
Type High Current 
Design Kit
782963820
82 Ω, 110 Ω, 3500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 82 Ω
Maximum Impedance 110 Ω
Rated Current 3500 mA
DC Resistance 0.02 Ω
Type High Current 
Design Kit
782853910
91 Ω, 105 Ω, 2000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 91 Ω
Maximum Impedance 105 Ω
Rated Current 2000 mA
DC Resistance 0.06 Ω
Type High Current 
Design Kit
782422101
100 Ω, 180 Ω, 500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 100 Ω
Maximum Impedance 180 Ω
Rated Current 500 mA
DC Resistance 0.3 Ω
Type Wide Band 
Design Kit
782631101
100 Ω, 610 Ω, 500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 100 Ω
Maximum Impedance 610 Ω
Rated Current 500 mA
DC Resistance 0.2 Ω
Type High Speed 
Design Kit
782631111
100 Ω, 125 Ω, 500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 100 Ω
Maximum Impedance 125 Ω
Rated Current 500 mA
DC Resistance 0.12 Ω
Type Wide Band 
Design Kit
782429111
110 Ω, 195 Ω, 1200 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 110 Ω
Maximum Impedance 195 Ω
Rated Current 1200 mA
DC Resistance 0.09 Ω
Type Wide Band 
Design Kit
782632121
120 Ω, 190 Ω, 500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 120 Ω
Maximum Impedance 190 Ω
Rated Current 500 mA
DC Resistance 0.2 Ω
Type Wide Band 
Design Kit
782853121
120 Ω, 180 Ω, 2500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 120 Ω
Maximum Impedance 180 Ω
Rated Current 2500 mA
DC Resistance 0.035 Ω
Type High Current 
Design Kit
782853131
120 Ω, 180 Ω, 3000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 120 Ω
Maximum Impedance 180 Ω
Rated Current 3000 mA
DC Resistance 0.03 Ω
Type High Current 
Design Kit
782631141
120 Ω, 180 Ω, 2000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 120 Ω
Maximum Impedance 180 Ω
Rated Current 2000 mA
DC Resistance 0.05 Ω
Type High Current 
Design Kit
782422121
120 Ω, 200 Ω, 500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 120 Ω
Maximum Impedance 200 Ω
Rated Current 500 mA
DC Resistance 0.2 Ω
Type Wide Band 
Design Kit
782965121
120 Ω, 190 Ω, 3000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 120 Ω
Maximum Impedance 190 Ω
Rated Current 3000 mA
DC Resistance 0.04 Ω
Type High Current 
Design Kit
782631131
120 Ω, 200 Ω, 500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 120 Ω
Maximum Impedance 200 Ω
Rated Current 500 mA
DC Resistance 0.12 Ω
Type Wide Band 
Design Kit
782219121
120 Ω, 259 Ω, 250 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 120 Ω
Maximum Impedance 259 Ω
Rated Current 250 mA
DC Resistance 0.29 Ω
Type Wide Band 
Design Kit
782429161
160 Ω, 280 Ω, 1000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 160 Ω
Maximum Impedance 280 Ω
Rated Current 1000 mA
DC Resistance 0.15 Ω
Type High Current 
Design Kit
782632181
180 Ω, 280 Ω, 500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 180 Ω
Maximum Impedance 280 Ω
Rated Current 500 mA
DC Resistance 0.2 Ω
Type Wide Band 
Design Kit
782422181
180 Ω, 260 Ω, 400 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 180 Ω
Maximum Impedance 260 Ω
Rated Current 400 mA
DC Resistance 0.3 Ω
Type Wide Band 
Design Kit
782422221
220 Ω, 330 Ω, 400 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 220 Ω
Maximum Impedance 330 Ω
Rated Current 400 mA
DC Resistance 0.3 Ω
Type Wide Band 
Design Kit
782853221
220 Ω, 290 Ω, 2000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 220 Ω
Maximum Impedance 290 Ω
Rated Current 2000 mA
DC Resistance 0.05 Ω
Type High Current 
Design Kit
782422231
220 Ω, 360 Ω, 300 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 220 Ω
Maximum Impedance 360 Ω
Rated Current 300 mA
DC Resistance 0.35 Ω
Type Wide Band 
Design Kit
782853231
220 Ω, 330 Ω, 3000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 220 Ω
Maximum Impedance 330 Ω
Rated Current 3000 mA
DC Resistance 0.05 Ω
Type High Current 
Design Kit
782422241
240 Ω, 290 Ω, 300 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 240 Ω
Maximum Impedance 290 Ω
Rated Current 300 mA
DC Resistance 0.35 Ω
Type Wide Band 
Design Kit
782219241
240 Ω, 536 Ω, 300 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 240 Ω
Maximum Impedance 536 Ω
Rated Current 300 mA
DC Resistance 0.57 Ω
Type Wide Band 
Design Kit
782429261
260 Ω, 375 Ω, 1000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 260 Ω
Maximum Impedance 375 Ω
Rated Current 1000 mA
DC Resistance 0.15 Ω
Type High Current 
Design Kit
782762301
300 Ω, 360 Ω, 500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 300 Ω
Maximum Impedance 360 Ω
Rated Current 500 mA
DC Resistance 0.1 Ω
Type Wide Band 
Design Kit
782422301
300 Ω, 400 Ω, 200 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 300 Ω
Maximum Impedance 400 Ω
Rated Current 200 mA
DC Resistance 0.7 Ω
Type Wide Band 
Design Kit
782853301
300 Ω, 350 Ω, 3000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 300 Ω
Maximum Impedance 350 Ω
Rated Current 3000 mA
DC Resistance 0.05 Ω
Type High Current 
Design Kit
782763301
300 Ω, 330 Ω, 3000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 300 Ω
Maximum Impedance 330 Ω
Rated Current 3000 mA
DC Resistance 0.06 Ω
Type High Current 
Design Kit
782219301
300 Ω, 455 Ω, 400 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 300 Ω
Maximum Impedance 455 Ω
Rated Current 400 mA
DC Resistance 0.61 Ω
Type Wide Band 
Design Kit
782853321
320 Ω, 370 Ω, 2000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 320 Ω
Maximum Impedance 370 Ω
Rated Current 2000 mA
DC Resistance 0.05 Ω
Type High Current 
Design Kit
782422331
330 Ω, 640 Ω, 300 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 330 Ω
Maximum Impedance 640 Ω
Rated Current 300 mA
DC Resistance 0.5 Ω
Type Wide Band 
Design Kit
782631331
330 Ω, 690 Ω, 400 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 330 Ω
Maximum Impedance 690 Ω
Rated Current 400 mA
DC Resistance 0.25 Ω
Type High Speed 
Design Kit
782853331
330 Ω, 375 Ω, 3000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 330 Ω
Maximum Impedance 375 Ω
Rated Current 3000 mA
DC Resistance 0.05 Ω
Type High Current 
Design Kit
782853401
400 Ω, 500 Ω, 300 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 400 Ω
Maximum Impedance 500 Ω
Rated Current 300 mA
DC Resistance 0.3 Ω
Type Wide Band 
Design Kit
782429461
460 Ω, 1250 Ω, 500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 460 Ω
Maximum Impedance 1250 Ω
Rated Current 500 mA
DC Resistance 0.55 Ω
Type High Speed 
Design Kit
782763501
500 Ω, 610 Ω, 2500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 500 Ω
Maximum Impedance 610 Ω
Rated Current 2500 mA
DC Resistance 0.06 Ω
Type High Current 
Design Kit
782422511
510 Ω, 730 Ω, 200 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 510 Ω
Maximum Impedance 730 Ω
Rated Current 200 mA
DC Resistance 0.8 Ω
Type Wide Band 
Design Kit
782632511
510 Ω, 610 Ω, 300 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 510 Ω
Maximum Impedance 610 Ω
Rated Current 300 mA
DC Resistance 0.35 Ω
Type Wide Band 
Design Kit
782853561
560 Ω, 600 Ω, 1500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 560 Ω
Maximum Impedance 600 Ω
Rated Current 1500 mA
DC Resistance 0.1 Ω
Type High Current 
Design Kit
782219561
560 Ω, 750 Ω, 250 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 560 Ω
Maximum Impedance 750 Ω
Rated Current 250 mA
DC Resistance 0.75 Ω
Type Wide Band 
Design Kit
782422601
600 Ω, 800 Ω, 200 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 600 Ω
Maximum Impedance 800 Ω
Rated Current 200 mA
DC Resistance 0.8 Ω
Type Wide Band 
Design Kit
782633601
600 Ω, 660 Ω, 1000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 600 Ω
Maximum Impedance 660 Ω
Rated Current 1000 mA
DC Resistance 0.2 Ω
Type High Current 
Design Kit
782853601
600 Ω, 700 Ω, 500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 600 Ω
Maximum Impedance 700 Ω
Rated Current 500 mA
DC Resistance 0.3 Ω
Type Wide Band 
Design Kit
782853611
600 Ω, 700 Ω, 2000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 600 Ω
Maximum Impedance 700 Ω
Rated Current 2000 mA
DC Resistance 0.11 Ω
Type High Current 
Design Kit
782965601
600 Ω, 900 Ω, 3000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 600 Ω
Maximum Impedance 900 Ω
Rated Current 3000 mA
DC Resistance 0.04 Ω
Type High Current 
Design Kit
782422611
600 Ω, 900 Ω, 300 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 600 Ω
Maximum Impedance 900 Ω
Rated Current 300 mA
DC Resistance 0.6 Ω
Type Wide Band 
Design Kit
782763601
600 Ω, 650 Ω, 2500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 600 Ω
Maximum Impedance 650 Ω
Rated Current 2500 mA
DC Resistance 0.048 Ω
Type High Current 
Design Kit
782429601
600 Ω, 720 Ω, 850 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 600 Ω
Maximum Impedance 720 Ω
Rated Current 850 mA
DC Resistance 0.25 Ω
Type Wide Band 
Design Kit
782639601
600 Ω, 634 Ω, 1500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 600 Ω
Maximum Impedance 634 Ω
Rated Current 1500 mA
DC Resistance 0.1 Ω
Type High Current 
Design Kit
782763621
620 Ω, 620 Ω, 1500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 620 Ω
Maximum Impedance 620 Ω
Rated Current 1500 mA
DC Resistance 0.1 Ω
Type High Current 
Design Kit
782853701
700 Ω, 730 Ω, 1500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 700 Ω
Maximum Impedance 730 Ω
Rated Current 1500 mA
DC Resistance 0.1 Ω
Type High Current 
Design Kit
782965781
780 Ω, 1300 Ω, 3000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 780 Ω
Maximum Impedance 1300 Ω
Rated Current 3000 mA
DC Resistance 0.04 Ω
Type High Current 
Design Kit
782963851
850 Ω, 1250 Ω, 1500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 850 Ω
Maximum Impedance 1250 Ω
Rated Current 1500 mA
DC Resistance 0.1 Ω
Type High Current 
Design Kit
782422102
1000 Ω, 1200 Ω, 200 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 1000 Ω
Maximum Impedance 1200 Ω
Rated Current 200 mA
DC Resistance 1 Ω
Type Wide Band 
Design Kit
782632102
1000 Ω, 1100 Ω, 800 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 1000 Ω
Maximum Impedance 1100 Ω
Rated Current 800 mA
DC Resistance 0.5 Ω
Type Wide Band 
Design Kit
782851102
1000 Ω, 1100 Ω, 300 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 1000 Ω
Maximum Impedance 1100 Ω
Rated Current 300 mA
DC Resistance 0.35 Ω
Type High Speed 
Design Kit
782763102
1000 Ω, 1200 Ω, 1000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 1000 Ω
Maximum Impedance 1200 Ω
Rated Current 1000 mA
DC Resistance 0.3 Ω
Type High Current 
Design Kit
782963201
1000 Ω, 1020 Ω, 1500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 1000 Ω
Maximum Impedance 1020 Ω
Rated Current 1500 mA
DC Resistance 0.09 Ω
Type High Current 
Design Kit
782853102
1000 Ω, 1000 Ω, 1000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 1000 Ω
Maximum Impedance 1000 Ω
Rated Current 1000 mA
DC Resistance 0.3 Ω
Type High Current 
Design Kit
782429102
1000 Ω, 1157 Ω, 480 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 1000 Ω
Maximum Impedance 1157 Ω
Rated Current 480 mA
DC Resistance 0.48 Ω
Type Wide Band 
Design Kit
782853112
1100 Ω, 1400 Ω, 800 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 1100 Ω
Maximum Impedance 1400 Ω
Rated Current 800 mA
DC Resistance 0.3 Ω
Type High Current 
Design Kit
782853152
1500 Ω, 1800 Ω, 700 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 1500 Ω
Maximum Impedance 1800 Ω
Rated Current 700 mA
DC Resistance 0.35 Ω
Type High Current 
Design Kit
782853162
1500 Ω, 1800 Ω, 1000 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 1500 Ω
Maximum Impedance 1800 Ω
Rated Current 1000 mA
DC Resistance 0.3 Ω
Type High Current 
Design Kit
782429152
1500 Ω, 1533 Ω, 500 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 1500 Ω
Maximum Impedance 1533 Ω
Rated Current 500 mA
DC Resistance 0.5 Ω
Type Wide Band 
Design Kit
782631182
1800 Ω, 2300 Ω, 100 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 1800 Ω
Maximum Impedance 2300 Ω
Rated Current 100 mA
DC Resistance 0.75 Ω
Type High Speed 
Design Kit
782429182
1800 Ω, 2700 Ω, 210 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 1800 Ω
Maximum Impedance 2700 Ω
Rated Current 210 mA
DC Resistance 2.1 Ω
Type High Frequency 
Design Kit
782851212
2000 Ω, 2000 Ω, 400 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 2000 Ω
Maximum Impedance 2000 Ω
Rated Current 400 mA
DC Resistance 0.42 Ω
Type High Speed 
Design Kit
782851202
2200 Ω, 2200 Ω, 200 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 2200 Ω
Maximum Impedance 2200 Ω
Rated Current 200 mA
DC Resistance 0.45 Ω
Type High Speed 
Design Kit
782631222
2200 Ω, 2250 Ω, 150 mA
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz 2200 Ω
Maximum Impedance 2250 Ω
Rated Current 150 mA
DC Resistance 0.8 Ω
Type High Speed 
Design Kit

Characterization

High current ferrites are designed for high rated current, which refers to
40 K self-heating.
Applications: power supply, DC/DC converter, power-trains, Battery management 

High speed ferrites have lower impedance in lower frequency ranges. Therefore has low attenuation on signals and focuses on a specific noise frequency.
Applications: USB, infotainment systems, LVDS

Wide band ferrites show already high impedance in low frequency range. Therefore they are wide band through the whole spectrum.
Applications: control signals, DC/DC converter, infotainment systems, body control



Component selection with

REDEXPERT

The fastest way to the most suitable component for your application

REDEXPERT is Würth Elektronik's online platform for easy component selection and performance simulation based on measured values and component models for the most accurate information.

Registered users benefit from the following additional advantages:

  • Compare up to 16 products
  • Add up to 5 chart markers
  • Compare impedances and attenuations in the article table and filter for the highest values
  • Full access to all charts and download in .png, .pdf or .svg format

The perfect match for your application

Enter your desired attenuation, frequency and system impedances and REDEXPERT suggests suitable ferrites. Depending on the specified system, the impedance over frequency is displayed.

REDEXPERT takes into account the real component characteristics by considering the DC bias influence and thus provides real and application orientated information.






Assortments

Articles from this product series can be found in the following assortments: