WE-PD2A SMT Power Inductor
| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
4532 | 4 | 4.5 | 3.2 | SMT | ||
5848 | 5.2 | 5.8 | 4.5 | SMT | ||
7850 | 7 | 7.8 | 5 | SMT | ||
1054 | 9 | 10 | 5.4 | SMT |
Characteristics
- Open size / unshielded
- Saturation currents up to 15 A
- Low tolerances at high inductance values
- Operating temperature: -40°C to +125°C
- Automotive approved
Applications
- Integrated DC/DC-converter
- Switching regulators with low operating voltage
- Perfectly suitable for switching regulators with extremely high efficiency
- Optimal attenuation in MHz frequency range
Products
All
4532
5848
7850
1054
Filter by
show in
article in 4 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | L(µH) | IR(A) | ISAT(A) | fres(MHz) | Mount | Design Kit | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
784774006 | SPEC0.6 µH, 8.2 A, 13.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance0.6 µH | Rated Current8.2 A | Saturation Current13.5 A | Self Resonant Frequency210 MHz | MountSMT | Design Kit – | –Check availability | ||
7847730 | SPEC1 µH, 4 A, 5.72 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1 µH | Rated Current4 A | Saturation Current5.72 A | Self Resonant Frequency110 MHz | MountSMT | Design Kit | –Check availability | ||
784773018 | SPEC1.8 µH, 2.7 A, 3.6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1.8 µH | Rated Current2.7 A | Saturation Current3.6 A | Self Resonant Frequency85 MHz | MountSMT | Design Kit – | –Check availability | ||
784773022 | SPEC2.2 µH, 2.5 A, 3.38 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2.2 µH | Rated Current2.5 A | Saturation Current3.38 A | Self Resonant Frequency74 MHz | MountSMT | Design Kit – | –Check availability | ||
784774022 | SPEC2.2 µH, 4.6 A, 8.2 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2.2 µH | Rated Current4.6 A | Saturation Current8.2 A | Self Resonant Frequency54 MHz | MountSMT | Design Kit – | –Check availability | ||
784774027 | SPEC2.7 µH, 4 A, 8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2.7 µH | Rated Current4 A | Saturation Current8 A | Self Resonant Frequency50 MHz | MountSMT | Design Kit | –Check availability | ||
784773033 | SPEC3.3 µH, 2 A, 2.88 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.3 µH | Rated Current2 A | Saturation Current2.88 A | Self Resonant Frequency55 MHz | MountSMT | Design Kit – | –Check availability | ||
784774033 | SPEC3.3 µH, 3.7 A, 7.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.3 µH | Rated Current3.7 A | Saturation Current7.5 A | Self Resonant Frequency43 MHz | MountSMT | Design Kit – | –Check availability | ||
784773039 | SPEC3.9 µH, 1.88 A, 2.57 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.9 µH | Rated Current1.88 A | Saturation Current2.57 A | Self Resonant Frequency50 MHz | MountSMT | Design Kit – | –Check availability | ||
784773047 | SPEC4.7 µH, 1.82 A, 2.46 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current1.82 A | Saturation Current2.46 A | Self Resonant Frequency45 MHz | MountSMT | Design Kit | –Check availability | ||
784774047 | SPEC4.7 µH, 3 A, 5.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current3 A | Saturation Current5.5 A | Self Resonant Frequency33 MHz | MountSMT | Design Kit | –Check availability | ||
784775047 | SPEC4.7 µH, 4.5 A, 4.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current4.5 A | Saturation Current4.5 A | Self Resonant Frequency47 MHz | MountSMT | Design Kit – | –Check availability | ||
784776047 | SPEC4.7 µH, 5 A, 6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current5 A | Saturation Current6 A | Self Resonant Frequency43 MHz | MountSMT | Design Kit – | –Check availability | ||
784773056 | SPEC5.6 µH, 1.58 A, 2.43 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance5.6 µH | Rated Current1.58 A | Saturation Current2.43 A | Self Resonant Frequency40 MHz | MountSMT | Design Kit | –Check availability | ||
784775056 | SPEC5.6 µH, 4 A, 4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance5.6 µH | Rated Current4 A | Saturation Current4 A | Self Resonant Frequency34 MHz | MountSMT | Design Kit – | –Check availability | ||
784776056 | SPEC5.6 µH, 4.8 A, 5.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance5.6 µH | Rated Current4.8 A | Saturation Current5.5 A | Self Resonant Frequency40 MHz | MountSMT | Design Kit – | –Check availability | ||
784773068 | SPEC6.8 µH, 1.54 A, 2.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current1.54 A | Saturation Current2.1 A | Self Resonant Frequency35 MHz | MountSMT | Design Kit – | –Check availability | ||
784774068 | SPEC6.8 µH, 2.4 A, 5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current2.4 A | Saturation Current5 A | Self Resonant Frequency28 MHz | MountSMT | Design Kit – | –Check availability | ||
784775068 | SPEC6.8 µH, 3.7 A, 3.8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current3.7 A | Saturation Current3.8 A | Self Resonant Frequency30 MHz | MountSMT | Design Kit – | –Check availability | ||
784776068 | SPEC6.8 µH, 4.4 A, 5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current4.4 A | Saturation Current5 A | Self Resonant Frequency30 MHz | MountSMT | Design Kit – | –Check availability | ||
784773082 | SPEC8.2 µH, 1.5 A, 1.8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8.2 µH | Rated Current1.5 A | Saturation Current1.8 A | Self Resonant Frequency30 MHz | MountSMT | Design Kit – | –Check availability | ||
784775082 | SPEC8.2 µH, 3.2 A, 3.2 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8.2 µH | Rated Current3.2 A | Saturation Current3.2 A | Self Resonant Frequency33 MHz | MountSMT | Design Kit – | –Check availability | ||
784776082 | SPEC8.2 µH, 4.2 A, 4.25 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8.2 µH | Rated Current4.2 A | Saturation Current4.25 A | Self Resonant Frequency25 MHz | MountSMT | Design Kit – | –Check availability | ||
78477310 | SPEC10 µH, 1.45 A, 1.74 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current1.45 A | Saturation Current1.74 A | Self Resonant Frequency30 MHz | MountSMT | Design Kit | –Check availability | ||
78477410 | SPEC10 µH, 2.2 A, 2.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current2.2 A | Saturation Current2.5 A | Self Resonant Frequency26 MHz | MountSMT | Design Kit | –Check availability | ||
78477510 | SPEC10 µH, 2.3 A, 2.95 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current2.3 A | Saturation Current2.95 A | Self Resonant Frequency23 MHz | MountSMT | –Check availability | |||
78477610 | SPEC10 µH, 2.98 A, 3.24 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current2.98 A | Saturation Current3.24 A | Self Resonant Frequency22 MHz | MountSMT | –Check availability | |||
784773112 | SPEC12 µH, 1.28 A, 1.62 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance12 µH | Rated Current1.28 A | Saturation Current1.62 A | Self Resonant Frequency30 MHz | MountSMT | Design Kit – | –Check availability | ||
784774112 | SPEC12 µH, 2 A, 1.94 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance12 µH | Rated Current2 A | Saturation Current1.94 A | Self Resonant Frequency24 MHz | MountSMT | Design Kit – | –Check availability | ||
784775112 | SPEC12 µH, 2.18 A, 2.23 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance12 µH | Rated Current2.18 A | Saturation Current2.23 A | Self Resonant Frequency20 MHz | MountSMT | Design Kit | –Check availability | ||
784776112 | SPEC12 µH, 2.72 A, 3.15 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance12 µH | Rated Current2.72 A | Saturation Current3.15 A | Self Resonant Frequency20 MHz | MountSMT | Design Kit – | –Check availability | ||
784773115 | SPEC15 µH, 1.2 A, 1.46 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current1.2 A | Saturation Current1.46 A | Self Resonant Frequency27 MHz | MountSMT | Design Kit – | –Check availability | ||
784774115 | SPEC15 µH, 1.53 A, 1.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current1.53 A | Saturation Current1.9 A | Self Resonant Frequency20 MHz | MountSMT | Design Kit – | –Check availability | ||
784775115 | SPEC15 µH, 1.93 A, 2.2 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current1.93 A | Saturation Current2.2 A | Self Resonant Frequency18 MHz | MountSMT | Design Kit | –Check availability | ||
784776115 | SPEC15 µH, 2.47 A, 2.88 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current2.47 A | Saturation Current2.88 A | Self Resonant Frequency19 MHz | MountSMT | Design Kit – | –Check availability | ||
784773118 | SPEC18 µH, 1.1 A, 1.29 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance18 µH | Rated Current1.1 A | Saturation Current1.29 A | Self Resonant Frequency22 MHz | MountSMT | Design Kit – | –Check availability | ||
784774118 | SPEC18 µH, 1.45 A, 1.69 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance18 µH | Rated Current1.45 A | Saturation Current1.69 A | Self Resonant Frequency19 MHz | MountSMT | Design Kit – | –Check availability | ||
784775118 | SPEC18 µH, 1.89 A, 2.14 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance18 µH | Rated Current1.89 A | Saturation Current2.14 A | Self Resonant Frequency17 MHz | MountSMT | Design Kit | –Check availability | ||
784776118 | SPEC18 µH, 2.36 A, 2.43 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance18 µH | Rated Current2.36 A | Saturation Current2.43 A | Self Resonant Frequency18 MHz | MountSMT | Design Kit | –Check availability | ||
784773122 | SPEC22 µH, 1 A, 1.22 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current1 A | Saturation Current1.22 A | Self Resonant Frequency20 MHz | MountSMT | Design Kit | –Check availability | ||
784774122 | SPEC22 µH, 1.28 A, 1.53 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current1.28 A | Saturation Current1.53 A | Self Resonant Frequency16 MHz | MountSMT | Design Kit | –Check availability | ||
784775122 | SPEC22 µH, 1.76 A, 1.81 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current1.76 A | Saturation Current1.81 A | Self Resonant Frequency15 MHz | MountSMT | Design Kit | –Check availability | ||
784776122 | SPEC22 µH, 2.04 A, 2.07 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current2.04 A | Saturation Current2.07 A | Self Resonant Frequency16 MHz | MountSMT | Design Kit | –Check availability | ||
784773127 | SPEC27 µH, 0.94 A, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance27 µH | Rated Current0.94 A | Saturation Current1 A | Self Resonant Frequency17 MHz | MountSMT | Design Kit – | –Check availability | ||
784774127 | SPEC27 µH, 1.19 A, 1.4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance27 µH | Rated Current1.19 A | Saturation Current1.4 A | Self Resonant Frequency15 MHz | MountSMT | Design Kit – | –Check availability | ||
784775127 | SPEC27 µH, 1.48 A, 1.62 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance27 µH | Rated Current1.48 A | Saturation Current1.62 A | Self Resonant Frequency14 MHz | MountSMT | –Check availability | |||
784776127 | SPEC27 µH, 1.95 A, 1.98 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance27 µH | Rated Current1.95 A | Saturation Current1.98 A | Self Resonant Frequency15 MHz | MountSMT | –Check availability | |||
784773133 | SPEC33 µH, 0.86 A, 0.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33 µH | Rated Current0.86 A | Saturation Current0.9 A | Self Resonant Frequency16 MHz | MountSMT | Design Kit – | –Check availability | ||
784774133 | SPEC33 µH, 1.09 A, 1.17 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33 µH | Rated Current1.09 A | Saturation Current1.17 A | Self Resonant Frequency14 MHz | MountSMT | Design Kit – | –Check availability | ||
784775133 | SPEC33 µH, 1.35 A, 1.47 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33 µH | Rated Current1.35 A | Saturation Current1.47 A | Self Resonant Frequency13 MHz | MountSMT | Design Kit | –Check availability | ||
784776133 | SPEC33 µH, 1.78 A, 1.89 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33 µH | Rated Current1.78 A | Saturation Current1.89 A | Self Resonant Frequency12 MHz | MountSMT | Design Kit | –Check availability | ||
784773139 | SPEC39 µH, 0.77 A, 0.87 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance39 µH | Rated Current0.77 A | Saturation Current0.87 A | Self Resonant Frequency15 MHz | MountSMT | Design Kit – | –Check availability | ||
784774139 | SPEC39 µH, 0.94 A, 1.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance39 µH | Rated Current0.94 A | Saturation Current1.1 A | Self Resonant Frequency12 MHz | MountSMT | Design Kit – | –Check availability | ||
784775139 | SPEC39 µH, 1.25 A, 1.33 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance39 µH | Rated Current1.25 A | Saturation Current1.33 A | Self Resonant Frequency12 MHz | MountSMT | Design Kit | –Check availability | ||
784776139 | SPEC39 µH, 1.62 A, 1.8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance39 µH | Rated Current1.62 A | Saturation Current1.8 A | Self Resonant Frequency11 MHz | MountSMT | Design Kit | –Check availability | ||
784773147 | SPEC47 µH, 0.68 A, 0.77 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 µH | Rated Current0.68 A | Saturation Current0.77 A | Self Resonant Frequency12 MHz | MountSMT | Design Kit | –Check availability | ||
784774147 | SPEC47 µH, 0.86 A, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 µH | Rated Current0.86 A | Saturation Current1 A | Self Resonant Frequency10 MHz | MountSMT | Design Kit | –Check availability | ||
784775147 | SPEC47 µH, 1.17 A, 1.24 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 µH | Rated Current1.17 A | Saturation Current1.24 A | Self Resonant Frequency10 MHz | MountSMT | –Check availability | |||
784776147 | SPEC47 µH, 1.45 A, 1.62 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 µH | Rated Current1.45 A | Saturation Current1.62 A | Self Resonant Frequency11 MHz | MountSMT | –Check availability | |||
784773156 | SPEC56 µH, 0.64 A, 0.75 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance56 µH | Rated Current0.64 A | Saturation Current0.75 A | Self Resonant Frequency12 MHz | MountSMT | Design Kit – | –Check availability | ||
784774156 | SPEC56 µH, 0.77 A, 0.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance56 µH | Rated Current0.77 A | Saturation Current0.9 A | Self Resonant Frequency10 MHz | MountSMT | Design Kit – | –Check availability | ||
784776156 | SPEC56 µH, 1.36 A, 1.53 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance56 µH | Rated Current1.36 A | Saturation Current1.53 A | Self Resonant Frequency9 MHz | MountSMT | Design Kit | –Check availability | ||
784773168 | SPEC68 µH, 0.56 A, 0.68 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance68 µH | Rated Current0.56 A | Saturation Current0.68 A | Self Resonant Frequency11 MHz | MountSMT | Design Kit | –Check availability | ||
784774168 | SPEC68 µH, 0.64 A, 0.86 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance68 µH | Rated Current0.64 A | Saturation Current0.86 A | Self Resonant Frequency10 MHz | MountSMT | Design Kit – | –Check availability | ||
784775168 | SPEC68 µH, 0.99 A, 1.05 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance68 µH | Rated Current0.99 A | Saturation Current1.05 A | Self Resonant Frequency8 MHz | MountSMT | –Check availability | |||
784776168 | SPEC68 µH, 1.19 A, 1.49 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance68 µH | Rated Current1.19 A | Saturation Current1.49 A | Self Resonant Frequency8 MHz | MountSMT | –Check availability | |||
784774182 | SPEC82 µH, 0.6 A, 0.72 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance82 µH | Rated Current0.6 A | Saturation Current0.72 A | Self Resonant Frequency8 MHz | MountSMT | Design Kit – | –Check availability | ||
784775182 | SPEC82 µH, 0.9 A, 0.95 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance82 µH | Rated Current0.9 A | Saturation Current0.95 A | Self Resonant Frequency7 MHz | MountSMT | Design Kit | –Check availability | ||
784776182 | SPEC82 µH, 1.11 A, 1.17 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance82 µH | Rated Current1.11 A | Saturation Current1.17 A | Self Resonant Frequency7 MHz | MountSMT | Design Kit | –Check availability | ||
78477420 | SPEC100 µH, 0.57 A, 0.68 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 µH | Rated Current0.57 A | Saturation Current0.68 A | Self Resonant Frequency7 MHz | MountSMT | Design Kit | –Check availability | ||
78477520 | SPEC100 µH, 0.77 A, 0.86 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 µH | Rated Current0.77 A | Saturation Current0.86 A | Self Resonant Frequency7 MHz | MountSMT | –Check availability | |||
78477620 | SPEC100 µH, 1.02 A, 1.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 µH | Rated Current1.02 A | Saturation Current1.1 A | Self Resonant Frequency7 MHz | MountSMT | –Check availability | |||
784774212 | SPEC120 µH, 0.49 A, 0.63 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance120 µH | Rated Current0.49 A | Saturation Current0.63 A | Self Resonant Frequency7 MHz | MountSMT | Design Kit – | –Check availability | ||
784775212 | SPEC120 µH, 0.67 A, 0.81 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance120 µH | Rated Current0.67 A | Saturation Current0.81 A | Self Resonant Frequency6 MHz | MountSMT | Design Kit – | –Check availability | ||
784776212 | SPEC120 µH, 0.94 A, 0.99 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance120 µH | Rated Current0.94 A | Saturation Current0.99 A | Self Resonant Frequency6 MHz | MountSMT | Design Kit | –Check availability | ||
784774215 | SPEC150 µH, 0.46 A, 0.54 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance150 µH | Rated Current0.46 A | Saturation Current0.54 A | Self Resonant Frequency6 MHz | MountSMT | Design Kit – | –Check availability | ||
784775215 | SPEC150 µH, 0.6 A, 0.71 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance150 µH | Rated Current0.6 A | Saturation Current0.71 A | Self Resonant Frequency6 MHz | MountSMT | Design Kit | –Check availability | ||
784776215 | SPEC150 µH, 0.81 A, 0.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance150 µH | Rated Current0.81 A | Saturation Current0.9 A | Self Resonant Frequency5 MHz | MountSMT | Design Kit | –Check availability | ||
784774218 | SPEC180 µH, 0.42 A, 0.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance180 µH | Rated Current0.42 A | Saturation Current0.5 A | Self Resonant Frequency6 MHz | MountSMT | Design Kit – | –Check availability | ||
784775218 | SPEC180 µH, 0.55 A, 0.57 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance180 µH | Rated Current0.55 A | Saturation Current0.57 A | Self Resonant Frequency5 MHz | MountSMT | Design Kit | –Check availability | ||
784776218 | SPEC180 µH, 0.76 A, 0.78 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance180 µH | Rated Current0.76 A | Saturation Current0.78 A | Self Resonant Frequency5 MHz | MountSMT | Design Kit | –Check availability | ||
784774222 | SPEC220 µH, 0.41 A, 0.47 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance220 µH | Rated Current0.41 A | Saturation Current0.47 A | Self Resonant Frequency5 MHz | MountSMT | Design Kit | –Check availability | ||
784775222 | SPEC220 µH, 0.51 A, 0.56 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance220 µH | Rated Current0.51 A | Saturation Current0.56 A | Self Resonant Frequency5 MHz | MountSMT | –Check availability | |||
784776222 | SPEC220 µH, 0.67 A, 0.77 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance220 µH | Rated Current0.67 A | Saturation Current0.77 A | Self Resonant Frequency4.5 MHz | MountSMT | –Check availability | |||
784775227 | SPEC270 µH, 0.47 A, 0.51 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance270 µH | Rated Current0.47 A | Saturation Current0.51 A | Self Resonant Frequency4 MHz | MountSMT | Design Kit | –Check availability | ||
784776227 | SPEC270 µH, 0.62 A, 0.68 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance270 µH | Rated Current0.62 A | Saturation Current0.68 A | Self Resonant Frequency4 MHz | MountSMT | Design Kit – | –Check availability | ||
784775233 | SPEC330 µH, 0.43 A, 0.48 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance330 µH | Rated Current0.43 A | Saturation Current0.48 A | Self Resonant Frequency4 MHz | MountSMT | Design Kit – | –Check availability | ||
784776233 | SPEC330 µH, 0.52 A, 0.59 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance330 µH | Rated Current0.52 A | Saturation Current0.59 A | Self Resonant Frequency4 MHz | MountSMT | Design Kit | –Check availability | ||
784775239 | SPEC390 µH, 0.38 A, 0.43 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance390 µH | Rated Current0.38 A | Saturation Current0.43 A | Self Resonant Frequency3 MHz | MountSMT | Design Kit | –Check availability | ||
784776239 | SPEC390 µH, 0.49 A, 0.54 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance390 µH | Rated Current0.49 A | Saturation Current0.54 A | Self Resonant Frequency3.7 MHz | MountSMT | Design Kit – | –Check availability | ||
784775247 | SPEC470 µH, 0.36 A, 0.38 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance470 µH | Rated Current0.36 A | Saturation Current0.38 A | Self Resonant Frequency3 MHz | MountSMT | –Check availability | |||
784776247 | SPEC470 µH, 0.44 A, 0.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance470 µH | Rated Current0.44 A | Saturation Current0.5 A | Self Resonant Frequency3 MHz | MountSMT | –Check availability |
Availability Forecast
WE item number: –
VPELead time
–– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.
Assortments
Articles from this product series can be found in the following assortments:






