LTSpice files
Characteristics
- Product series for interference suppression
- Self-healing properties
- Certificates: ENEC 10 by VDE, cULus, CQC
- Safety class: X2
- Mounting style: Boxed THT
- Dielectric: Polypropylene
- Pitch: 7.5 / 10.0 / 12.5 / 15.0 / 22.5 / 27.5 / 37.5 mm
- Recommended soldering: Wave soldering
Applications
- Safety applications
- Filter
- Interference suppression
- e.g. EMI filter for power supplies
Products
All
Pitch 7.5 mm
Pitch 10 mm
Pitch 12.5 mm
Pitch 15 mm
Pitch 22.5 mm
Pitch 27.5 mm
Pitch 37.5 mm
Order Code | Datasheet | Simulation | Downloads | Status | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890324022007CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 15 nF | 275 | X2 | 500 | 0.1 | 30 GΩ | 7.5 | 11 | 6 | 10 | Carton | – | ||
890324022017CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 68 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 7.5 | 10 | 6 | 12 | Carton | – | ||
890324022007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 15 nF | 275 | X2 | 500 | 0.1 | 30 GΩ | 7.5 | 11 | 6 | 10 | Bulk | 744998 890324 | ||
890324022017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 68 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 7.5 | 10 | 6 | 12 | Bulk | 890324 | ||
890324023002CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 5.6 nF | 275 | X2 | 600 | 0.1 | 30 GΩ | 10 | 13 | 5 | 10 | Carton | – | ||
890324023003CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 6.8 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 10 | 13 | 5 | 10 | Carton | – | ||
890324023004CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 8.2 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 10 | 13 | 5 | 10 | Carton | – | ||
890324023006CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 10 nF | 275 | X2 | 500 | 0.1 | 30 GΩ | 10 | 13 | 5 | 11 | Carton | – | ||
890324023007CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 12 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 10 | 13 | 5 | 11 | Carton | – | ||
890324023008CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 15 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 10 | 13 | 4.5 | 9.5 | Carton | – | ||
890324023010CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 18 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 10 | 13 | 5 | 11 | Bulk | – | ||
890324023011CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 22 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 10 | 13 | 4.5 | 9.5 | Carton | – | ||
890324023015CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 47 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 10 | 13 | 4.5 | 9.5 | Carton | – | ||
890324023017CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 56 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 10 | 13 | 5 | 10 | Bulk | – | ||
890324023019CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 68 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 10 | 13 | 7 | 13 | Carton | – | ||
890324023021CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 82 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 10 | 13 | 7 | 13 | Bulk | – | ||
890324023023CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 100 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 10 | 13 | 7 | 13 | Carton | – | ||
890324023024CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 120 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 10 | 13 | 7 | 13 | Bulk | – | ||
890324023025CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 150 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 10 | 13 | 7 | 12 | Carton | – | ||
890324023028CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 10 | 13 | 8 | 14 | Carton | – | ||
890324023002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 5.6 nF | 275 | X2 | 600 | 0.1 | 30 GΩ | 10 | 13 | 5 | 10 | Bulk | – | ||
890324023003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 6.8 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 10 | 13 | 5 | 10 | Bulk | – | ||
890324023004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 8.2 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 10 | 13 | 5 | 10 | Bulk | – | ||
890324023006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 10 nF | 275 | X2 | 500 | 0.1 | 30 GΩ | 10 | 13 | 5 | 11 | Bulk | 744998 890324 | ||
890324023007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 12 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 10 | 13 | 5 | 11 | Bulk | – | ||
890324023008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 15 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 10 | 13 | 4.5 | 9.5 | Bulk | – | ||
890324023010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 18 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 10 | 13 | 5 | 11 | Bulk | – | ||
890324023011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 22 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 10 | 13 | 4.5 | 9.5 | Bulk | – | ||
890324023015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 47 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 10 | 13 | 4.5 | 9.5 | Bulk | 890324 | ||
890324023017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 56 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 10 | 13 | 5 | 10 | Bulk | – | ||
890324023019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 68 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 10 | 13 | 7 | 13 | Bulk | – | ||
890324023021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 82 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 10 | 13 | 7 | 13 | Bulk | – | ||
890324023023 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 100 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 10 | 13 | 7 | 13 | Bulk | – | ||
890324023024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 120 nF | 275 | X2 | 400 | 0.1 | 30 GΩ | 10 | 13 | 7 | 13 | Bulk | – | ||
890324023025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 150 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 10 | 13 | 7 | 12 | Bulk | 744998 890324 | ||
890324023028 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 10 | 13 | 8 | 14 | Bulk | – | ||
890324024001CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 150 nF | 275 | X2 | 210 | 0.1 | 30 GΩ | 12.5 | 15 | 6 | 11.5 | Carton | – | ||
890324024002CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 275 | X2 | 240 | 0.1 | 30 GΩ | 12.5 | 15 | 7 | 12.5 | Carton | – | ||
890324024003CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 330 nF | 275 | X2 | 260 | 0.1 | 30 GΩ | 12.5 | 15 | 8.5 | 14 | Carton | – | ||
890324024005CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 470 nF | 275 | X2 | 280 | 0.1 | 21.28 GΩ | 12.5 | 15 | 10 | 16 | Carton | – | ||
890324024001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 150 nF | 275 | X2 | 210 | 0.1 | 30 GΩ | 12.5 | 15 | 6 | 11.5 | Bulk | – | ||
890324024002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 275 | X2 | 240 | 0.1 | 30 GΩ | 12.5 | 15 | 7 | 12.5 | Bulk | 890324 | ||
890324024003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 330 nF | 275 | X2 | 260 | 0.1 | 30 GΩ | 12.5 | 15 | 8.5 | 14 | Bulk | – | ||
890324024005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 470 nF | 275 | X2 | 280 | 0.1 | 21.28 GΩ | 12.5 | 15 | 10 | 16 | Bulk | 890324 | ||
890324025004CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 27 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 15 | 18 | 5 | 11 | Carton | – | ||
890324025006CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 33 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 15 | 18 | 5 | 11 | Carton | – | ||
890324025007CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 39 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 15 | 18 | 5 | 11 | Bulk | – | ||
890324025009CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 47 nF | 275 | X2 | 220 | 0.1 | 30 GΩ | 15 | 18 | 5 | 11 | Carton | – | ||
890324025011CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 56 nF | 275 | X2 | 250 | 0.1 | 30 GΩ | 15 | 18 | 5 | 11 | Bulk | – | ||
890324025013CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 68 nF | 275 | X2 | 270 | 0.1 | 30 GΩ | 15 | 18 | 6 | 12 | Carton | – | ||
890324025015CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 82 nF | 275 | X2 | 290 | 0.1 | 30 GΩ | 15 | 18 | 6 | 12 | Carton | – | ||
890324025017CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 100 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 15 | 18 | 6 | 12 | Carton | – | ||
890324025020CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 120 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 15 | 18 | 7.5 | 13.5 | Bulk | – | ||
890324025022CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 150 nF | 275 | X2 | 210 | 0.1 | 30 GΩ | 15 | 18 | 6 | 12 | Carton | – | ||
890324025025CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 180 nF | 275 | X2 | 230 | 0.1 | 30 GΩ | 15 | 18 | 6 | 12 | Carton | – | ||
890324025027CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 275 | X2 | 180 | 0.1 | 30 GΩ | 15 | 18 | 6 | 11.5 | Carton | – | ||
890324025031CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 270 nF | 275 | X2 | 250 | 0.1 | 30 GΩ | 15 | 18 | 7.5 | 14.5 | Bulk | – | ||
890324025034CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 330 nF | 275 | X2 | 260 | 0.1 | 30 GΩ | 15 | 18 | 8.5 | 14.5 | Carton | – | ||
890324025039CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 470 nF | 275 | X2 | 220 | 0.1 | 21.28 GΩ | 15 | 18 | 8 | 14 | Carton | – | ||
890324025043CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 560 nF | 275 | X2 | 220 | 0.1 | 17.86 GΩ | 15 | 18 | 9 | 15 | Carton | – | ||
890324025045CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 680 nF | 275 | X2 | 230 | 0.1 | 14.71 GΩ | 15 | 18 | 10 | 16 | Carton | – | ||
890324025004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 27 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 15 | 18 | 5 | 11 | Bulk | – | ||
890324025006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 33 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 15 | 18 | 5 | 11 | Bulk | 890324 | ||
890324025007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 39 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 15 | 18 | 5 | 11 | Bulk | – | ||
890324025009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 47 nF | 275 | X2 | 220 | 0.1 | 30 GΩ | 15 | 18 | 5 | 11 | Bulk | – | ||
890324025011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 56 nF | 275 | X2 | 250 | 0.1 | 30 GΩ | 15 | 18 | 5 | 11 | Bulk | – | ||
890324025013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 68 nF | 275 | X2 | 270 | 0.1 | 30 GΩ | 15 | 18 | 6 | 12 | Bulk | – | ||
890324025015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 82 nF | 275 | X2 | 290 | 0.1 | 30 GΩ | 15 | 18 | 6 | 12 | Bulk | – | ||
890324025017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 100 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 15 | 18 | 6 | 12 | Bulk | 890324 | ||
890324025020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 120 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 15 | 18 | 7.5 | 13.5 | Bulk | – | ||
890324025022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 150 nF | 275 | X2 | 210 | 0.1 | 30 GΩ | 15 | 18 | 6 | 12 | Bulk | – | ||
890324025025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 180 nF | 275 | X2 | 230 | 0.1 | 30 GΩ | 15 | 18 | 6 | 12 | Bulk | – | ||
890324025027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 275 | X2 | 180 | 0.1 | 30 GΩ | 15 | 18 | 6 | 11.5 | Bulk | – | ||
890324025031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 270 nF | 275 | X2 | 250 | 0.1 | 30 GΩ | 15 | 18 | 7.5 | 14.5 | Bulk | – | ||
890324025034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 330 nF | 275 | X2 | 260 | 0.1 | 30 GΩ | 15 | 18 | 8.5 | 14.5 | Bulk | – | ||
890324025039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 470 nF | 275 | X2 | 220 | 0.1 | 21.28 GΩ | 15 | 18 | 8 | 14 | Bulk | – | ||
890324025043 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 560 nF | 275 | X2 | 220 | 0.1 | 17.86 GΩ | 15 | 18 | 9 | 15 | Bulk | – | ||
890324025045 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 680 nF | 275 | X2 | 230 | 0.1 | 14.71 GΩ | 15 | 18 | 10 | 16 | Bulk | 890324 | ||
890324026003CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 275 | X2 | 160 | 0.1 | 30 GΩ | 22.5 | 26 | 6 | 15 | Carton | – | ||
890324026018CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 560 nF | 275 | X2 | 160 | 0.1 | 17.86 GΩ | 22.5 | 26 | 7.5 | 16.5 | Carton | – | ||
890324026020CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 680 nF | 275 | X2 | 130 | 0.1 | 14.71 GΩ | 22.5 | 26 | 7.5 | 15 | Carton | – | ||
890324026024CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 820 nF | 275 | X2 | 160 | 0.1 | 12.2 GΩ | 22.5 | 26 | 9 | 18 | Bulk | – | ||
890324026027CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1 µF | 275 | X2 | 170 | 0.1 | 10 GΩ | 22.5 | 26 | 11 | 20 | Carton | – | ||
890324026030CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1.5 µF | 275 | X2 | 140 | 0.1 | 6.67 GΩ | 22.5 | 26 | 10 | 21 | Carton | – | ||
890324026034CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 2.2 µF | 275 | X2 | 170 | 0.1 | 4.55 GΩ | 22.5 | 26 | 15 | 25 | Carton | – | ||
890324026003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 275 | X2 | 160 | 0.1 | 30 GΩ | 22.5 | 26 | 6 | 15 | Bulk | – | ||
890324026018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 560 nF | 275 | X2 | 160 | 0.1 | 17.86 GΩ | 22.5 | 26 | 7.5 | 16.5 | Bulk | 890324 | ||
890324026020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 680 nF | 275 | X2 | 130 | 0.1 | 14.71 GΩ | 22.5 | 26 | 7.5 | 15 | Bulk | – | ||
890324026024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 820 nF | 275 | X2 | 160 | 0.1 | 12.2 GΩ | 22.5 | 26 | 9 | 18 | Bulk | – | ||
890324026027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1 µF | 275 | X2 | 170 | 0.1 | 10 GΩ | 22.5 | 26 | 11 | 20 | Bulk | 890324 | ||
890324026030 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1.5 µF | 275 | X2 | 140 | 0.1 | 6.67 GΩ | 22.5 | 26 | 10 | 21 | Bulk | – | ||
890324026034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 2.2 µF | 275 | X2 | 170 | 0.1 | 4.55 GΩ | 22.5 | 26 | 15 | 25 | Bulk | – | ||
890324027006CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 680 nF | 275 | X2 | 170 | 0.1 | 14.71 GΩ | 27.5 | 31 | 10.5 | 20 | Bulk | – | ||
890324027012CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1.2 µF | 275 | X2 | 130 | 0.1 | 8.33 GΩ | 27.5 | 31 | 13 | 22 | Carton | – | ||
890324027025CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 3.3 µF | 275 | X2 | 130 | 0.1 | 3.03 GΩ | 27.5 | 31 | 15.5 | 29 | Carton | – | ||
890324027012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 1.2 µF | 275 | X2 | 130 | 0.1 | 8.33 GΩ | 27.5 | 31 | 13 | 22 | Bulk | – | ||
890324027025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 3.3 µF | 275 | X2 | 130 | 0.1 | 3.03 GΩ | 27.5 | 31 | 15.5 | 29 | Bulk | 890324 | ||
890324028008CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 6.8 µF | 275 | X2 | 110 | 0.1 | 1.47 GΩ | 37.5 | 41.5 | 22.5 | 35.5 | Carton | – | ||
890324028008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 6.8 µF | 275 | X2 | 110 | 0.1 | 1.47 GΩ | 37.5 | 41.5 | 22.5 | 35.5 | Bulk | – | ||
890324026014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 470 nF | 275 | X2 | 150 | 0.1 | 21.28 GΩ | 22.5 | 26 | 7 | 14.5 | Bulk | – | ||
890324025027AP | SPEC | – | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Across the mains | 220 nF | 275 | – | 180 | 0.1 | 30 GΩ | 15 | 18 | 6 | 11.5 | Ammopack | – | |
890324026007CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 330 nF | 275 | X2 | 140 | 0.1 | 30 GΩ | 22.5 | 26 | 6 | 12 | Carton | – | ||
890324026014CS | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Across the mains | 470 nF | 275 | X2 | 150 | 0.1 | 21.28 GΩ | 22.5 | 26 | 7 | 14.5 | Carton | – | ||
890324027030CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 4.7 µF | 275 | X2 | 140 | 0.1 | 2.13 GΩ | 27.5 | 31 | 19 | 32.5 | Carton | – | ||
890324025047CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Across the mains | 820 nF | 275 | X2 | 230 | 0.1 | 12.2 GΩ | 15 | 18 | 10 | 17.5 | Carton | – |
Order Code | Datasheet | Simulation |
---|---|---|
890324022007CS | SPEC | |
890324022017CS | SPEC | |
890324022007 | SPEC | |
890324022017 | SPEC | |
890324023002CS | SPEC | |
890324023003CS | SPEC | |
890324023004CS | SPEC | |
890324023006CS | SPEC | |
890324023007CS | SPEC | |
890324023008CS | SPEC | |
890324023010CS | SPEC | |
890324023011CS | SPEC | |
890324023015CS | SPEC | |
890324023017CS | SPEC | |
890324023019CS | SPEC | |
890324023021CS | SPEC | |
890324023023CS | SPEC | |
890324023024CS | SPEC | |
890324023025CS | SPEC | |
890324023028CS | SPEC | |
890324023002 | SPEC | |
890324023003 | SPEC | |
890324023004 | SPEC | |
890324023006 | SPEC | |
890324023007 | SPEC | |
890324023008 | SPEC | |
890324023010 | SPEC | |
890324023011 | SPEC | |
890324023015 | SPEC | |
890324023017 | SPEC | |
890324023019 | SPEC | |
890324023021 | SPEC | |
890324023023 | SPEC | |
890324023024 | SPEC | |
890324023025 | SPEC | |
890324023028 | SPEC | |
890324024001CS | SPEC | |
890324024002CS | SPEC | |
890324024003CS | SPEC | |
890324024005CS | SPEC | |
890324024001 | SPEC | |
890324024002 | SPEC | |
890324024003 | SPEC | |
890324024005 | SPEC | |
890324025004CS | SPEC | |
890324025006CS | SPEC | |
890324025007CS | SPEC | |
890324025009CS | SPEC | |
890324025011CS | SPEC | |
890324025013CS | SPEC | |
890324025015CS | SPEC | |
890324025017CS | SPEC | |
890324025020CS | SPEC | |
890324025022CS | SPEC | |
890324025025CS | SPEC | |
890324025027CS | SPEC | |
890324025031CS | SPEC | |
890324025034CS | SPEC | |
890324025039CS | SPEC | |
890324025043CS | SPEC | |
890324025045CS | SPEC | |
890324025004 | SPEC | |
890324025006 | SPEC | |
890324025007 | SPEC | |
890324025009 | SPEC | |
890324025011 | SPEC | |
890324025013 | SPEC | |
890324025015 | SPEC | |
890324025017 | SPEC | |
890324025020 | SPEC | |
890324025022 | SPEC | |
890324025025 | SPEC | |
890324025027 | SPEC | |
890324025031 | SPEC | |
890324025034 | SPEC | |
890324025039 | SPEC | |
890324025043 | SPEC | |
890324025045 | SPEC | |
890324026003CS | SPEC | |
890324026018CS | SPEC | |
890324026020CS | SPEC | |
890324026024CS | SPEC | |
890324026027CS | SPEC | |
890324026030CS | SPEC | |
890324026034CS | SPEC | |
890324026003 | SPEC | |
890324026018 | SPEC | |
890324026020 | SPEC | |
890324026024 | SPEC | |
890324026027 | SPEC | |
890324026030 | SPEC | |
890324026034 | SPEC | |
890324027006CS | SPEC | |
890324027012CS | SPEC | |
890324027025CS | SPEC | |
890324027012 | SPEC | |
890324027025 | SPEC | |
890324028008CS | SPEC | |
890324028008 | SPEC | |
890324026014 | SPEC | |
890324025027AP | SPEC | – |
890324026007CS | SPEC | |
890324026014CS | SPEC | |
890324027030CS | SPEC | |
890324025047CS | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: Design your EMC Line Filter Step by Step
Videos
How to solve EMC problems! || The mystery of the buzzing speaker
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
The Effects of Harsh Environmental Conditions on Film Capacitors
Videos
Webinar: Introduction to the capacitor technologies and how to use them