WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp

WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp
WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp
General Information
Operating Temperature-30 °C up to +120 °C
ComplianceRoHS
Pitch3.5 mm
Material Properties
Insulator MaterialPA6/66
Insulator Flammability RatingUL94 V-0
Insulator ColorGreen
Contact MaterialCopper Alloy
Contact PlatingNickel over Tin
Terminal Screw MaterialSteel
Terminal Screw PlatingZinc
Wire Guard MaterialCopper Alloy
Electrical Properties
IR[cULus]10 A
IR[VDE]10 A
Working Voltage130 V (AC); 300 V (AC)
Working Voltage [cULus]300 V (AC)
Working Voltage [VDE]130 V (AC)
Withstanding Voltage [cULus]1600 V (AC)
Withstanding Voltage [VDE]1250 V (AC)
RC [cULus]20 mΩ
RC [VDE]20 mΩ
Mechanical Properties
Wire Strip Length6 (mm)
ScrewM2
Certification
cULus ApprovalE150931
VDE Approval40015437 TYPE: CPP
Packaging Properties
PackagingBox

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp
691214110002S
SPEC2, Rising Cage Clamp, PCB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²)
–Check availability
WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp
691214110003S
SPEC3, Rising Cage Clamp, PCB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²)
–Check availability

Tailored to your needs

Custom & Standard Terminal Blocks

Tailored to your needs

Custom & Standard Terminal Blocks

In addition to a portfolio of more than 2000 standard articles, Würth Elektronik offers various possibilities to tailor the products to your specific requirements. Personalized modifications of standard terminal blocks are available for small to medium quantities within a few days as a special service. Fully customized products in high quantities are possible within a few weeks.In house design, tooling and prototyping ensures all customer specific requirements are met.

  • Highly customized products
  • Over 2000 standard articles
  • Available from stock without MOQ
  • Personalized modifications of standard parts for small quantities
  • Color & printing possibilities with MOQ for mass production

Personalized Modifications of Standard Terminal Blocks

cm-weplus-printing

Ink Jet

Printing for your terminal blocks (e.g. coding, personalization)

m-weplus-coding-pins

Coding

Installation of coding pins according to keying specification

cm-weplus-color-coding

Color Coding

For selected series according to your specifications (412B / 412MB / 413B)

cm-weplus-assembly

Assembly

Rapid assembly of pin numbers according to your needs

Examples of Highly Customized Products

In House Design & Consulting

cm-wr-tbl-product-design

Product Design

cm-wr-tbl-tooling-design

Tooling Design

cm-wr-tbl-machines-design

Machines Design

cm-wr-tbl-prototyping

Prototyping & Production