WR-PHD Pin Header - Single
SizeDimen­sionsL
(mm)
Mount
THT Straight
- THT
THT Angled
- THT
THT Board Stacker
81.28 THT
SMT Straight
- SMT

Characteristics

  • Pitch: 2.54 mm
  • Reference Designs
  • RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems

Products

All
THT Straight
THT Angled
THT Board Stacker
SMT Straight
Filter article data
Filter by
 show  article in 4 product lines
 article in 4 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Pins
Type
Mount
L(mm)
H(mm)
G(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WR-PHD Pin Header - Single
61300111121
SPEC1, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length2.54 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61300211021
SPEC2, Angled, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeAngled 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61300211121
SPEC2, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61300311021
SPEC3, Angled, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeAngled 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61300311121
SPEC3, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61000418321
SPEC4, Straight Type 2, SMT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight Type 2 
MountSMT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61300411021
SPEC4, Angled, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeAngled 
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61000418221
SPEC4, Straight Type 1, SMT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight Type 1 
MountSMT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61300411121
SPEC4, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61300511021
SPEC5, Angled, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeAngled 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61300511121
SPEC5, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61000618221
SPEC6, Straight Type 1, SMT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight Type 1 
MountSMT 
Length15.24 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61000618321
SPEC6, Straight Type 2, SMT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight Type 2 
MountSMT 
Length15.24 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61300611021
SPEC6, Angled, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeAngled 
MountTHT 
Length15.24 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61300611121
SPEC6, Straight, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length15.24 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61300711021
SPEC7, Angled, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeAngled 
MountTHT 
Length17.78 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61300711121
SPEC7, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length17.78 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61300811121
SPEC8, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length20.32 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61300811021
SPEC8, Angled, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeAngled 
MountTHT 
Length20.32 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61300911021
SPEC9, Angled, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeAngled 
MountTHT 
Length22.86 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61300911121
SPEC9, Straight, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length22.86 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61001018221
SPEC10, Straight Type 1, SMT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
TypeStraight Type 1 
MountSMT 
Length25.4 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61001018321
SPEC10, Straight Type 2, SMT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
TypeStraight Type 2 
MountSMT 
Length25.4 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61301011021
SPEC10, Angled, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
TypeAngled 
MountTHT 
Length25.4 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61301011121
SPEC10, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
TypeStraight 
MountTHT 
Length25.4 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61301211021
SPEC12, Angled, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
TypeAngled 
MountTHT 
Length30.48 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61301211121
SPEC12, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
TypeStraight 
MountTHT 
Length30.48 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61301311121
SPEC13, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins13 
TypeStraight 
MountTHT 
Length33.02 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61301411021
SPEC14, Angled, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
TypeAngled 
MountTHT 
Length35.56 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61301411121
SPEC14, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
TypeStraight 
MountTHT 
Length35.56 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61001418221
SPEC14, Straight Type 1, SMT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
TypeStraight Type 1 
MountSMT 
Length35.56 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61301511121
SPEC15, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins15 
TypeStraight 
MountTHT 
Length35.56 mm
Rated Current3 A
Working Voltage250 V (AC)
Design Kit
Check availability
WR-PHD Pin Header - Single
61001518221
SPEC15, Straight Type 1, SMT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins15 
TypeStraight Type 1 
MountSMT 
Length38.1 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61301511021
SPEC15, Angled, –
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins15 
TypeAngled 
Length38.1 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61001618221
SPEC16, Straight Type 1, SMT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
TypeStraight Type 1 
MountSMT 
Length40.64 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61001618321
SPEC16, Straight Type 2, SMT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
TypeStraight Type 2 
MountSMT 
Length40.64 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61301611121
SPEC16, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
TypeStraight 
MountTHT 
Length40.64 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61301611021
SPEC16, Angled, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
TypeAngled 
MountTHT 
Length40.64 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61301811121
SPEC18, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins18 
TypeStraight 
MountTHT 
Length45.72 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61301811021
SPEC18, Angled, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins18 
TypeAngled 
MountTHT 
Length45.72 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61302011121
SPEC20, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
TypeStraight 
MountTHT 
Length50.8 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61302211121
SPEC22, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins22 
TypeStraight 
MountTHT 
Length55.88 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61302211021
SPEC22, Angled, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins22 
TypeAngled 
MountTHT 
Length55.88 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61002418221
SPEC24, Straight Type 1, SMT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins24 
TypeStraight Type 1 
MountSMT 
Length60.96 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61002418321
SPEC24, Straight Type 2, SMT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins24 
TypeStraight Type 2 
MountSMT 
Length60.96 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61302411121
SPEC24, Straight, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins24 
TypeStraight 
MountTHT 
Length60.96 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61302511121
SPEC25, Straight, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins25 
TypeStraight 
MountTHT 
Length63.5 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61003218221
SPEC32, Straight Type 1, SMT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins32 
TypeStraight Type 1 
MountSMT 
Length81.28 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61003218321
SPEC32, Straight Type 2, SMT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins32 
TypeStraight Type 2 
MountSMT 
Length81.28 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61303211221
SPEC32, Board Stacker, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins32 
TypeBoard Stacker 
MountTHT 
Length81.28 mm
Height15.24 mm
Pin length3 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61303211321
SPEC32, Board Stacker, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins32 
TypeBoard Stacker 
MountTHT 
Length81.28 mm
Height30.48 mm
Pin length3 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61303218421
SPEC32, Board Stacker, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins32 
TypeBoard Stacker 
MountTHT 
Length81.28 mm
Height15.24 mm
Pin length6 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61303218521
SPEC32, Board Stacker, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins32 
TypeBoard Stacker 
MountTHT 
Length81.28 mm
Height30.48 mm
Pin length6 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61303211021
SPEC32, Angled, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins32 
TypeAngled 
MountTHT 
Length81.28 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61303211121
SPEC32, Straight, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins32 
TypeStraight 
MountTHT 
Length81.28 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61003418321
SPEC34, Straight Type 2, SMT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins34 
TypeStraight Type 2 
MountSMT 
Length86.36 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61303411021
SPEC34, Angled, THT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins34 
TypeAngled 
MountTHT 
Length86.36 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61003618321
SPEC36, Straight Type 2, SMT
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins36 
TypeStraight Type 2 
MountSMT 
Length91.44 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61303611021
SPEC36, Angled, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins36 
TypeAngled 
MountTHT 
Length91.44 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61303611121
SPEC36, Straight, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins36 
TypeStraight 
MountTHT 
Length91.44 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61304011021
SPEC40, Angled, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins40 
TypeAngled 
MountTHT 
Length101.6 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability
WR-PHD Pin Header - Single
61304011121
SPEC40, Straight, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins40 
TypeStraight 
MountTHT 
Length101.6 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Design Kit
Check availability

Assortments

Articles from this product series can be found in the following assortments: