| Size | Dimensions | L (mm) | Mount | |
|---|---|---|---|---|
| THT Straight | - | THT | ||
| THT Angled | - | THT | ||
| THT Board Stacker | 81.28 | THT | ||
| SMT Straight | - | SMT |
Characteristics
- Pitch: 2.54 mm
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Products
| Order Code | Datasheet | Downloads | Status | Pins | Type | Mount | L (mm) | H (mm) | G (mm) | IR (A) | Working Voltage (V (AC)) | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300111121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Straight | THT | 2.54 | – | – | 3 | 250 | – | |
![]() | 61300211021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Angled | THT | 5.08 | – | – | 3 | 250 | – | |
![]() | 61300211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Straight | THT | 5.08 | – | – | 3 | 250 | – | |
![]() | 61300311021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Angled | THT | 7.62 | – | – | 3 | 250 | – | |
![]() | 61300311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Straight | THT | 7.62 | – | – | 3 | 250 | – | |
![]() | 61000418321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Straight Type 2 | SMT | 10.16 | – | – | 3 | 250 | – | |
![]() | 61300411021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Angled | THT | 10.16 | – | – | 3 | 250 | – | |
![]() | 61000418221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Straight Type 1 | SMT | 10.16 | – | – | 3 | 250 | – | |
![]() | 61300411121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Straight | THT | 10.16 | – | – | 3 | 250 | – | |
![]() | 61300511021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Angled | THT | 12.7 | – | – | 3 | 250 | – | |
![]() | 61300511121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Straight | THT | 12.7 | – | – | 3 | 250 | – | |
![]() | 61000618221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Straight Type 1 | SMT | 15.24 | – | – | 3 | 250 | 613001 | |
![]() | 61000618321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Straight Type 2 | SMT | 15.24 | – | – | 3 | 250 | 613001 | |
![]() | 61300611021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Angled | THT | 15.24 | – | – | 3 | 250 | – | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Straight | THT | 15.24 | – | – | 3 | 250 | – | |
![]() | 61300711021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Angled | THT | 17.78 | – | – | 3 | 250 | – | |
![]() | 61300711121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Straight | THT | 17.78 | – | – | 3 | 250 | – | |
![]() | 61300811121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Straight | THT | 20.32 | – | – | 3 | 250 | 613001 | |
![]() | 61300811021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Angled | THT | 20.32 | – | – | 3 | 250 | 613001 | |
![]() | 61300911021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Angled | THT | 22.86 | – | – | 3 | 250 | – | |
![]() | 61300911121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Straight | THT | 22.86 | – | – | 3 | 250 | – | |
![]() | 61001018221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Straight Type 1 | SMT | 25.4 | – | – | 3 | 250 | 613001 | |
![]() | 61001018321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Straight Type 2 | SMT | 25.4 | – | – | 3 | 250 | 613001 | |
![]() | 61301011021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Angled | THT | 25.4 | – | – | 3 | 250 | 613001 | |
![]() | 61301011121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Straight | THT | 25.4 | – | – | 3 | 250 | 613001 | |
![]() | 61301211021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Angled | THT | 30.48 | – | – | 3 | 250 | – | |
![]() | 61301211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Straight | THT | 30.48 | – | – | 3 | 250 | – | |
![]() | 61301311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | Straight | THT | 33.02 | – | – | 3 | 250 | – | |
![]() | 61301411021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Angled | THT | 35.56 | – | – | 3 | 250 | – | |
![]() | 61301411121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Straight | THT | 35.56 | – | – | 3 | 250 | – | |
![]() | 61001418221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Straight Type 1 | SMT | 35.56 | – | – | 3 | 250 | – | |
![]() | 61301511121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Straight | THT | 35.56 | – | – | 3 | 250 | – | |
![]() | 61001518221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Straight Type 1 | SMT | 38.1 | – | – | 3 | 250 | – | |
![]() | 61301511021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Angled | – | 38.1 | – | – | 3 | 250 | – | |
![]() | 61001618221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Straight Type 1 | SMT | 40.64 | – | – | 3 | 250 | 613001 | |
![]() | 61001618321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Straight Type 2 | SMT | 40.64 | – | – | 3 | 250 | 613001 | |
![]() | 61301611121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Straight | THT | 40.64 | – | – | 3 | 250 | – | |
![]() | 61301611021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Angled | THT | 40.64 | – | – | 3 | 250 | – | |
![]() | 61301811121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Straight | THT | 45.72 | – | – | 3 | 250 | – | |
![]() | 61301811021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Angled | THT | 45.72 | – | – | 3 | 250 | 613001 | |
![]() | 61302011121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Straight | THT | 50.8 | – | – | 3 | 250 | 613001 | |
![]() | 61302211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Straight | THT | 55.88 | – | – | 3 | 250 | – | |
![]() | 61302211021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Angled | THT | 55.88 | – | – | 3 | 250 | – | |
![]() | 61002418221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Straight Type 1 | SMT | 60.96 | – | – | 3 | 250 | – | |
![]() | 61002418321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Straight Type 2 | SMT | 60.96 | – | – | 3 | 250 | – | |
![]() | 61302411121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Straight | THT | 60.96 | – | – | 3 | 250 | – | |
![]() | 61302511121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Straight | THT | 63.5 | – | – | 3 | 250 | – | |
![]() | 61003218221 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Straight Type 1 | SMT | 81.28 | – | – | 3 | 250 | – | |
![]() | 61003218321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Straight Type 2 | SMT | 81.28 | – | – | 3 | 250 | – | |
![]() | 61303211221 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Board Stacker | THT | 81.28 | 15.24 | 3 | 3 | 250 | 613001 | |
![]() | 61303211321 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Board Stacker | THT | 81.28 | 30.48 | 3 | 3 | 250 | – | |
![]() | 61303218421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Board Stacker | THT | 81.28 | 15.24 | 6 | 3 | 250 | – | |
![]() | 61303218521 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Board Stacker | THT | 81.28 | 30.48 | 6 | 3 | 250 | 613001 | |
![]() | 61303211021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Angled | THT | 81.28 | – | – | 3 | 250 | – | |
![]() | 61303211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Straight | THT | 81.28 | – | – | 3 | 250 | – | |
![]() | 61003418321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | Straight Type 2 | SMT | 86.36 | – | – | 3 | 250 | – | |
![]() | 61303411021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | Angled | THT | 86.36 | – | – | 3 | 250 | – | |
![]() | 61003618321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | Straight Type 2 | SMT | 91.44 | – | – | 3 | 250 | – | |
![]() | 61303611021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | Angled | THT | 91.44 | – | – | 3 | 250 | – | |
![]() | 61303611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | Straight | THT | 91.44 | – | – | 3 | 250 | – | |
![]() | 61304011021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | Angled | THT | 101.6 | – | – | 3 | 250 | – | |
![]() | 61304011121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | Straight | THT | 101.6 | – | – | 3 | 250 | – |
| Order Code | Datasheet | |
|---|---|---|
![]() | 61300111121 | SPEC |
![]() | 61300211021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61300211121 | SPEC |
![]() | 61300311021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61300311121 | SPEC |
![]() | 61000418321 | SPEC |
![]() | 61300411021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61000418221 | SPEC |
![]() | 61300411121 | SPEC |
![]() | 61300511021 | SPEC |
![]() | 61300511121 | SPEC |
![]() | 61000618221 | SPEC |
![]() | 61000618321 | SPEC |
![]() | 61300611021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61300711021 | SPEC |
![]() | 61300711121 | SPEC |
![]() | 61300811121 | SPEC |
![]() | 61300811021 | SPEC |
![]() | 61300911021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61300911121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61001018221 | SPEC |
![]() | 61001018321 | SPEC |
![]() | 61301011021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61301011121 | SPEC |
![]() | 61301211021 | SPEC |
![]() | 61301211121 | SPEC |
![]() | 61301311121 | SPEC |
![]() | 61301411021 | SPEC |
![]() | 61301411121 | SPEC |
![]() | 61001418221 | SPEC |
![]() | 61301511121 | SPEC |
![]() | 61001518221 | SPEC |
![]() | 61301511021 | SPEC |
![]() | 61001618221 | SPEC |
![]() | 61001618321 | SPEC |
![]() | 61301611121 | SPEC |
![]() | 61301611021 | SPEC |
![]() | 61301811121 | SPEC |
![]() | 61301811021 | SPEC |
![]() | 61302011121 | SPEC |
![]() | 61302211121 | SPEC |
![]() | 61302211021 | SPEC |
![]() | 61002418221 | SPEC |
![]() | 61002418321 | SPEC |
![]() | 61302411121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61302511121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61003218221 | SPEC |
![]() | 61003218321 | SPEC |
![]() | 61303211221 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61303211321 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61303218421 | SPEC |
![]() | 61303218521 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61303211021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61303211121 | SPEC |
![]() | 61003418321 | SPEC |
![]() | 61303411021 | SPEC |
![]() | 61003618321 | SPEC |
![]() | 61303611021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61303611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61304011021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 61304011121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pins | Type | Mount | L (mm) | H (mm) | G (mm) | IR (A) | Working Voltage (V (AC)) | Design Kit | Samples |
|---|
Mates with
Assortments
Articles from this product series can be found in the following assortments:
































































