| Size | Dimensions | Mount | |
|---|---|---|---|
| THT Straight | THT | ||
| THT Straight - High Temperature | THT | ||
| THT Angled | THT | ||
| THT Angled - High Temperature | THT | ||
| SMT Straight | SMT | ||
| Wire to Wire | - |
Characteristics
- Working Voltage: 250 V
- UL approval: E323964
- UL94-V0
Applications
- Industial
- Production lines
Products
All
THT Straight
THT Straight - High Temperature
THT Angled
THT Angled - High Temperature
SMT Straight
Wire to Wire
| Order Code | Datasheet | Downloads | Status | Pins | Version | Type | Mount | L (mm) | IR (A) | Operating Temperature | Packaging | Mates with | Design Kit | IDC Tool | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61200621621 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Low Profile | Straight | THT | 15.28 | 3 | -40 °C up to +105 °C | Tray | 61200623021 | – | – | |
![]() | 61200621721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Low Profile | Angled | THT | 15.28 | 3 | -40 °C up to +105 °C | Tray | 61200623021 | – | – | |
![]() | 612006235121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Low Profile | Straight | THT | 15.2 | 3 | -40 °C up to +125 °C | Tray | 61200623021 | 612001 | – | |
![]() | 612006235221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Low Profile | Angled | THT | 15.2 | 3 | -40 °C up to +125 °C | Tray | 61200623021 | 612001 | – | |
![]() | 61200821721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Low Profile | Angled | THT | 17.82 | 3 | -40 °C up to +105 °C | Tray | 61200823021 | 612001 | – | |
![]() | 612008235121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Low Profile | Straight | THT | 17.78 | 3 | -40 °C up to +125 °C | Tray | 61200823021 | – | – | |
![]() | 612008235221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Low Profile | Angled | THT | 17.78 | 3 | -40 °C up to +125 °C | Tray | 61200823021 | – | – | |
![]() | 61200821621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Low Profile | Straight | THT | 17.82 | 3 | -40 °C up to +105 °C | Tray | 61200823021 | – | – | |
![]() | 61230820621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Low Profile | Straight | SMT | 17.8 | 3 | -40 °C up to +125 °C | Tape and Reel with Cap | 61200823021 | – | – | |
![]() | 61201021721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Low Profile | Angled | THT | 20.36 | 3 | -40 °C up to +105 °C | Tray | 61201023021 | 612001 612690 | – | |
![]() | 61201022021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | With locking lever | Straight | THT | 32.2 | 3 | -40 °C up to +105 °C | Tray | 61201023021 | 612001 | – | |
![]() | 61201022121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | With locking lever | Angled | THT | 32.2 | 3 | -40 °C up to +105 °C | Tray | 61201023021 | 612001 612690 | – | |
![]() | 61201022821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | With locking lever | Straight | THT | 32.2 | 3 | -40 °C up to +105 °C | Tray | 61201023021 | 612001 | – | |
![]() | 61201022921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | With locking lever | Angled | THT | 32.2 | 3 | -40 °C up to +105 °C | Tray | 61201023021 | 612001 | – | |
![]() | 612010235121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Low Profile | Straight | THT | 20.3 | 3 | -40 °C up to +125 °C | Tray | 61201023021 | 612001 | – | |
![]() | 612010235221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Low Profile | Angled | THT | 20.3 | 3 | -40 °C up to +125 °C | Tray | 61201023021 | 612001 | – | |
![]() | 61201025821 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Without ears | – | – | 23 | 1 | -40 °C up to +105 °C | Tray | 61201023021 | 612001 | 600612282804 | |
![]() | 61201025921 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | With ears | – | – | 37.15 | 1 | -40 °C up to +105 °C | Tray | 61201023021 | 612001 | 600612282805 | |
![]() | 61231020621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Low Profile | Straight | SMT | 20.32 | 3 | -40 °C up to +125 °C | Tape and Reel with Cap | 61201023021 | 612001 612690 | – | |
![]() | 61201021621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Low Profile | Straight | THT | 20.36 | 3 | -40 °C up to +105 °C | Tray | 61201023021 | 612001 612690 | – | |
![]() | 61201421621 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Low Profile | Straight | THT | 25.44 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 61201421721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Low Profile | Angled | THT | 25.44 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 61201422021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | With locking lever | Straight | THT | 37.28 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 61201422121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | With locking lever | Angled | THT | 37.28 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61201422821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | With locking lever | Straight | THT | 37.28 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 61201422921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | With locking lever | Angled | THT | 37.28 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 612014235121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Low Profile | Straight | THT | 25.38 | 3 | -40 °C up to +125 °C | Tray | – | – | – | |
![]() | 612014235221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Low Profile | Angled | THT | 25.38 | 3 | -40 °C up to +125 °C | Tray | – | – | – | |
![]() | 61201425821 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Without ears | – | – | 28.08 | 1 | -40 °C up to +105 °C | Tray | – | 612001 | 600612282804 | |
![]() | 61201425921 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | With ears | – | – | 42.23 | 1 | -40 °C up to +105 °C | Tray | – | 612001 | 600612282805 | |
![]() | 61231420621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Low Profile | Straight | SMT | 25.4 | 3 | -40 °C up to +125 °C | Tape and Reel with Cap | – | 612001 | – | |
![]() | 61201621621 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Low Profile | Straight | THT | 27.98 | 3 | -40 °C up to +105 °C | Tray | 61201623021 | 612001 | – | |
![]() | 61201621721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Low Profile | Angled | THT | 27.98 | 3 | -40 °C up to +105 °C | Tray | 61201623021 | – | – | |
![]() | 61201622021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | With locking lever | Straight | THT | 39.82 | 3 | -40 °C up to +105 °C | Tray | 61201623021 | 612001 | – | |
![]() | 61201622121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | With locking lever | Angled | THT | 39.82 | 3 | -40 °C up to +105 °C | Tray | 61201623021 | – | – | |
![]() | 61201622821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | With locking lever | Straight | THT | 39.82 | 3 | -40 °C up to +105 °C | Tray | 61201623021 | – | – | |
![]() | 61201622921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | With locking lever | Angled | THT | 39.82 | 3 | -40 °C up to +105 °C | Tray | 61201623021 | – | – | |
![]() | 612016235121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Low Profile | Straight | THT | 27.92 | 3 | -40 °C up to +125 °C | Tray | 61201623021 | 612001 | – | |
![]() | 612016235221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Low Profile | Angled | THT | 27.92 | 3 | -40 °C up to +125 °C | Tray | 61201623021 | 612001 | – | |
![]() | 61201625821 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Without ears | – | – | 30.62 | 1 | -40 °C up to +105 °C | Tray | 61201623021 | 612001 | 600612282804 | |
![]() | 61201625921 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | With ears | – | – | 44.45 | 1 | -40 °C up to +105 °C | Tray | 61201623021 | 612001 | 600612282805 | |
![]() | 61231620621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Low Profile | Straight | SMT | 27.94 | 3 | -40 °C up to +125 °C | Tape and Reel with Cap | 61201623021 | 612001 | – | |
![]() | 61202021621 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Low Profile | Straight | THT | 33.06 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 61202021721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Low Profile | Angled | THT | 33.06 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 61202022021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | With locking lever | Straight | THT | 44.9 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 61202022121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | With locking lever | Angled | THT | 44.9 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 61202022821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | With locking lever | Straight | THT | 44.9 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 61202022921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | With locking lever | Angled | THT | 44.9 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 612020235121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Low Profile | Straight | THT | 33 | 3 | -40 °C up to +125 °C | Tray | – | 612001 | – | |
![]() | 61202025821 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Without ears | – | – | 35.7 | 1 | -40 °C up to +105 °C | Tray | – | 612001 | 600612282804 | |
![]() | 61202025921 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | With ears | – | – | 49.85 | 1 | -40 °C up to +105 °C | Tray | – | 612001 | 600612282805 | |
![]() | 61232020621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Low Profile | Straight | SMT | 33.05 | 3 | -40 °C up to +125 °C | Tape and Reel with Cap | – | 612001 | – | |
![]() | 612020235221 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Low Profile | Angled | THT | 33 | 3 | -40 °C up to +125 °C | Tray | – | 612001 | – | |
![]() | 61202421621 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Low Profile | Straight | THT | 38.14 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 61202421721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Low Profile | Angled | THT | 38.14 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 61202422021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | With locking lever | Straight | THT | 49.98 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61202422121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | With locking lever | Angled | THT | 49.98 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61202422821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | With locking lever | Straight | THT | 49.98 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61202422921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | With locking lever | Angled | THT | 49.98 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61232420621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Low Profile | Straight | SMT | 38.1 | 3 | -40 °C up to +125 °C | Tape and Reel with Cap | – | – | – | |
![]() | 61202621621 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Low Profile | Straight | THT | 40.68 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61202621721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Low Profile | Angled | THT | 40.68 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61202622021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | With locking lever | Straight | THT | 52.52 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61202622121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | With locking lever | Angled | THT | 52.32 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 61202622821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | With locking lever | Straight | THT | 52.52 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 61202622921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | With locking lever | Angled | THT | 52.52 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 612026235121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Low Profile | Straight | THT | 40.62 | 3 | -40 °C up to +125 °C | Tray | – | – | – | |
![]() | 612026235221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Low Profile | Angled | THT | 40.62 | 3 | -40 °C up to +125 °C | Tray | – | – | – | |
![]() | 61202625821 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Without ears | – | – | 43.42 | 1 | -40 °C up to +105 °C | Tray | – | – | 600612282804 | |
![]() | 61202625921 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | With ears | – | – | 57.47 | 1 | -40 °C up to +105 °C | Tray | – | – | 600612282805 | |
![]() | 61232620621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Low Profile | Straight | SMT | 40.64 | 3 | -40 °C up to +125 °C | Tape and Reel with Cap | – | 612001 | – | |
![]() | 61203421621 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | Low Profile | Straight | THT | 50.84 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61203421721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | Low Profile | Angled | THT | 50.84 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61203422021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | With locking lever | Straight | THT | 62.68 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61203422121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | With locking lever | Angled | THT | 62.68 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 61203422821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | With locking lever | Straight | THT | 62.68 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61203422921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | With locking lever | Angled | THT | 62.68 | 3 | -40 °C up to +105 °C | Tray | – | 612001 | – | |
![]() | 612034235121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | Low Profile | Straight | THT | 50.8 | 3 | -40 °C up to +125 °C | Tray | – | 612001 | – | |
![]() | 612034235221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | Low Profile | Angled | THT | 50.8 | 3 | -40 °C up to +125 °C | Tray | – | 612001 | – | |
![]() | 61203425821 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | Without ears | – | – | 53.48 | 1 | -40 °C up to +105 °C | Tray | – | – | 600612282804 | |
![]() | 61203425921 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | With ears | – | – | 67.63 | 1 | -40 °C up to +105 °C | Tray | – | – | 600612282805 | |
![]() | 61233420621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | Low Profile | Straight | SMT | 50.8 | 3 | -40 °C up to +125 °C | Tape and Reel with Cap | – | 612001 | – | |
![]() | 61203921621 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | Low Profile | Straight | THT | 58.46 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61204021621 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | Low Profile | Straight | THT | 58.46 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61204021721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | Low Profile | Angled | THT | 58.46 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61204022021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | With locking lever | Straight | THT | 70.3 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61204022121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | With locking lever | Angled | THT | 70.3 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61204022821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | With locking lever | Straight | THT | 70.3 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61204022921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | With locking lever | Angled | THT | 70.3 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 612040235121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | Low Profile | Straight | THT | 58.4 | 3 | -40 °C up to +125 °C | Tray | – | – | – | |
![]() | 612040235221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | Low Profile | Angled | THT | 58.4 | 3 | -40 °C up to +125 °C | Tray | – | – | – | |
![]() | 61204025821 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | Without ears | – | – | 61.1 | 1 | -40 °C up to +105 °C | Tray | – | – | 600612282804 | |
![]() | 61204025921 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | With ears | – | – | 75.25 | 1 | -40 °C up to +105 °C | Tray | – | – | 600612282805 | |
![]() | 61234020621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | Low Profile | Straight | SMT | 58.42 | 3 | -40 °C up to +125 °C | Tape and Reel with Cap | – | – | – | |
![]() | 61205021621 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | Low Profile | Straight | THT | 71.16 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61205021721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | Low Profile | Angled | THT | 71.16 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61205022021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | With locking lever | Straight | THT | 83 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61205022121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | With locking lever | Angled | THT | 83 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61205022821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | With locking lever | Straight | THT | 83 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61205022921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | With locking lever | Angled | THT | 83 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 612050235121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | Low Profile | Straight | THT | 71.1 | 3 | -40 °C up to +125 °C | Tray | – | – | – | |
![]() | 612050235221 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | Low Profile | Angled | THT | 71.1 | 3 | -40 °C up to +125 °C | Tray | – | – | – | |
![]() | 61205025821 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | Without ears | – | – | 73.8 | 1 | -40 °C up to +105 °C | Tray | – | – | 600612282804 | |
![]() | 61205025921 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | With ears | – | – | 89.95 | 1 | -40 °C up to +105 °C | Tray | – | – | 600612282805 | |
![]() | 61206021621 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | Low Profile | Straight | THT | 83.86 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61206022021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | With locking lever | Straight | THT | 95.7 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61206022121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | With locking lever | Angled | THT | 95.7 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61206022821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | With locking lever | Straight | THT | 95.7 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61206022921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | With locking lever | Angled | THT | 95.7 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61206421621 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | Low Profile | Straight | THT | 88.94 | 3 | -40 °C up to +105 °C | Tray | – | – | – | |
![]() | 61206422821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | With locking lever | Straight | THT | 100.78 | 3 | -40 °C up to +105 °C | Tray | – | – | – |
| Order Code | Datasheet | |
|---|---|---|
![]() | 61200621621 | SPEC |
![]() | 61200621721 | SPEC |
![]() | 612006235121 | SPEC |
![]() | 612006235221 | SPEC |
![]() | 61200821721 | SPEC |
![]() | 612008235121 | SPEC |
![]() | 612008235221 | SPEC |
![]() | 61200821621 | SPEC |
![]() | 61230820621 | SPEC |
![]() | 61201021721 | SPEC |
![]() | 61201022021 | SPEC |
![]() | 61201022121 | SPEC |
![]() | 61201022821 | SPEC |
![]() | 61201022921 | SPEC |
![]() | 612010235121 | SPEC |
![]() | 612010235221 | SPEC |
![]() | 61201025821 | SPEC |
![]() | 61201025921 | SPEC |
![]() | 61231020621 | SPEC |
![]() | 61201021621 | SPEC |
![]() | 61201421621 | SPEC |
![]() | 61201421721 | SPEC |
![]() | 61201422021 | SPEC |
![]() | 61201422121 | SPEC |
![]() | 61201422821 | SPEC |
![]() | 61201422921 | SPEC |
![]() | 612014235121 | SPEC |
![]() | 612014235221 | SPEC |
![]() | 61201425821 | SPEC |
![]() | 61201425921 | SPEC |
![]() | 61231420621 | SPEC |
![]() | 61201621621 | SPEC |
![]() | 61201621721 | SPEC |
![]() | 61201622021 | SPEC |
![]() | 61201622121 | SPEC |
![]() | 61201622821 | SPEC |
![]() | 61201622921 | SPEC |
![]() | 612016235121 | SPEC |
![]() | 612016235221 | SPEC |
![]() | 61201625821 | SPEC |
![]() | 61201625921 | SPEC |
![]() | 61231620621 | SPEC |
![]() | 61202021621 | SPEC |
![]() | 61202021721 | SPEC |
![]() | 61202022021 | SPEC |
![]() | 61202022121 | SPEC |
![]() | 61202022821 | SPEC |
![]() | 61202022921 | SPEC |
![]() | 612020235121 | SPEC |
![]() | 61202025821 | SPEC |
![]() | 61202025921 | SPEC |
![]() | 61232020621 | SPEC |
![]() | 612020235221 | SPEC |
![]() | 61202421621 | SPEC |
![]() | 61202421721 | SPEC |
![]() | 61202422021 | SPEC |
![]() | 61202422121 | SPEC |
![]() | 61202422821 | SPEC |
![]() | 61202422921 | SPEC |
![]() | 61232420621 | SPEC |
![]() | 61202621621 | SPEC |
![]() | 61202621721 | SPEC |
![]() | 61202622021 | SPEC |
![]() | 61202622121 | SPEC |
![]() | 61202622821 | SPEC |
![]() | 61202622921 | SPEC |
![]() | 612026235121 | SPEC |
![]() | 612026235221 | SPEC |
![]() | 61202625821 | SPEC |
![]() | 61202625921 | SPEC |
![]() | 61232620621 | SPEC |
![]() | 61203421621 | SPEC |
![]() | 61203421721 | SPEC |
![]() | 61203422021 | SPEC |
![]() | 61203422121 | SPEC |
![]() | 61203422821 | SPEC |
![]() | 61203422921 | SPEC |
![]() | 612034235121 | SPEC |
![]() | 612034235221 | SPEC |
![]() | 61203425821 | SPEC |
![]() | 61203425921 | SPEC |
![]() | 61233420621 | SPEC |
![]() | 61203921621 | SPEC |
![]() | 61204021621 | SPEC |
![]() | 61204021721 | SPEC |
![]() | 61204022021 | SPEC |
![]() | 61204022121 | SPEC |
![]() | 61204022821 | SPEC |
![]() | 61204022921 | SPEC |
![]() | 612040235121 | SPEC |
![]() | 612040235221 | SPEC |
![]() | 61204025821 | SPEC |
![]() | 61204025921 | SPEC |
![]() | 61234020621 | SPEC |
![]() | 61205021621 | SPEC |
![]() | 61205021721 | SPEC |
![]() | 61205022021 | SPEC |
![]() | 61205022121 | SPEC |
![]() | 61205022821 | SPEC |
![]() | 61205022921 | SPEC |
![]() | 612050235121 | SPEC |
![]() | 612050235221 | SPEC |
![]() | 61205025821 | SPEC |
![]() | 61205025921 | SPEC |
![]() | 61206021621 | SPEC |
![]() | 61206022021 | SPEC |
![]() | 61206022121 | SPEC |
![]() | 61206022821 | SPEC |
![]() | 61206022921 | SPEC |
![]() | 61206421621 | SPEC |
![]() | 61206422821 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pins | Version | Type | Mount | L (mm) | IR (A) | Operating Temperature | Packaging | Mates with | Design Kit | IDC Tool | Samples |
|---|
Mates with
Use with
Assortments
Articles from this product series can be found in the following assortments:





























































