ComponentsElectromechanical ComponentsConnectorsBoard-to-Board ConnectorsWR-PHD Pin Header & Socket Header2.54 mm
WR-PHD Pin Header - Dual
| Size | Dimensions | L (mm) | Mount | |
|---|---|---|---|---|
THT Straight | - | THT | ||
THT Angled | - | THT | ||
THT Board Stacker | 81.28 | THT | ||
SMT Straight | - | SMT | ||
SMT Angled | - | SMT |
Characteristics
- Pitch: 2.54 mm
- Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Products
All
THT Straight
THT Angled
THT Board Stacker
SMT Straight
SMT Angled
Filter by
show in
article in 5 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Pins | Type | Mount | L(mm) | H(mm) | G(mm) | IR(A) | Working Voltage(V (AC)) | Operating Temperature | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61000421121 | 4, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | TypeStraight | MountSMT | Length5.08 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61030421121 | 4, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | TypeStraight | MountSMT | Length5.08 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61300421021 | 4, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | TypeAngled | MountTHT | Length5.08 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61300421121 | 4, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | TypeStraight | MountTHT | Length5.08 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61000621121 | 6, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeStraight | MountSMT | Length7.62 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610106249121 | 6, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeAngled | MountSMT | Length7.62 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | ||
![]() | 61030621121 | 6, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeStraight | MountSMT | Length7.62 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61300621021 | 6, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeAngled | MountTHT | Length7.62 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61300621121 | 6, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | TypeStraight | MountTHT | Length7.62 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61000821121 | 8, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | TypeStraight | MountSMT | Length10.16 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610108249121 | 8, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | TypeAngled | MountSMT | Length10.16 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61030821121 | 8, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | TypeStraight | MountSMT | Length10.16 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61300821021 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | TypeAngled | MountTHT | Length10.16 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | ||
![]() | 61300821121 | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | TypeStraight | MountTHT | Length10.16 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |||
![]() | 610110249121 | 10, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeAngled | MountSMT | Length12.7 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | |||
![]() | 61031021121 | 10, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeStraight | MountSMT | Length12.7 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61301021021 | 10, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeAngled | MountTHT | Length12.7 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | ||
![]() | 61001021121 | 10, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeStraight | MountSMT | Length12.7 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61301021121 | 10, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | TypeStraight | MountTHT | Length12.7 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | ||
![]() | 61001221121 | 12, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | TypeStraight | MountSMT | Length15.24 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610112249121 | 12, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | TypeAngled | MountSMT | Length15.24 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61031221121 | 12, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | TypeStraight | MountSMT | Length15.24 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61301221021 | 12, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | TypeAngled | MountTHT | Length15.24 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61301221121 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | TypeStraight | MountTHT | Length15.24 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 610114249121 | 14, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | TypeAngled | MountSMT | Length17.78 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61031421121 | 14, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | TypeStraight | MountSMT | Length17.78 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61301421021 | 14, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | TypeAngled | MountTHT | Length17.78 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61001421121 | 14, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | TypeStraight | MountSMT | Length17.78 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61301421121 | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | TypeStraight | MountTHT | Length17.78 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |||
![]() | 61001621121 | 16, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeStraight | MountSMT | Length20.32 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 610116249121 | 16, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeAngled | MountSMT | Length20.32 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | ||
![]() | 61031621121 | 16, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeStraight | MountSMT | Length20.32 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61301621021 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeAngled | MountTHT | Length20.32 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61301621121 | 16, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | TypeStraight | MountTHT | Length20.32 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61301821021 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | TypeAngled | MountTHT | Length22.86 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61301821121 | 18, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | TypeStraight | MountTHT | Length22.86 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61002021121 | 20, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | TypeStraight | MountSMT | Length25.4 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610120249121 | 20, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | TypeAngled | MountSMT | Length25.4 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61032021121 | 20, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | TypeStraight | MountSMT | Length25.4 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61302021021 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | TypeAngled | MountTHT | Length25.4 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | ||
![]() | 61302021121 | 20, Straight, THT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | TypeStraight | MountTHT | Length25.4 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | ||
![]() | 61002221121 | 22, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | TypeStraight | MountSMT | Length27.94 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610122249121 | 22, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | TypeAngled | MountSMT | Length27.94 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61302221021 | 22, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | TypeAngled | MountTHT | Length27.94 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61302221121 | 22, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | TypeStraight | MountTHT | Length27.94 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61002421121 | 24, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | TypeStraight | MountSMT | Length30.48 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610124249121 | 24, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | TypeAngled | MountSMT | Length30.48 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61302421021 | 24, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | TypeAngled | MountTHT | Length30.48 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61302421121 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | TypeStraight | MountTHT | Length30.48 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61002621121 | 26, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | TypeStraight | MountSMT | Length33.02 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 610126249121 | 26, Angled, SMT | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | TypeAngled | MountSMT | Length33.02 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61302621021 | 26, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | TypeAngled | MountTHT | Length33.02 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61302621121 | 26, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | TypeStraight | MountTHT | Length33.02 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61302821121 | 28, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins28 | TypeStraight | MountTHT | Length35.56 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61303021121 | 30, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | TypeStraight | MountTHT | Length38.1 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61003221121 | 32, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeStraight | MountSMT | Length40.64 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61303221021 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeAngled | MountTHT | Length40.64 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61303221121 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins32 | TypeStraight | MountTHT | Length40.64 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61003421121 | 34, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | TypeStraight | MountSMT | Length43.18 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61303421021 | 34, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | TypeAngled | MountTHT | Length43.18 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61303421121 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | TypeStraight | MountTHT | Length43.18 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61003621121 | 36, Straight, SMT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins36 | TypeStraight | MountSMT | Length45.72 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61303621021 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins36 | TypeAngled | MountTHT | Length45.72 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61303621121 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins36 | TypeStraight | MountTHT | Length45.72 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61304021021 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | TypeAngled | MountTHT | Length50.8 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61304021121 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | TypeStraight | MountTHT | Length50.8 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61304421121 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins44 | TypeStraight | MountTHT | Length55.88 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61306421221 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins64 | TypeBoard Stacker | MountTHT | Length81.28 mm | Height15.24 mm | Pin length3 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | |||
![]() | 61306421321 | 64, Board Stacker, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins64 | TypeBoard Stacker | MountTHT | Length81.28 mm | Height30.48 mm | Pin length3 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61306428421 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins64 | TypeBoard Stacker | MountTHT | Length81.28 mm | Height15.24 mm | Pin length6 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | ||
![]() | 61306428521 | 64, Board Stacker, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins64 | TypeBoard Stacker | MountTHT | Length81.28 mm | Height30.48 mm | Pin length6 mm | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit | |
![]() | 61306421021 | 64, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins64 | TypeAngled | MountTHT | Length81.28 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61306421121 | 64, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins64 | TypeStraight | MountTHT | Length81.28 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61307221021 | 72, Angled, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins72 | TypeAngled | MountTHT | Length91.44 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61307221121 | 72, Straight, THT | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins72 | TypeStraight | MountTHT | Length91.44 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – | |
![]() | 61308021121 | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins80 | TypeStraight | MountTHT | Length101.6 mm | – | – | Rated Current3 A | Working Voltage250 V (AC) | Operating Temperature -40 °C up to +105 °C | Design Kit – |
Mates with
Assortments
Articles from this product series can be found in the following assortments:
















































































