OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupOptocouplerProduct sub-seriesOptocoupler PhototransistorProduct familyWL-OCPT DIP-4

WL-OCPT DIP-4

WL-OCPT DIP-4. High isolation voltage. Different CTR binnings available. Fast switching times.
Size Series Data­sheet Dimen­sionsW
(mm)
Series 816 (DC)SPEC 4.58
Series 817 (DC)SPEC 4.58
Series 814 (AC)SPEC 4.58

Characteristics

  • High isolation voltage
  • Good stability of inner isolation
  • Stable CTR in full operation
  • Different CTR binnings available
  • High collector-emitter voltage
  • Fast switching times
  • Learn more about Optocouplers! Optocouplers by Würth Elektronik

Reference Designs

  • RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective

Applications

  • Power supply, charger
  • Computer & Microprocessors
  • Office Equipment
  • Instrumental applications, machines
  • Ammeter, smart meter

Products

All
Series 816 (DC)
Series 817 (DC)
Series 814 (AC)
Order Code Data­sheet Simu­lation Downloads StatusPackageInputVCE max.
(V)
IF max.
(mA)
Test Condition CTRCTR min.
(%)
CTR max.
(%)
VISO
(V (RMS))
Operating Temperature Samples
140816141010SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, M-Type DC 80 60 IF = 5 mA
VCE = 5 V
50 600 5000 -55 °C up to +110 °C
140816141110SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, M-Type DC 80 60 IF = 5 mA
VCE = 5 V
80 160 5000 -55 °C up to +110 °C
140816141210SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, M-Type DC 80 60 IF = 5 mA
VCE = 5 V
130 260 5000 -55 °C up to +110 °C
140816141310SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, M-Type DC 80 60 IF = 5 mA
VCE = 5 V
200 400 5000 -55 °C up to +110 °C
140816141410SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, M-Type DC 80 60 IF = 5 mA
VCE = 5 V
300 600 5000 -55 °C up to +110 °C
140816142000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, S-Type DC 80 60 IF = 5 mA
VCE = 5 V
50 600 5000 -55 °C up to +110 °C
140816142100SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, S-Type DC 80 60 IF = 5 mA
VCE = 5 V
80 160 5000 -55 °C up to +110 °C
140816142200SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, S-Type DC 80 60 IF = 5 mA
VCE = 5 V
130 260 5000 -55 °C up to +110 °C
140816142300SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, S-Type DC 80 60 IF = 5 mA
VCE = 5 V
200 400 5000 -55 °C up to +110 °C
140816142400SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, S-Type DC 80 60 IF = 5 mA
VCE = 5 V
300 600 5000 -55 °C up to +110 °C
140816143000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SL-Type DC 80 60 IF = 5 mA
VCE = 5 V
50 600 5000 -55 °C up to +110 °C
140816143100SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SL-Type DC 80 60 IF = 5 mA
VCE = 5 V
80 160 5000 -55 °C up to +110 °C
140816143200SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SL-Type DC 80 60 IF = 5 mA
VCE = 5 V
130 260 5000 -55 °C up to +110 °C
140816143300SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SL-Type DC 80 60 IF = 5 mA
VCE = 5 V
200 400 5000 -55 °C up to +110 °C
140816143400SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SL-Type DC 80 60 IF = 5 mA
VCE = 5 V
300 600 5000 -55 °C up to +110 °C
140816144000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SLM-Type DC 80 60 IF = 5 mA
VCE = 5 V
50 600 5000 -55 °C up to +110 °C
140816144100SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SLM-Type DC 80 60 IF = 5 mA
VCE = 5 V
80 160 5000 -55 °C up to +110 °C
140816144200SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SLM-Type DC 80 60 IF = 5 mA
VCE = 5 V
130 260 5000 -55 °C up to +110 °C
140816144300SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SLM-Type DC 80 60 IF = 5 mA
VCE = 5 V
200 400 5000 -55 °C up to +110 °C
140816144400SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SLM-Type DC 80 60 IF = 5 mA
VCE = 5 V
300 600 5000 -55 °C up to +110 °C
140817142000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, S-Type DC 35 60 IF = 5 mA
VCE = 5 V
50 600 5000 -55 °C up to +110 °C
140817140010SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, Standard DC 35 60 IF = 5 mA
VCE = 5 V
50 600 5000 -55 °C up to +110 °C
140817143000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SL-Type DC 35 60 IF = 5 mA
VCE = 5 V
50 600 5000 -55 °C up to +110 °C
140817144000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SLM-Type DC 35 60 IF = 5 mA
VCE = 5 V
50 600 5000 -55 °C up to +110 °C
140817141010SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, M-Type DC 35 60 IF = 5 mA
VCE = 5 V
50 600 5000 -55 °C up to +110 °C
140817144100SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SLM-Type DC 35 60 IF = 5 mA
VCE = 5 V
80 160 5000 -55 °C up to +110 °C
140817143100SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SL-Type DC 35 60 IF = 5 mA
VCE = 5 V
80 160 5000 -55 °C up to +110 °C
140817140110SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, Standard DC 35 60 IF = 5 mA
VCE = 5 V
80 160 5000 -55 °C up to +110 °C
140817142100SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, S-Type DC 35 60 IF = 5 mA
VCE = 5 V
80 160 5000 -55 °C up to +110 °C
140817141110SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, M-Type DC 35 60 IF = 5 mA
VCE = 5 V
80 160 5000 -55 °C up to +110 °C
140817141210SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, M-Type DC 35 60 IF = 5 mA
VCE = 5 V
130 260 5000 -55 °C up to +110 °C
140817144200SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SLM-Type DC 35 60 IF = 5 mA
VCE = 5 V
130 260 5000 -55 °C up to +110 °C
140817143200SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SL-Type DC 35 60 IF = 5 mA
VCE = 5 V
130 260 5000 -55 °C up to +110 °C
140817140210SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, Standard DC 35 60 IF = 5 mA
VCE = 5 V
130 260 5000 -55 °C up to +110 °C
140817142200SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, S-Type DC 35 60 IF = 5 mA
VCE = 5 V
130 260 5000 -55 °C up to +110 °C
140817141310SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, M-Type DC 35 60 IF = 5 mA
VCE = 5 V
200 400 5000 -55 °C up to +110 °C
140817144300SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SLM-Type DC 35 60 IF = 5 mA
VCE = 5 V
200 400 5000 -55 °C up to +110 °C
140817143300SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SL-Type DC 35 60 IF = 5 mA
VCE = 5 V
200 400 5000 -55 °C up to +110 °C
140817140310SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, Standard DC 35 60 IF = 5 mA
VCE = 5 V
200 400 5000 -55 °C up to +110 °C
140817142300SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, S-Type DC 35 60 IF = 5 mA
VCE = 5 V
200 400 5000 -55 °C up to +110 °C
140817141410SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, M-Type DC 35 60 IF = 5 mA
VCE = 5 V
300 600 5000 -55 °C up to +110 °C
140817144400SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SLM-Type DC 35 60 IF = 5 mA
VCE = 5 V
300 600 5000 -55 °C up to +110 °C
140817143400SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SL-Type DC 35 60 IF = 5 mA
VCE = 5 V
300 600 5000 -55 °C up to +110 °C
140817140410SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, Standard DC 35 60 IF = 5 mA
VCE = 5 V
300 600 5000 -55 °C up to +110 °C
140817142400SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, S-Type DC 35 60 IF = 5 mA
VCE = 5 V
300 600 5000 -55 °C up to +110 °C
140814242100SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, S-Type AC 80 IF = +/- 1 mA
VCE = 5 V
50 150 5000 -55 °C up to +110 °C
140814243100SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SL-Type AC 80 IF = +/- 1 mA
VCE = 5 V
50 150 5000 -55 °C up to +110 °C
140814240010SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, Standard AC 80 IF = +/- 1 mA
VCE = 5 V
20 300 5000 -55 °C up to +110 °C
140814241010SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, M-Type AC 80 IF = +/- 1 mA
VCE = 5 V
20 300 5000 -55 °C up to +110 °C
140814242000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, S-Type AC 80 IF = +/- 1 mA
VCE = 5 V
20 300 5000 -55 °C up to +110 °C
140814243000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, SL-Type AC 80 IF = +/- 1 mA
VCE = 5 V
20 300 5000 -55 °C up to +110 °C
140814240110SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, Standard AC 80 IF = +/- 1 mA
VCE = 5 V
50 150 5000 -55 °C up to +110 °C
140814241110SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, M-Type AC 80 IF = +/- 1 mA
VCE = 5 V
50 150 5000 -55 °C up to +110 °C
140816140010SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, Standard DC 80 60 IF = 5 mA
VCE = 5 V
50 600 5000 -55 °C up to +110 °C
140816140110SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, Standard DC 80 60 IF = 5 mA
VCE = 5 V
80 160 5000 -55 °C up to +110 °C
140816140210SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, Standard DC 80 60 IF = 5 mA
VCE = 5 V
130 260 5000 -55 °C up to +110 °C
140816140310SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, Standard DC 80 60 IF = 5 mA
VCE = 5 V
200 400 5000 -55 °C up to +110 °C
140816140410SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. DIP 4, Standard DC 80 60 IF = 5 mA
VCE = 5 V
300 600 5000 -55 °C up to +110 °C
Order Code Data­sheet Simu­lation
140816141010SPEC
140816141110SPEC
140816141210SPEC
140816141310SPEC
140816141410SPEC
140816142000SPEC
140816142100SPEC
140816142200SPEC
140816142300SPEC
140816142400SPEC
140816143000SPEC
140816143100SPEC
140816143200SPEC
140816143300SPEC
140816143400SPEC
140816144000SPEC
140816144100SPEC
140816144200SPEC
140816144300SPEC
140816144400SPEC
140817142000SPEC
140817140010SPEC
140817143000SPEC
140817144000SPEC
140817141010SPEC
140817144100SPEC
140817143100SPEC
140817140110SPEC
140817142100SPEC
140817141110SPEC
140817141210SPEC
140817144200SPEC
140817143200SPEC
140817140210SPEC
140817142200SPEC
140817141310SPEC
140817144300SPEC
140817143300SPEC
140817140310SPEC
140817142300SPEC
140817141410SPEC
140817144400SPEC
140817143400SPEC
140817140410SPEC
140817142400SPEC
140814242100SPEC
140814243100SPEC
140814240010SPEC
140814241010SPEC
140814242000SPEC
140814243000SPEC
140814240110SPEC
140814241110SPEC
140816140010SPEC
140816140110SPEC
140816140210SPEC
140816140310SPEC
140816140410SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusPackageInputVCE max.
(V)
IF max.
(mA)
Test Condition CTRCTR min.
(%)
CTR max.
(%)
VISO
(V (RMS))
Operating Temperature Samples

PERFORMANCE. RELIABILITY. SERVICE.

Optocoupler by Würth Elektronik

PERFORMANCE. RELIABILITY. SERVICE.

Optocoupler by Würth Elektronik

With the new optocouplers, Würth Elektronik presents one of the latest additions to its optoelectronic product portfolio. The innovative design features a coplanar structure and high-grade silicon for total internal reflection. This ensures the isolation gap stay fixed during the production process and provide perfect isolation and protection for your application. The total internal reflection provide stable CTR over the whole temperature range and high CTR even at low current operation.

Provided in all industry standard packages. Available with all binnings ex stock. Samples free of charge.

A image of the components of a optocupler
Optocouplers - What’s that?
  • Transfers analog/ digital signals between two isolated circuits by using light transmission
  • Optoelectronic package with infrared LED & detector
  • The optical transmission takes place with an infrared light beam
Why Optocouplers?
  • Separation of low power control circuits from high power circuits (galvanic isolation)
  • Optocouplers protect your application against overvoltages
  • Safety Isolation: for circuits and persons from dangerous electrical installations

Performance

Linegraph with current over CTR

High CTR in low current operation

Line Chart over whole temperature range

Stable CTR over whole temperature range

Application Examples

Picture of an Optocupler

Fixed isolation gap for perfect isolation and protection

Picture of an Optocupler

High quality silicon and polymer materials ensure stable CTR.

Picture of an Optocupler

Copper Leadframe for high reliability and solderability

Application Examples

Power Schematics of a power supply
Isolated Power Supplies

Providing robust galvanic isolation of feedback control loop in SMPS

Schematics of a motor controller
Motor Driver / Control

Breaking ground loops and providing safety isolation in high-voltage motor drivers

Schematics Voltage Detection
AC or DC Voltage Detection

Safety isolation in phase-controlled AC motor, safety relays/switches, etc.

Schematics of an industrial control system
Industrial Control Systems

Ensuring noise immunity and safety in industrial environments

Videos

Würth Elektronik Webinar: Würth Elektronik reveals the questions about optocouplers

Videos

WE meet @ Digital Days 2021: WE reveals the questions about optocoupler phototransistor types

Videos

Webinar: Feedback loop compensation of current-mode Flyback converter