4.75 - 36, 3.3, 0.5 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4.75 - 36
Output Voltage 3.3
Output Current 0.5 A
Length 11.6 mm
Width 7.55 mm
Height 10.16 mm
Evaluation Kit –
6 - 28, 3.3, 0.5 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 28
Output Voltage 3.3
Output Current 0.5 A
Length 11.6 mm
Width 8.5 mm
Height 10.5 mm
Evaluation Kit –
6 - 36, 3.3, 1 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 36
Output Voltage 3.3
Output Current 1 A
Length 11.6 mm
Width 8 mm
Height 10.4 mm
Evaluation Kit –
6 - 36, 3.3, 2 A Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 6 - 36
Output Voltage 3.3
Output Current 2 A
Length 11.5 mm
Width 9 mm
Height 17.5 mm
Evaluation Kit –
6.5 - 36, 5, 0.5 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6.5 - 36
Output Voltage 5
Output Current 0.5 A
Length 11.6 mm
Width 7.55 mm
Height 10.16 mm
Evaluation Kit –
7 - 28, 5, 0.5 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 7 - 28
Output Voltage 5
Output Current 0.5 A
Length 11.6 mm
Width 8.5 mm
Height 10.5 mm
Evaluation Kit –
7 - 28, 3.3, 1 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 7 - 28
Output Voltage 3.3
Output Current 1 A
Length 11.6 mm
Width 8.5 mm
Height 10.5 mm
Evaluation Kit –
7 - 42, 3.3, 1 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 7 - 42
Output Voltage 3.3
Output Current 1 A
Length 11.6 mm
Width 8.5 mm
Height 10.5 mm
Evaluation Kit –
8 - 28, 5, 1 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 28
Output Voltage 5
Output Current 1 A
Length 11.6 mm
Width 8.5 mm
Height 10.5 mm
Evaluation Kit –
8 - 42, 5, 1 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 42
Output Voltage 5
Output Current 1 A
Length 11.6 mm
Width 8.5 mm
Height 10.5 mm
Evaluation Kit –
8 - 36, 5, 1 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 36
Output Voltage 5
Output Current 1 A
Length 11.6 mm
Width 8 mm
Height 10.4 mm
8 - 36, 5, 2 A Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 8 - 36
Output Voltage 5
Output Current 2 A
Length 11.5 mm
Width 9 mm
Height 17.5 mm
Evaluation Kit –
9 - 74.5, 3.3, 0.5 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 9 - 74.5
Output Voltage 3.3
Output Current 0.5 A
Length 11.5 mm
Width 9 mm
Height 17.5 mm
Evaluation Kit –
9 - 74.5, 5, 0.5 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 9 - 74.5
Output Voltage 5
Output Current 0.5 A
Length 11.5 mm
Width 9 mm
Height 17.5 mm
Evaluation Kit –
15 - 36, 12, 0.5 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 15 - 36
Output Voltage 12
Output Current 0.5 A
Length 11.6 mm
Width 7.55 mm
Height 10.16 mm
Evaluation Kit –
16 - 36, 12, 1 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 16 - 36
Output Voltage 12
Output Current 1 A
Length 11.6 mm
Width 8 mm
Height 10.4 mm
Evaluation Kit –
16 - 36, 12, 2 A Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 16 - 36
Output Voltage 12
Output Current 2 A
Length 11.5 mm
Width 9 mm
Height 17.5 mm
Evaluation Kit –
18 - 74.5, 12, 0.5 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 18 - 74.5
Output Voltage 12
Output Current 0.5 A
Length 11.5 mm
Width 9 mm
Height 17.5 mm
Evaluation Kit –
19 - 36, 15, 0.5 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 19 - 36
Output Voltage 15
Output Current 0.5 A
Length 11.6 mm
Width 7.55 mm
Height 10.16 mm
Evaluation Kit –
20 - 36, 15, 1 A Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 20 - 36
Output Voltage 15
Output Current 1 A
Length 11.6 mm
Width 8 mm
Height 10.4 mm
Evaluation Kit –