Digital Isolators without Integrated Power

Filter by values
 article  in  1 product lines  for
Reset all
Filter
Filter by
 show   article  in  1 product lines
 article  in  1 product lines
Reset all
1 Product categories
EXT.
WPME-CDIS Capacitive Digital Isolator Standard
WPME-CDIS Capacitive Digital Isolator Standard EXTENDED
Channels 2 to 6 VCC min. 2.375 to 3 V VCC max. 5.5 V
Order Code
Data­sheet
Simu­lation
Downloads
Status
VCC min. (V)
VCC max. (V)
Channel Configuration
tPLH, tPHL (ns)
DR (Mbps)
CMTI (kV/µs)
VISO (V (RMS))
Default Output
Product series
Samples
WPME-CDIS Capacitive Digital Isolator Standard 2.375 V, 5.5 V, 4/0
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 2.375 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 4/0 
Propagation delay 12 ns
Data Rate 150 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output High 
WPME-CDIS Capacitive Digital Isolator Standard 2.375 V, 5.5 V, 4/0
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 2.375 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 4/0 
Propagation delay 12 ns
Data Rate 150 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output Low 
WPME-CDIS Capacitive Digital Isolator Standard 2.375 V, 5.5 V, 3/1
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 2.375 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 3/1 
Propagation delay 12 ns
Data Rate 150 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output High 
WPME-CDIS Capacitive Digital Isolator Standard 2.375 V, 5.5 V, 3/1
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 2.375 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 3/1 
Propagation delay 12 ns
Data Rate 150 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output Low 
WPME-CDIS Capacitive Digital Isolator Standard 2.375 V, 5.5 V, 2/2
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 2.375 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 2/2 
Propagation delay 12 ns
Data Rate 150 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output High 
WPME-CDIS Capacitive Digital Isolator Standard 2.375 V, 5.5 V, 2/2
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 2.375 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 2/2 
Propagation delay 12 ns
Data Rate 150 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output Low 
WPME-CDIS Capacitive Digital Isolator Standard 2.375 V, 5.5 V, 2/0
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 2.375 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 2/0 
Propagation delay 12 ns
Data Rate 150 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 3750 V (RMS)
Default Output High 
WPME-CDIS Capacitive Digital Isolator Standard 2.375 V, 5.5 V, 2/0
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 2.375 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 2/0 
Propagation delay 12 ns
Data Rate 150 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 3750 V (RMS)
Default Output Low 
WPME-CDIS Capacitive Digital Isolator Standard 2.375 V, 5.5 V, 1/1
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 2.375 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 1/1 
Propagation delay 12 ns
Data Rate 150 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 3750 V (RMS)
Default Output High 
WPME-CDIS Capacitive Digital Isolator Standard 2.375 V, 5.5 V, 1/1
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 2.375 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 1/1 
Propagation delay 12 ns
Data Rate 150 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 3750 V (RMS)
Default Output Low 
WPME-CDIS Capacitive Digital Isolator Standard 2.375 V, 5.5 V, 2/0
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 2.375 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 2/0 
Propagation delay 12 ns
Data Rate 150 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output High 
WPME-CDIS Capacitive Digital Isolator Standard 2.375 V, 5.5 V, 2/0
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 2.375 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 2/0 
Propagation delay 12 ns
Data Rate 150 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output Low 
WPME-CDIS Capacitive Digital Isolator Standard 2.375 V, 5.5 V, 1/1
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 2.375 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 1/1 
Propagation delay 12 ns
Data Rate 150 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output High 
WPME-CDIS Capacitive Digital Isolator Standard 2.375 V, 5.5 V, 1/1
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 2.375 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 1/1 
Propagation delay 12 ns
Data Rate 150 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output Low 
WPME-CDIS Capacitive Digital Isolator Standard 3 V, 5.5 V, 6/0
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 6/0 
Propagation delay 22 ns
Data Rate 40 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output High 
WPME-CDIS Capacitive Digital Isolator Standard 3 V, 5.5 V, 6/0
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 6/0 
Propagation delay 22 ns
Data Rate 40 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output Low 
WPME-CDIS Capacitive Digital Isolator Standard 3 V, 5.5 V, 5/1
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 5/1 
Propagation delay 22 ns
Data Rate 40 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output High 
WPME-CDIS Capacitive Digital Isolator Standard 3 V, 5.5 V, 5/1
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 5/1 
Propagation delay 22 ns
Data Rate 40 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output Low 
WPME-CDIS Capacitive Digital Isolator Standard 3 V, 5.5 V, 4/2
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 4/2 
Propagation delay 22 ns
Data Rate 40 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output High 
WPME-CDIS Capacitive Digital Isolator Standard 3 V, 5.5 V, 4/2
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 4/2 
Propagation delay 22 ns
Data Rate 40 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output Low 
WPME-CDIS Capacitive Digital Isolator Standard 3 V, 5.5 V, 3/3
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 3/3 
Propagation delay 22 ns
Data Rate 40 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output High 
WPME-CDIS Capacitive Digital Isolator Standard 3 V, 5.5 V, 3/3
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 3/3 
Propagation delay 22 ns
Data Rate 40 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output Low 

Additional Information

Preview image of additional information on digital isolators

Digital Isolators are the reliable solution for galvanic isolation of digital signals. They provide a reliable transmission of high-speed signals, prevent ground potential differences and appearance of data communication errors or data corruption, and improve noise immunity.