Characteristics
- Operating Temperature: -20 °C up to +80 °C
- Durability: 25 Mating cycles
- Stranded Wire Section (AWG): 16 (AWG); 18 (AWG); 22 (AWG); 26 (AWG)
- Color: Black
Applications
- Industrial
- Home Appliances
- Telecommunication
Products
All
Female
Male
Order Code | Datasheet | Downloads | Status | Gender | Stranded Wire Section (AWG) | L (mm) | PCB/Cable/Panel | Type | Packaging | Samples |
---|---|---|---|---|---|---|---|---|---|---|
649549516030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | 16 (AWG) | 300 | Cable | Pre-crimped Cable | Bag | |
649649618030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | 18 (AWG) | 300 | Cable | Pre-crimped Cable | Bag | |
649749722030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | 22 (AWG) | 300 | Cable | Pre-crimped Cable | Bag | |
649500116015 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | 16 (AWG) | 150 | Cable | Pre-crimped Cable | Bag | |
649700126015 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | 26 (AWG) | 150 | Cable | Pre-crimped Cable | Bag | |
649049022030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Male | 22 (AWG) | 300 | Cable | Pre-crimped Cable | Bag | |
649849816030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Male | 16 (AWG) | 300 | Cable | Pre-crimped Cable | Bag | |
649949918030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Male | 18 (AWG) | 300 | Cable | Pre-crimped Cable | Bag | |
649800116015 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Male | 16 (AWG) | 150 | Cable | Pre-crimped Cable | Bag | |
649000126015 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Male | 26 (AWG) | 150 | Cable | Pre-crimped Cable | Bag |
Order Code | Datasheet |
---|---|
649549516030 | SPEC |
649649618030 | SPEC |
649749722030 | SPEC |
649500116015 | SPEC |
649700126015 | SPEC |
649049022030 | SPEC |
649849816030 | SPEC |
649949918030 | SPEC |
649800116015 | SPEC |
649000126015 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Gender | Stranded Wire Section (AWG) | L (mm) | PCB/Cable/Panel | Type | Packaging | Samples |
---|