Characteristics
- Rated Current: 6-9 A
- Working Voltage: 600 V
- Operating Temperature: -40 °C up to +105 °C
- Durability: 25 Mating cycles
- Pitch: 4.2 mm
Applications
- Industrial
- Telecommunication
- Home Appliances
Products
All
Plug Housing
Receptacle Housing
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Option | Type | Rows | PCB/Cable/Panel | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
649002113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Female | – | Receptacle Housing | Dual | Cable | Bag | 649001 | |
64900221822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 649001 | |
649004113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Female | – | Receptacle Housing | Dual | Cable | Bag | 649001 | |
64900421822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 649001 | |
649006113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Female | – | Receptacle Housing | Dual | Cable | Bag | 649001 | |
64900621822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 649001 | |
649008113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Female | – | Receptacle Housing | Dual | Cable | Bag | 649001 | |
64900821822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 649001 | |
649010113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Female | – | Receptacle Housing | Dual | Cable | Bag | 649001 | |
64901021822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 649001 | |
649012113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Female | – | Receptacle Housing | Dual | Cable | Bag | 649001 | |
64901221822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 649001 | |
649014113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Female | – | Receptacle Housing | Dual | Cable | Bag | 649001 | |
64901421822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 649001 | |
649016113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Female | – | Receptacle Housing | Dual | Cable | Bag | 649001 | |
64901621822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 649001 | |
649018113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Female | – | Receptacle Housing | Dual | Cable | Bag | 649001 | |
64901821822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 649001 | |
649020113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Female | – | Receptacle Housing | Dual | Cable | Bag | 649001 | |
64902021822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 649001 | |
649022113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Female | – | Receptacle Housing | Dual | Cable | Bag | 649001 | |
64902221822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | – | |
649024113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Female | – | Receptacle Housing | Dual | Cable | Bag | 649001 | |
64902421822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | – |
Order Code | Datasheet |
---|---|
649002113322 | SPEC |
64900221822 | SPEC |
649004113322 | SPEC |
64900421822 | SPEC |
649006113322 | SPEC |
64900621822 | SPEC |
649008113322 | SPEC |
64900821822 | SPEC |
649010113322 | SPEC |
64901021822 | SPEC |
649012113322 | SPEC |
64901221822 | SPEC |
649014113322 | SPEC |
64901421822 | SPEC |
649016113322 | SPEC |
64901621822 | SPEC |
649018113322 | SPEC |
64901821822 | SPEC |
649020113322 | SPEC |
64902021822 | SPEC |
649022113322 | SPEC |
64902221822 | SPEC |
649024113322 | SPEC |
64902421822 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Option | Type | Rows | PCB/Cable/Panel | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: