WSEN-PDUS Differential Pressure Sensor & EV-Kits

3.3 V or 5 V | I²C & Analog | 15-bits ADC

WSEN-PDUS Differential Pressure Sensor & EV-Kits

Characteristics

  • MEMS based piezo-resistive sensing principle
  • Very high accuracy (up to ±0.25 % FSS tolerance)
  • Different transfer functions from ±0.1 kPa to 1500 kPa
  • Fully calibrated 15 bit digital & 11 bit analog pressure output
  • Embedded temperature sensor
  • Analog & I²C digital communication interface
  • Temperature range: -25 °C up to +85 °C
  • Sensor Software Development Kit
  • STM32 libraries via GitHub
  • Individualization
  • Operating supply voltage 3.3 V is available
  • Additional individualization is also possible. Please contact our technical support for further details.

Applications

  • HVAC
  • Filter monitoring
  • Gas leak detection
  • Inhalers
  • Fume hood

Keep it simple! Sense with MEMS.

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier.

Video and more

Products

All
Operating supply voltage 3.3 V
Operating supply voltage 5 V
EV-Kits
Filter article data
Filter by
 show   article  in  3 product lines
 article  in  3 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
ACCP_TOT
PRANGE min (kPa)
PRANGE max (kPa)
Samples
WSEN-PDUS Differential Pressure Sensor & EV-Kits
2513130810001
Differential pressure sensor with vertical-straight nozzles, ±2.5 %FSS, -0.1 kPa
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Differential pressure sensor with vertical-straight nozzles 
Total accuracy [typ.] ±2.5 %FSS 
Measurement range [min.] -0.1 kPa
Measurement range [max.] 0.1 kPa
WSEN-PDUS Differential Pressure Sensor & EV-Kits
2513130810101
Differential pressure sensor with vertical-straight nozzles, ±0.75 %FSS, -1 kPa
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Differential pressure sensor with vertical-straight nozzles 
Total accuracy [typ.] ±0.75 %FSS 
Measurement range [min.] -1 kPa
Measurement range [max.] 1 kPa
WSEN-PDUS Differential Pressure Sensor & EV-Kits
2513130810102
Differential pressure sensor with horizontal-barbed nozzles, ±0.75 %FSS, -1 kPa
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Differential pressure sensor with horizontal-barbed nozzles 
Total accuracy [typ.] ±0.75 %FSS 
Measurement range [min.] -1 kPa
Measurement range [max.] 1 kPa
WSEN-PDUS Differential Pressure Sensor & EV-Kits
2513130810201
Differential pressure sensor with vertical-straight nozzles, ±0.75 %FSS, -10 kPa
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Differential pressure sensor with vertical-straight nozzles 
Total accuracy [typ.] ±0.75 %FSS 
Measurement range [min.] -10 kPa
Measurement range [max.] 10 kPa
WSEN-PDUS Differential Pressure Sensor & EV-Kits
2513130810301
Differential pressure sensor with vertical-straight nozzles, ±0.25 %FSS, 0 kPa
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Differential pressure sensor with vertical-straight nozzles 
Total accuracy [typ.] ±0.25 %FSS 
Measurement range [min.] 0 kPa
Measurement range [max.] 100 kPa
WSEN-PDUS Differential Pressure Sensor & EV-Kits
2513130810401
Differential pressure sensor with vertical-straight nozzles, ±0.25 %FSS, -100 kPa
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Differential pressure sensor with vertical-straight nozzles 
Total accuracy [typ.] ±0.25 %FSS 
Measurement range [min.] -100 kPa
Measurement range [max.] 1000 kPa
WSEN-PDUS Differential Pressure Sensor & EV-Kits
2513130810402
Differential pressure sensor with vertical-straight nozzles, ±0.25 %FSS, -100 kPa
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Differential pressure sensor with vertical-straight nozzles 
Total accuracy [typ.] ±0.25 %FSS 
Measurement range [min.] -100 kPa
Measurement range [max.] 1000 kPa
WSEN-PDUS Differential Pressure Sensor & EV-Kits
2513130815401
Differential pressure sensor with vertical-straight nozzles, ±0.25 %FSS, 0 kPa
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Differential pressure sensor with vertical-straight nozzles 
Total accuracy [typ.] ±0.25 %FSS 
Measurement range [min.] 0 kPa
Measurement range [max.] 1500 kPa
WSEN-PDUS Differential Pressure Sensor & EV-Kits
2513254510091
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Board for pressure range: -0.1 to 0.1 kPa, 5 V VDD, Vertical-straight Nozzles 
WSEN-PDUS Differential Pressure Sensor & EV-Kits
2513254510191
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Board for pressure range: -1 to 1 kPa, 5 V VDD, Vertical-straight Nozzles 
WSEN-PDUS Differential Pressure Sensor & EV-Kits
2513254510192
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Board for pressure range: -1 to 1 kPa , 3.3 V VDD, Horizontal-barbed Nozzles 
WSEN-PDUS Differential Pressure Sensor & EV-Kits
2513254510291
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Board for pressure range: -10 to 10 kPa, 5 V VDD, Vertical-straight Nozzles 
WSEN-PDUS Differential Pressure Sensor & EV-Kits
2513254510391
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Board for pressure range: 0 to 100 kPa, 5 V VDD, Vertical-straight Nozzles 
WSEN-PDUS Differential Pressure Sensor & EV-Kits
2513254510491
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Board for pressure range: -100 to 1000 kPa, 5 V VDD, Vertical-straight Nozzles 
WSEN-PDUS Differential Pressure Sensor & EV-Kits
2513254510492
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Board for pressure range: -100 to 1000 kPa, 3.3 V VDD, Vertical-straight Nozzles 
WSEN-PDUS Differential Pressure Sensor & EV-Kits
2513254515491
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Board for pressure range: 0 to 1500 kPa, 5 V VDD, Vertical-straight Nozzles 

More Information

Umrechnungstabelle für Druck WSEN-PDUS

Pressure Conversion Table

Block-Diagram for WSEN-PDUS

Block Diagram

Accuracy table for WSEN-PDUS

Accuracy

WSEN-PDUS Custom Options

Standard or Custom Solution?

Standard solution already covers an extensive pressure range, however, this might not be enough for some specific application.For example, an application requires a pressure range from 0 to 4 bar where the system operates on 3.3V supply voltage. Within our standard solutions, the pressure range of -1 to 10 bar would meet the pressure requirement, but it cannot work on 3.3 V supply voltage.With our individualization services, we are able to provide a sensor with operating pressure 0 to 4 bar and supply voltage 3.3 V. Along with the pressure range and supply voltage, many other parameters like communication interface, ADC resolution etc. can also be individualized. Packaging variants with barbed nozzles are also available for the applications where the pneumatic tubes need to be attached directly to the sensor.

Standard solution already covers an extensive pressure range, however, this might not be enough for some specific application.For example, an application requires a pressure range from 0 to 4 bar where the system operates on 3.3V supply voltage. Within our standard solutions, the pressure range of -1 to 10 bar would meet the pressure requirement, but it cannot work on 3.3 V supply voltage.With our individualization services, we are able to provide a sensor with operating pressure 0 to 4 bar and supply voltage 3.3 V. Along with the pressure range and supply voltage, many other parameters like communication interface, ADC resolution etc. can also be individualized. Packaging variants with barbed nozzles are also available for the applications where the pneumatic tubes need to be attached directly to the sensor.


Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.

Find more information in the Sensor SDK Manual.


Keep it simple! Sense with MEMS.

MEMS Sensor Portfolio & Customer Service

Keep it simple! Sense with MEMS.

MEMS Sensor Portfolio & Customer Service

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier. Take advantage of services like our Software Development Kit and Evaluation Boards available off-the-shelf. Detailed documentations as well as the direct support by trained engineers will leave no questions open.

With excellent measuring accuracy and long-term stability, the sensors provide high precision and accurate output values with intelligent on-chip interrupt functions.

Combine sensors and wireless connectivity - start your IoT application today!

Videos

#askLorandt explains: Environmental sensors for pressure, temperature and acceleration

Videos

Let Us Take Pressure Off You – Differential Pressure Sensors for Industrial Appplications

Videos

WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors

Videos

WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System

Videos

MEMS based sensors from Würth Elektronik