Characteristics
- MEMS based capacitive sensing principle
- Fully calibrated 14 bit output
- Full scale ±2 g, ±4 g, ±8 g, ±16 g
- Bandwidth up to 1600 Hz
- 32 level FIFO buffer
- Embedded temperature sensor
- I²C and SPI digital communication interface
- Application specific functionality: Free-fall, wake-up, tap, activity, motion and orientation detection
- Temperature range: -40 °C up to +85 °C
- Sensor Software Development Kit
- Sensor SDK User Manual
- Sensor Arduino Libraries via GitHub
Applications
- Industrial IoT and connected devices
- Impact recognition and logging
- Vibration monitoring
- Predictive maintenance
- Activity tracking
Products
Order Code | Datasheet | Manual | Downloads | Packaging | aRANGE | RESa (bits) | ODRmax (Hz) | fBW (Hz) | VDD min (V) | VDD max (V) | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|
2533020201601 | SPEC | 5 files | 7'' Reel | ±2/ ±4/ ±8/ ±16 g | 14 | 1600 | 400 | 1.7 | 3.6 | ||
25330202016011 | SPEC | 5 files | 13'' Reel | ±2/ ±4/ ±8/ ±16 g | 14 | 1600 | 400 | 1.7 | 3.6 |
Offer |
---|
Order Code | Datasheet | Manual | Downloads | Packaging | aRANGE | RESa (bits) | ODRmax (Hz) | fBW (Hz) | VDD min (V) | VDD max (V) | Offer |
---|
Software Downloads
The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.
Download now
Videos
#askLorandt explains: MEMS acceleration Sensor‘s embedded tap function detection
Videos
#askLorandt explains: Environmental sensors for pressure, temperature and acceleration
Videos
Würth Elektronik Webinar: Accelerate your IoT development project with our MEMS 3-axis sensor
Videos
WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System
Videos
WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors